Page 199 - MISUMI SINGAPORE Economy Series
P. 199

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                                                          Slide Block
                                     Linear Guide
                                                  Ball Screw
                                                                                        Cover
            Components
                           Body
                        Aluminum Alloy
             Material
                                                              SCM415
                                                                         Clear Anodized
                                                     -
                        Clear Anodized
                                         -
          Surface Treatment
                                                                                     Clear Anodized
                                                                 -
 Rolled Ball   Screws  QAccessories  Accessory Name Coupling (mm)  7×8 Motor Side (100W) 10×14(×11) Motor Side (200W)  Quantity  Screws  Rolled Ball
                                                                     Part Number
                                     Sensor
                                                                                            3
                                                                  C-MSX672N-2M(NPN)
                                                                                            1
                                     BC
                                                                     5GT-25 Teeth
                                           Motor End Timing Pulley
                          method
 P.37       Accessories  Motor connection  BL / BR / BM  Screw End Timing Pulley  5GT-25 Teeth  1 1 1 1  P.37
                                                                     275-5GT-15
                                              Timing Belt
                                     BM
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
                                              Timing Belt
                                    BL / BR
                                                                     300-5GT-15
          QAllowable load center of gravity overhang (mm)
                                Horizontal
 P.59               A           Installation  30kg  Lead 5  50kg  15kg  Lead 10  30kg  5kg  Lead 20  18kg  P.59
                                                                  25kg
                                               40kg
                                                                                     10kg
 Support Units    for Ball Screw  C  A   882    606   437   875   485    386   1160  561   288     for Ball Screw  Support Units
                                   B
                                                            138
                                                43
                                                                   73
                                          65
                                                      29
                                                                         56
                                                                                            88
                                                                               384
                                                                                     180
 P.81         B                    C      78    51    35    157    83    64    386   181    89     P.81
                                  Wall         Lead 5            Lead 10            Lead 20
                                Installation
 Motor   Brackets         B        A     25kg  35kg   50kg  10kg  20kg  30kg   5kg   12kg  18kg    Brackets  Motor
                                                63
                                                                         64
                                                                                     147
                                                            250
                                                                                            89
                                         100
                                                                               317
                                                      35
                                                                  110
             A
                                   B      84    52    29    221    97    56    316   144    88
 P.91               C              C     1102   725   433   1311  633    385   955   455   288     P.91
 Lead Screws                    Installation  5kg  Lead 5  12kg  4kg  Lead 10  -  2kg  Lead 20  -   Lead Screws
                                 Vertical
                                                                                     3kg
                                                8kg
                                                                  8kg
 P.93         A         C          A     544    341   227   606   303     - -  961   639    - -    P.93
                                                                  303
                                                            606
                                   C
                                                                               961
                                                                                     639
                                         544
                                                      227
                                                341
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
                                             MY
                                                      MP
                                 Horizontal
 P.111          MY               Installation  150    150      MR                                  P.111
                                                               130
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram           *
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                Incident
                  light
 P.119            (red)                   OUT               DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
 Actuators                                     <100mA                                               Actuators
                      Circuit
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W    M10 Mitsubishi 100W  P20 Panasonic 200W     M20 Mitsubishi 200W
                                Y10 Yaskawa 100W                            Y20 Yaskawa 200W
                                T10 Delta 100W
                                                                            T20 Delta 200W
                   P.C.D.45  +0.04        P.C.D.46  +0.04       P.C.D.70  +0.04         P.C.D.70  +0.04
           φ 8         φ 30  +0.01  φ 8     φ 30  +0.01  φ 11      φ 50 +0.01  φ 14        φ 50 +0.01
                      4-M3                   4-M4                 4-M4                    4-M5
          100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8  200W motor shaft dia. (mm): φ11  200W motor shaft dia. (mm): φ14  194
   194   195   196   197   198   199   200   201   202   203   204