Page 197 - MISUMI SINGAPORE Economy Series
P. 197

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Origin of slide block   L                           Lead Screws / Actuators  Ball Screws /
          Motor Direct

                                                             Effective Stroke
                                  Mechanical limit of
                                                                                   slide block
                                     slide block  135  90  4-M5 Depth 15   126.5  Mechanical limit of
 Rolled Ball   Screws                                                                              Screws  Rolled Ball
                                                                                    71.5±1
                                      82±1
                                                     74
 P.37                                                   2- φ 5H7 Depth 12                          P.37
 Precision Ball   Screws    70   95              11  50  4-M4 Depth 10                             Screws  Precision Ball




                                 85
 P.59                            102            90     M*200 N- φ 6  5H7 Depth 7 A  71.5           P.59
 Support Units    for Ball Screw                    50    Effective Stroke + 25  1  85  102        for Ball Screw  Support Units



 P.81                                                  φ5 H7 Effective Stroke 7  N-M5 Depth 8.5    P.81
                                                100     M*200         A      61.5
 Motor   Brackets  Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050  Brackets  Motor
                                                                                  Dimension (mm), Mass (kg)
                 200
                                     50
                                                                             150
                                                                         100
                      50
                                 200
                             150
                                                                 200
                                                             150
                                                                     50
                         100
                                                                                         100
                                                                                     50
                                                         100
                                                     50
                                                                                             150
                                                 200
                                             150
                                         100
            A
                                                                                 200
 P.91       L    361.5 411.5 461.5 511.5 561.5 611.5 661.5 711.5 761.5 811.5 861.5 911.5 961.5 1011.5 1061.5 1111.5 1161.5 1211.5 1261.5 1311.5  P.91
                                                  2
                                                          3
                                  1
                                              2
                                                      3
                                      2
                                          2
                                                              3
                                                                             4
            M
                  0
                                                                         4
                                                                                         5
                                                                                             5
                                                                                 4
                                                                                     5
                          1
                                                                  3
                      1
                                                                      4
                              1
 Lead Screws  E Dimension of 200W Type, refer to 3D Cad .  8.2  8.6  9  9.4  9.7  10.1  10.5  10.9  11.3  11.7  12.1  12.4  12.8  13.2  13.6  14  Lead Screws
                                                     10
                                                                                             14
                                                                 10
                                                                                         14
                                                                                     14
                                                                     12
                                                                             12
                                                                         12
                                                             10
                                                                                 12
                                                         10
                      6
                                      8
                                          8
                          6
                              6
                                  6
                                                  8
                                              8
            N
                  4
                             8.8
           Mass
                 6.6
                      7
                         7.4
                                                            L
          Left Folded
 P.93     BL                                Origin of slide   Effective Stroke  126.5              P.93
                                             block121
 Lead Screw   Nuts                Mechanical limit of   90  4-M5 Depth 15     Mechanical limit of   Nuts  Lead Screw
                                    slide block
                                                                                 slide block
                                                                                  71.5±1
                                     68±1
                                                  74
 P.111                                   104  95                                                   P.111
 Lead Screws   Support Units                          2- φ 5H7 Depth 12              176           Support Units  Lead Screws
 P.115                                            50  4-M4 Depth 10                     95     70  P.115
 Stop Plates /    Position Indicators        76      M*200         A      71.5         102         Position Indicators  Stop Plates /
                                                                                        85
 P.119                                                         N- φ 6  N-M5 Depth 8.5              P.119
                                                                    5H7 Depth 7
 Actuators                                       50  φ 5 H7 Effective Stroke 7  1  85  102          Actuators
                                                        Effective Stroke + 25
                                              86     M*200         A      61.5
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    347.5 397.5 447.5 497.5 547.5 597.5 647.5 697.5 747.5 797.5 847.5 897.5 947.5 997.5 1047.5 1097.5 1147.5 1197.5 1247.5 1297.5
            A    200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150
            M     0   1   1   1   1   2   2   2   2   3   3   3   3   4  4   4   4   5   5   5
            N     4   6   6   6   6   8   8   8   8  10  10  10  10  12  12  12  12  14  14  14
           Mass  6.6  7  7.4  8.8  8.2  8.6  9  9.4  9.7  10.1  10.5  10.9  11.3  11.7  12.1  12.4  12.8  13.2  13.6  14
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  192
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   192   193   194   195   196   197   198   199   200   201   202