Page 200 - MISUMI SINGAPORE Economy Series
P. 200

1                   Single Axis Robots E-MTH13 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTH13-L10-200-BC-P20-C  Shipping                                                                                          Lead Screws / Actuators  Ball Screws /
           New



                                                     764.60
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                                                       10~
                                                                       1~9
                                                      Quantity
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                    QBasic Specifications
                                                                         Drive Method
   P.59                                                              Ball Screw  O.D. (mm)  Ball Screw                                                                                                    P.59
                                                                              Precision
                                                                                          C7
    Support Units    for Ball Screw  (Motor Direct)  (Left Folded)  (Right Folded)  (Bottom Down)  High rigidity linear guide (mm) W15×H12.5                                                              for Ball Screw  Support Units
                                                                                         φ16
                                                                        Body width (mm)
                                                                                          135
                                                                 BM
                                                  BR
                     BC
                                    BL
                                                                        Drive power (W)
                                                                                        General
   P.81                                                              Operating Environment  200 / 400                                                                                                     P.81
                                                       7
                                         5
                                  4
                                                                                 Max.
                                                6
                                                             Positioning  Max. Payload (kg)
                                                                                       Rated Thrust (N)
                     2
    Motor   Brackets  Part Number  Lead   3Stroke   Motor   Motor   Output  Position  Repeatability  Horizontal Use Vertical Use  (mm/sec) 200W 400W                                                      Brackets  Motor
                          (50mm
                                                                                 Speed
                                                      Sensor
                                               Motor
            1Type
                                        Brand
                                                               (mm)
                    (mm) increments) Position
                                                        C
                                         M
                     5            BC   (Mitsubishi)   (Motor Side)   70    17     250   683  1388
                                          P
   P.91                         (Motor Direct)   (Panasonic)   (200W)   *Left Side                                                                                                                        P.91
                                  BM
                                                        D
                                                20
                                 (Bottom
     Lead Screws  E-MTH13  10  100~1050  (Left Folded)   (Yaskawa)   (400W)  Opposite Side)  ±0.01  47  12  500  341  694                                                                                  Lead Screws
                                          Y
                                                      (Motor
                                 Down)
                                                40
                                  BL
                                          T
                                                     *Right Side
                                       (Delta Electronics)
                                  BR
                                          Z
                     20
                                (Right Folded)
                                       (Prepared by Customer)
                                                      BC and BM
   P.93   E A motor is not included to this product and it must be purchased separately.  * For Motor Position   24  6  1000  174  374                                                                    P.93
    Lead Screw   Nuts  E Select a motor with brake for vertical use.                                                                                                                                      Nuts  Lead Screw
          E When the stroke exceeds 600mm, ball screw resonance will occur. In this case, reduce the movement speed.
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.
   P.111  Ordering  Please order after selecting the model and parameters according to the selection steps 1 to 7.  -  C                                                                                  P.111
                                - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position
                   Part Number (1Type)
          Example
                      E-MTH13
                                                    BC
                                          200
                                               -
                                                                     P20
                                                           -
                                       -
                                -
                                   L10
    Lead Screws   Support Units  QMotor Code and recommended Servo Motors  Motor Output  Output Voltage  Servo Motor Model  Servo Drive Model                                                             Support Units  Lead Screws
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
             Brand
                     Motor Code
                                With / Without Brake
                                                                       HG-KR23J
   P.115    Mitsubishi  M     Without Brake (Horizontal Use)  200W  220V  HG-KR23BJ  MR-J4-20A                                                                                                            P.115
                                With Brake (Vertical Use)
                              Without Brake (Horizontal Use)
                                                                       HG-KR43J
                                                                                     MR-J4-40A
                                                  400W
                                                                      HG-KR43BJ
                                With Brake (Vertical Use)
    Stop Plates /    Position Indicators  Panasonic  P  Without Brake (Horizontal Use)  200W  220V  MSMF022L1U2M  MADLN15SE                                                                               Position Indicators  Stop Plates /
                                With Brake (Vertical Use)
                                                                     MSMF022L1V2M
                              Without Brake (Horizontal Use)
                                                                     MSMF042L1U2M
                                                  400W
                                                                                     MADLN25SE
                                With Brake (Vertical Use)
                                                                     MSMF042L1V2M
   P.119                      Without Brake (Horizontal Use)  200W   SGM7J-02AFC6S  SGD7S-1R6A00A002                                                                                                      P.119
                                                                     SGM7J-02AFC6E
                                With Brake (Vertical Use)
            Yaskawa     Y     Without Brake (Horizontal Use)  400W  220V  SGM7J-04AFC6S  SGD7S-2R8A00A002
                                With Brake (Vertical Use)
                                                                     SGM7J-04AFC6E
     Actuators  Delta   T     Without Brake (Horizontal Use)  200W  220V  ECMA-C20602RS  ASD-B2-0221-B                                                                                                     Actuators
                                                                     ECMA-C20602SS
                                With Brake (Vertical Use)
                              Without Brake (Horizontal Use)
                                                                     ECMA-C20604RS
                                                  400W
                                                                                    ASD-B2-0421-B
                                                      Max. Movement Speed (mm/sec)
   P.131  Part Number  Lead   Output (W) 100 With Brake (Vertical Use)  350  400  450  500  550  600  650  ECMA-C20604SS  850  900  950  1000 1050                                                        P.131
                        Motor
                                                                         750
                                    200
                                 150
                                                                            800
                                        250
                                                                      700
                   (mm)
                                           300
                    5                              250                      225  200  175  150  125  100
                    10   200                       500                      450  400  350  300  250  200
           E-MTH13  20                             1000                     900  800  700  600  500  400
                                                                                      150
                                                                                200
                    5
                                                   250
                                                                                          125
                                                                                   175
                                                                            225
                                                                                             100
                    10   400                       500                      450  400  350  300  250  200
                    20                             1000                     900  800  700  600  500  400
          E Values in the table are reference values calculated according to the critical speed and DN value of the ball screw.
          E Values in the table are maximum safety speeds available for each stroke. As ball screws may resonate at longer strokes, such conditions as abnormal sound and
           vibration may occur when operating at the maximum speed. Therefore, the moving speed should be reduced appropriately.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    195             Type  E-MTH13           Keyword  single axis robot                Economy series
   195   196   197   198   199   200   201   202   203   204   205