Page 202 - MISUMI SINGAPORE Economy Series
P. 202

1                   Single Axis Robots E-MTH13 Screw Drive, Semi-Sealed Type                                                                                                                           1


    Ball Screws /    Lead Screws / Actuators  BR                                                                                                                                                          Lead Screws / Actuators  Ball Screws /
          Right Folded




    Rolled Ball   Screws                      210  135  122                         3.5 A (5:1)  5.7                                                                                                      Screws  Rolled Ball

                                                                                    1.8
                                                                                    5.5
   P.37                            Mechanical limit of   72  4-M6 Depth 15      Mechanical limit of                                                                                                       P.37
                                     slide block
                                                          2- φ 6H7 Depth 15
    Precision Ball   Screws                       Origin of slide block   Effective Stroke  101.5  slide block                                                                                            Screws  Precision Ball
                                                      90
                                       63±1
                                                    117
                                                                                   46.5±1
                                                                L
   P.59                                             17  50  4-M4 Depth 10        78  29  A  122  73.5                                                                                                     P.59
    Support Units    for Ball Screw                87  50   M*200 N- φ 7  5H7 Depth 8  81.5  106                                                                                                          for Ball Screw  Support Units
                                                                         A
                                                                                     135
                                                                                       210.5
                                                                         1
                                                              Effective Stroke - 25
   P.81                                                  φ 5 H7 Effective Stroke 8  106  135                                                                                                              P.81
                                                                N-M6 Depth 10
    Motor   Brackets                               97       M*200        A  71.5                                                                                                                          Brackets  Motor
   P.91   Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050                                                                            P.91
                                                                                  Dimension (mm), Mass (kg)
     Lead Screws  L  318.5 368.5 418.5 468.5 518.5 568.5 618.5 668.5 718.5 768.5 818.5 868.5 918.5 968.5 1018.5 1068.5 1118.5 1168.5 1218.5 1268.5                                                         Lead Screws
                                                         50
                          50
                                                 150
                                                     200
                                 150
                                                                                     200
                                                                                 150
                             100
                                                                             100
                                                                 150
                                                                                             100
            A
                                             100
                                                                     200
                                         50
                                     200
                                                             100
                     200
                                                                         50
                                                                                         50
                 150
                                              2
                                                  2
                                                              3
                                                                         4
                                                                      3
                                                                  3
                                                                                 4
                                                      2
                                                          3
                                                                             4
                          1
                      0
                                  1
                              1
                                                                                     4
            M
                                                                                             5
                  0
                                                                                         5
                                          2
                                      1
                  4
                                                         10
                                          8
                                              8
                      4
                                                                 10
                                                                                             14
                                                                     10
                                                             10
                                                                         12
                                                                                         14
                                      6
                                                      8
                                                                                 12
                              6
                                  6
                                                  8
                          6
                                                                             12
                                                                                     12
   P.93   BM N   7.4  7.8  8.3  8.8  9.3  9.8  10.2  10.8  11.2  11.8  12.2  12.7  13.2  13.7  14.2  14.7  15.2  15.7  16.1  16.7                                                                         P.93
           Mass
    Lead Screw   Nuts  Bottom Down                                                                                                                                                                        Nuts  Lead Screw
                                                                L
   P.111                               Mechanical limit of   Origin of slide block   Effective Stroke  101.5 Mechanical limit of                                                                          P.111
    Lead Screws   Support Units            63±1          2- φ 6H7 Depth 15       slide block                                                                                                              Support Units  Lead Screws
                                                    117
                                         slide block
                                                                                  46.5±1
                                                         4-M6 Depth 15
                                                                                     A (5:1)
   P.115                                       135  122  72                        3.5 1.8  5.7                                                                                                           P.115
    Stop Plates /    Position Indicators            17  90  position on the opposite side  5.5  122                                                                                                       Position Indicators  Stop Plates /
                                                             4-M4 Depth 10
                                                           Two holes at the same
                                                      50
   P.119                                                                         78  73.5  29  A                                                                                                          P.119
                                                                                    78.5
     Actuators                                    54 87     M*200      5H7 Depth 8  81.5  106                                                                                                              Actuators
                                                                                       135
                                                                        A
                                                               N- φ 7
                                                      50   Effective Stroke - 25  1
   P.131                                       135  106                                                                                                                                                   P.131
                                                         φ5 H7 Effective Stroke 8 N-M6 Depth 10
                                                   97       M*200        A  71.5
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  150  200  250  300  350  400  450  500  550  600  650  700  750  800  850  900  950  1000 1050
            L    318.5 368.5 418.5 468.5 518.5 568.5 618.5 668.5 718.5 768.5 818.5 868.5 918.5 968.5 1018.5 1068.5 1118.5 1168.5 1218.5 1268.5
            A    150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100  150  200  50  100
            M     0   0   1   1   1   1   2   2   2   2   3   3   3   3  4   4   4   4   5   5
                                                                                     12
                                                                                             14
                          6
                      4
                                                                                         14
            N
                  4
                              6
                                                                         12
                                                         10
                                                                             12
                                                                     10
                                                                 10
                                                             10
                                                                                 12
                                          8
                                      6
                                  6
                                                      8
                                                  8
                                              8
    197    Mass  7.4  7.8  8.3  8.8  9.3  9.8  10.2  10.8  11.2  11.8  12.2  12.7  13.2  13.7  14.2  14.7  15.2  15.7  16.1  16.7
   197   198   199   200   201   202   203   204   205   206   207