Page 191 - MISUMI SINGAPORE Economy Series
P. 191

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

                                                  Ball Screw
                                     Linear Guide
                           Body
                                                                                        Cover
            Components
                                                                          Slide Block
             Material
                                                              SCM415
                        Aluminum Alloy
          Surface Treatment
                        Clear Anodized
                                                                         Clear Anodized
                                                                                     Clear Anodized
                                                                 -
                                         -
                                                     -
 Rolled Ball   Screws  QAccessories   Accessory Name              C-MSX672N-2M(NPN)    Quantity    Screws  Rolled Ball
                                                                      Part Number
                                         Sensor
                                                                                         3
                                        BC
                                                   Coupling (mm)
 P.37       Accessories  Motor connection   BL / BR / BM  Screw End Timing Pulley  7×8 Motor Side (100W)  1 1 1  P.37
                                                                     3GT-24 Teeth
                          method
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)  Timing Belt  189-3GT-9  1  Screws  Precision Ball
                                                Motor End Timing Pulley
                                                                     3GT-24 Teeth
 P.59               A           Installation  10kg  Lead 5  -  3kg  Lead 10  15kg  3kg  Lead 20  10kg  P.59
                                Horizontal
                                                                  8kg
 Support Units    for Ball Screw  C  A   500    125    - -  790   280    135   325   156    87     for Ball Screw  Support Units
                                               30kg
                                                                                     6kg
                                                                   49
                                   B
                                                                                      55
                                                            145
                                                                                            30
                                                10
                                                                         23
                                                                               119
                                          43
                                   C
                                                                  107
                                                24
                                                                                      93
 P.81         B                   Wall   107   Lead 5  -    310  Lead 10  50   198  Lead 20  52    P.81
 Motor   Brackets         B     Installation  15kg  30kg  - -  3kg  8kg  15kg  3kg   6kg   10kg    Brackets  Motor
                                          63
                                                                                      91
                                                22
                                                                  104
                                   A
                                                                         48
                                                                                            50
                                                                               193
                                                            304
             A
                                   B      25     9     -    140    48    22    116    54    30
 P.91               C              C     304    119    -    776   273    131   321   153    86     P.91
 Lead Screws                    Installation  2kg  Lead 5  10kg  1kg  Lead 10  5kg  1kg  Lead 20  -  Lead Screws
                                 Vertical
                                                4kg
                                                                  2kg
                                                                                     2kg
 P.93         A         C          A     250    125   50    446   223    89    353   177    - -    P.93
                                                                         89
                                                                  223
                                                                                     177
                                                                               353
                                                125
                                         250
                                   C
                                                            446
                                                      50
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
 P.111          MY               Installation  MY     MP       MR                                  P.111
                                 Horizontal
                                             70
                                                      80
                                                               75
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115                                                                                             P.115
          QSensor wiring diagram
 Stop Plates /    Position Indicators  indicator   *                                               Position Indicators  Stop Plates /
                Incident
                  light
 P.119           (red)                    OUT    Load       DC                                     P.119
                      Main                  IC  (Control Output)  5~24V
 Actuators                                     <100mA                                               Actuators
                      Circuit
 P.131                                                                                             P.131
          QMotor mounting hole diagram
          P10 Panasonic 100W       M10 Mitsubishi 100W
                                   Y10 Yaskawa 100W
                                   T10 Delta 100W
                   P.C.D.45  +0.04          P.C.D.46  +0.04
           φ 8         φ 30  +0.01  φ 8       φ 30  +0.01
                      4-M3                    4-M4
          100W motor shaft dia. (mm): φ8  100W motor shaft dia. (mm): φ8                          186
   186   187   188   189   190   191   192   193   194   195   196