Page 189 - MISUMI SINGAPORE Economy Series
P. 189

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC             L                                        Lead Screws / Actuators  Ball Screws /
          Motor Direct


                                  Mechanical limit of
                                            block 123
                                                                             slide block
                                    slide block  Origin of slide   2-  Effective Stroke  85  Mechanical limit of
 Rolled Ball   Screws                                                       65                     Screws  Rolled Ball
                                                                               18±1
                                     56±1
                                                 30±0.02 φ 3 H7 Depth 6
 P.37                                              45   4-M5 Depth 12         60                   P.37
                                                   60
 Precision Ball   Screws                          116                         42                   Screws  Precision Ball
                                                                              50
                                                                                     56
 P.59                                                                         32   15  2-M4 Depth 12  P.59
                                                                              42
 Support Units    for Ball Screw             73       A  M*40           A     65     4.5  φ 8      for Ball Screw  Support Units



 P.81                                                                       23  65  9.5   φ 4.5    P.81
                                                      A       N- φ 4.5 or M5
                                                                                         A-A View
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
                                                                                            800
                                                            708
                       358
                                            558
                  308
                                                  608
                                                                            858
                                  458
                                                                 758
                            408
                                                                       808
                                                       658
                                                                                 908
                                       508
                                                                                       958
            L
 P.91     Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  1008  P.91
                                       35
                                  65
                                             45
                                                            35
                                                                       55
                                                                  45
            A
                                                                                            55
                                                                                  35
                                                                                       45
                                                       65
                  35
                             55
                                                                            65
                       45
                                                  55
 Lead Screws  Mass  2.7  2.8  16  3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   44   5.1     Lead Screws
                                                            15
                                             11
                                                  12
                                                       13
                                                                  16
            M
                   5
                                                                            18
                                                                                            22
                                                                                       21
                                                                                  20
                        6
                                  8
                                                                       17
                                       10
                             7
                                                                  34
                                                                                            46
                                                                                  42
                                                                            38
                                                            32
                                                                       36
                                  18
                                       22
                                             24
            N
                  12
                       14
                                                       28
                                                  26
                             3
                                                                                       5
 P.93     BL                              Origin of slide   L                                      P.93
          Left Folded
 Lead Screw   Nuts               Mechanical limit of   block 117 116  Effective Stroke  85  Mechanical limit of   Nuts  Lead Screw
                                                                             slide block
                                   slide block
                                    50±1
                                                                              18±1
                                                 60
 P.111                                           45    2- φ 3 H7 Depth 6                           P.111
 Lead Screws   Support Units            112         30±0.02                        60              Support Units  Lead Screws
                                                     4-M4 Depth 12
                                                                                   50
 P.115                                                                       52    42    15  56    P.115
 Stop Plates /    Position Indicators      65            M*40           A           32    Depth 12  Position Indicators  Stop Plates /
                                                                                           2-M4
                                                                                    42
                                                                                    65
 P.119                                                N- φ 4.5 or M5                               P.119
                                                                  A                 4.5  φ 8
 Actuators                                                        A         23  65  9.5   φ 4.5     Actuators
                                                                                         A-AView
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     302  352  402   452  502  552   602  652  702  752   802  852  902   952  1002
            A     35   45    55   65   35    45   55   65   35    45   55   65    35   45   55
            M      5    6    7    8    10    11   12   13   15    16   17   18    20   21   22
            N     12   14    16   18   22    24   26   28   32    34   36   38    42   44   46
           Mass   2.7  2.8   3    3.2  3.4  3.6   3.7  3.9  4.1   4.3  4.4  4.6  4.8   5    5.1
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  184
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   184   185   186   187   188   189   190   191   192   193   194