Page 235 - MISUMI SINGAPORE Economy Series
P. 235

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Bearing Steel   Ball Screw Nut  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /
                                                  Ball Screw
            Components
                                                                          Slide Block
                           Body
                                                                                        Cover
                                     Linear Guide
                                                              SCM415
                        Aluminum Alloy
             Material
                        Clear Anodized
                                                                         Clear Anodized
                                                                 -
          Surface Treatment
                                                     -
                                         -
                                                                                     Clear Anodized
                                                                     Part Number
                                  Accessory Name
 Rolled Ball   Screws  QAccessories  Motor connection  BL / BR / BM  Screw End Timing Pulley  10×14(×11) Motor Side (200W) 10×14 Motor Side (400W)  Quantity  Screws  Rolled Ball
                                                                  C-MSX672N-2M(NPN)
                                                                                            3
                                     Sensor
                                     BC
                                             Coupling (mm)
                                                                                            1
                                                                                            1
                                                                     5GT-25 Teeth
            Accessories
                                              Timing Belt
                                                                     275-5GT-15
                                     BM
 P.37                     method    BL / BR  Motor End Timing Pulley  5GT-25 Teeth          1 1 1  P.37
                                                                     340-5GT-15
                                              Timing Belt
 Precision Ball   Screws  * Panasonic: motor end 11                                                Screws  Precision Ball
          QAllowable load center of gravity overhang (mm)
                                Horizontal
                                               80kg
                                                                                     22kg
 P.59               A           Installation  60kg  Lead 5  95kg  30kg  Lead 10  75kg  10kg  Lead 20  35kg  P.59
                                                                  50kg
 Support Units    for Ball Screw  B  C  B  242  172   138   470   266    164   1222  540   324     for Ball Screw  Support Units
                                         2515
                                                                  1577
                                                                                           1005
                                               1811
                                                                        1004
                                                                               2304
                                                                                     1443
                                                            2727
                                                      1537
                                   A
                                   C
                                                      133
                                                                                           271
                                                164
                                                                         150
                                                                               1028
                                                                  242
                                                            430
                                                                                     451
                                         232
 P.81                             Wall         Lead 5            Lead 10            Lead 20        P.81
                                Installation  55kg  75kg  95kg  35kg  55kg  75kg  12kg  20kg  35kg
                          B
 Motor   Brackets  A               A     257    178   133   363   218    150   854   500   271     Brackets  Motor
                    C              B     269    186   138   395   238    164   1019  596   324
 P.91                              C     2883  2000   1537  2368  1445  1004   2552  1588  1005    P.91
 Lead Screws            C       Installation  15kg  Lead 5  27kg  10kg  Lead 10  18kg  4kg  Lead 20  -  Lead Screws
                                 Vertical
                                                                                     7kg
                                               22kg
                                                                  14kg
                                                                  1072
                                         1118
                                                                               2980
 P.93         A                    A     1118   770   626   1500  1072   833   2980  1700   - -    P.93
                                                                         833
                                                                                     1700
                                   C
                                                            1500
                                                      626
                                                770
 Lead Screw   Nuts  QStatic allowable moment N · m                                                 Nuts  Lead Screw
                                             MY
                                                      MP
                                 Horizontal
 P.111          MY               Installation  551    552      MR                                  P.111
                                                               485
 Lead Screws   Support Units  MR  MP                                                               Support Units  Lead Screws
 P.115    QSensor wiring diagram           *                                                       P.115
                Incident
 Stop Plates /    Position Indicators  indicator   Load                                            Position Indicators  Stop Plates /
                  light
                  (red)
 P.119                Main                OUT IC  (Control Output)  DC                             P.119
                                                            5~24V
                      Circuit
 Actuators                                     <100mA                                               Actuators
 P.131    QMotor mounting hole diagram                                                             P.131
          P20 Panasonic 200W        M20 / 40 Mitsubishi 200W / 400W  P40 Panasonic 400W
                                    Y20 / 40 Yaskawa 200W / 400W
                                    T20 / 40 Delta 200W / 400W
                     P.C.D.70  +0.04           P.C.D.70  +0.04           P.C.D.70  +0.04
           φ 11         φ 50 +0.01   φ 14         φ 50 +0.01   φ 14         φ 50 +0.01
                       4-M4                      4-M5                      4-M4
          200W motor shaft dia. (mm): φ11  200W / 400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14  230
   230   231   232   233   234   235   236   237   238   239   240