Page 241 - MISUMI SINGAPORE Economy Series
P. 241

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  BC  Origin of slide block   Effective Stroke  198       Lead Screws / Actuators  Ball Screws /
          Motor Direct
                                                            L
                                                  246
                                                      200
 Rolled Ball   Screws              Mechanical limit of   290  2× φ 8 H7    Mechanical limit of     Screws  Rolled Ball
                                                                              slide block
                                      slide block
                                                      180
                                                                               40±1
                                                              Depth 15
                                       88±1
                                                       92
 P.37                                                                                              P.37
 Precision Ball   Screws       218 φ 10 Pneumatic joint  35  32.2  8×M8 Depth 20                   Screws  Precision Ball

 P.59                      138  220             164        M×200      A  80                        P.59
 Support Units    for Ball Screw                              N×M10 Depth 16  2  8 H7 Depth 8      for Ball Screw  Support Units




 P.81                                                                          182  220            P.81

 Motor   Brackets                                        φ 8 H7 Effective Stroke 8  Dimension (mm), Mass (kg)  Brackets  Motor

            L
                544 594 644 694 744 794 844 894 944 994 1044 1094 1144 1194 1244 1294 1344 1394 1444 1494 1544 1594 1644 1694 1744 1794 1844 1894 1944
 P.91     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500  P.91
                100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            A
 Lead Screws  Mass  23.7 25.2 26.7 28.2 29.7 31.2 32.7 34.2 35.7 37.2 38.7 40.2 41.7 43.2 44.7 46.2 47.7 49.2 50.7 52.2 53.7 55.2 56.7 58.2 59.7 61.2 62.7 64.2 65.7  Lead Screws
                                                  4
                               2
                                                                                        7
                         2
                                                                                      7
                            2
                                                     4
                                       3
                                    3
                                                                                              8
                                                                                           8
                                               4
                                  2
                                          3
                                             3
                                                                        6
                                                             5
                                                                           6
            M
                                                                5
                                                                   5
                                                                     6
                                                          5
                    1
                                                                                   7
                       1
                                                                                7
                                                        4
                                                                              6
                 1
                       6
                         8
                            8
                 6
            N
                    6
                                  8
                                    10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
                               8
                                                             L
 P.93     BL                                 Origin of slide block   Effective Stroke  226.5  Mechanical limit of   P.93
          Left Folded
                                                 272
 Lead Screw   Nuts                Mechanical limit of   200    Depth 15         slide block        Nuts  Lead Screw
                                                      290
                                                                                  70±1
                                                              2× φ 8 H7
                                    slide block
                                                      180
                                                       92
                                     115±1
 P.111                                                                         φ 10 Pneumatic joint  P.111
 Lead Screws   Support Units                                  8×M8 Depth 20   35                   Support Units  Lead Screws
 P.115                                          32.2                                    218        P.115
 Stop Plates /    Position Indicators           190       M×200       A   108.5         220    138  Position Indicators  Stop Plates /
                                                              N×M10
 P.119                                                       Depth 16                 317          P.119
 Actuators                                                              2        8 H7 Depth 8  182  220  Actuators
 P.131                                                   φ 8 H7 Effective Stroke 8  Dimension (mm), Mass (kg)  P.131
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500
            L   599 649 699 749 799 849 899 949 999 1049 1099 1149 1199 1249 1299 1349 1399 1449 1499 1549 1599 1649 1699 1749 1799 1849 1899 1949 1999
            A   100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            M    1  1  1  2  2  2  2  3  3  3  3  4  4  4  4  5  5  5  5  6  6  6  6  7  7  7  7  8  8
            N    6  6  6  8  8  8  8  10 10 10 10 12 12 12 12 14 14 14 14 16 16 16 16 18 18 18 18 20 20
           Mass  24.9 26.4 27.9 29.4 30.9 32.4 33.9 35.4 36.9 38.4 39.9 41.4 42.9 44.4 45.9 47.4 48.9 50.4 51.9 53.4 54.9 56.4 57.9 59.4 60.9 62.4 63.9 65.4 66.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  236
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   236   237   238   239   240   241   242   243   244   245   246