Page 244 - MISUMI SINGAPORE Economy Series
P. 244

1      Economy series                           Product Overview                                            Product Overview                                Single Axis Robots Precision Belt Drive    1
                                                                                                                                                                                       Economy series
           Single Axis Robots Precision Belt Drive
    Ball Screws /    Lead Screws / Actuators  Economy series                                                                                                                                              Lead Screws / Actuators  Ball Screws /






    Rolled Ball   Screws  Single Axis Robots Precision Belt Drive                                                                                                                                         Screws  Rolled Ball



   P.37          Large Load                                                                                                                                                                               P.37
    Precision Ball   Screws  Super Long Stroke                                                                                                                                                            Screws  Precision Ball
                 High Speed



   P.59                                                                                                                                                                                                   P.59
    Support Units    for Ball Screw  QFeature                                                                                                                                                             for Ball Screw  Support Units




   P.81   Low price is achieved by simplifying the structure and sharing the parts.                                                                                                                       P.81
          The aluminum alloy base is equipped with linear guides and belts, enabling high-speed, high-load
    Motor   Brackets  performance at a low price.                                                                                                                                                         Brackets  Motor
          Positioning holes are availalble with both Actuator body and Slide Block for easy and rapid instllation.
          Fully-Sealed Type compatible models are also available for selection.
   P.91   QProduct Parameter                                                                                                                                                                              P.91
     Lead Screws  Operating   Part   Body    Belt Specification  Motor  Positioning   Max. payload (kg)  Max.    Stroke    Rated                                                                           Lead Screws


                                                                               Speed
                               (mm) Belt Width
                                                                                            (N)
                                                   (W)
                                                          (mm)
   P.93   Environment Number  Reducer width   (mm)  Lead   Output  Repeatability  Horizontal Vertical  (mm/s)  (mm)  Thrust                                                                               P.93
                                            (mm)
    Lead Screw   Nuts  E-MTB5  Provided  50  9  40  100            3      -    2000  50-800  42                                                                                                           Nuts  Lead Screw
                         Not
                                65
                                                                   3
                                                                                     100-800
   P.111         E-MTB6        102    12     40    100             10     - -  2000  100-2550  51                                                                                                         P.111
                                      15
                                                                               1600
                                                                                            61
                                             32
                                                   100
    Lead Screws   Support Units  General   E-MTB14  135  22  40  200  25  -    2000  100-3050  100                                                                                                        Support Units  Lead Screws
                 E-MTB10
   P.115         E-MTB17  Provided  170  30  40    400             45     -    2000  100-3050  204                                                                                                        P.115
    Stop Plates /    Position Indicators  E-MTB22  220  50  40  750  ±0.04  85  -  2000  100-3550  367                                                                                                    Position Indicators  Stop Plates /
   P.119         E-MCB5  Not    50    9      40    100             3      -    2000  50-800  42                                                                                                           P.119
                        Provided  65  12     40    100             3      -    2000  100-800  51
                 E-MCB6
     Actuators   E-MCB10       102    15     32    100             10     -    1600  100-2550  61                                                                                                          Actuators


           Clean
   P.131                                                                                                                                                                                                  P.131
                 E-MCB14       135    22     40    200             25     -    2000  100-3050  100
                        Provided
                 E-MCB17       170    30     40    400             45     -    2000  100-3050  204
                 E-MCB22       220    50     40    750             85     -    2000  100-3550  367






    239
   239   240   241   242   243   244   245   246   247   248   249