Page 254 - MISUMI SINGAPORE Economy Series
P. 254

1                   Single Axis Robots E-MTB10 Precision Belt Drive, Semi-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MTB10-L32-300-L-P10-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New



                                                     822.00
                                                                                        from
    Rolled Ball   Screws                         Volume Discount           SGD 11 days                                                                                                                    Screws  Rolled Ball


                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                      QBasic Specifications
   P.59                                                     Drive Method          Belt Drive                                                                                                              P.59
                                                                                  Provided
                                                             Reducer
    Support Units    for Ball Screw  (Motor On Left Side) L  (Motor On Right Side) R  (Motor On Lower Left Side)  High rigidity linear guide (mm)  W20×H18                                                for Ball Screw  Support Units
                                                          Body width (mm)
                                                                                    102
                                                   LD
   P.81                                                    Belt Width (mm)          15                                                                                                                    P.81
                                                           Drive power (W)          100
                                    LU
                     RD
                                                  RU
    Motor   Brackets  (Motor On Lower Right Side)  (Motor On Upper Left Side)  (Motor On Upper Right Side)  Operating Environment  General  Rated                                                         Brackets  Motor
                                    4
                                                                                      Max.
                                                   6
                                                           7
                                                                  Positioning  Max. Payload (kg)
          Part Number
                          3Stroke
                                            5
                     2
                                                 Motor
                                  Motor
                                                          Sensor
                                                                                      Speed
                                                                   (mm)
                                          Brand
                                                                                             (N)
                    (mm) increments)
   P.91     1Type   Lead   (50mm   Position  Motor   Output  Position  Repeatability   Horizontal Use Vertical Use  (mm/sec)  Thrust                                                                      P.91
     Lead Screws                 (Right Side)  (Panasonic)   C                                                                                                                                             Lead Screws
                                            M
                                    L
                                 (Left Side)  (Mitsubishi)
                                    R
                                            P
                                   LD
                                            Y
                                                        (Motor Side)
                                                   10
                                                           D
   P.93    E-MTB10   32  100~2550  (Lower Left Side)  (Yaskawa)   (100W)  Opposite Side)  ±0.04  10  -  1600   61                                                                                         P.93
                                            T
                                   RD
                                                          (Motor
                                 (Lower Right Side)
                                           (Delta
    Lead Screw   Nuts            (Upper Left Side)   Electronics)                                                                                                                                         Nuts  Lead Screw
                                   LU
                                            Z
                                   RU
                                         (Prepared by
                                 (Upper Right Side)
                                          Customer)
   P.111  E A motor is not included to this product and it must be purchased separately.                                                                                                                  P.111
          EThis product cannot be used vertically.
    Lead Screws   Support Units  EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                   Support Units  Lead Screws
          EWhen Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EMotor acceleration & deceleration setting 0.5 sec.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Example
   P.115  Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position                                                                             P.115
                                                     L
                                                                                -
                                                                                       C
                                                           -
                                                                     P10
                                -
                      E-MTB10
                                               -
                                   L32
                                       -
                                          300
    Stop Plates /    Position Indicators  QMotor Code and recommended Servo Motors  Servo Motor Model  Servo Drive Model                                                                                  Position Indicators  Stop Plates /
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                    Motor Code
                              With / Without Brake Motor Output Output Voltage
            Brand
   P.119   Mitsubishi   M     Without Brake  100W    220V        HG-KR13J          MR-J4-10A                                                                                                              P.119
                                                               MSMF012L1U2M
           Panasonic    P     Without Brake  100W    220V      SGM7J-01AFC6S    SGD7S-R90A00A002
                                                                                   MADLN05SE
                              Without Brake
                        Y
                                           100W
            Yaskawa
                                                     220V
     Actuators  Delta   T     Without Brake  100W    220V      ECMA-C20401FS      ASD-B2-0121-B                                                                                                            Actuators
          Part Number  Lead   Reducer                Max. Movement Speed (mm/sec)
   P.131            (mm)          100     400     600     800     1000    1200    1400    2550                                                                                                            P.131
           E-MTB10   32  Provided                             1600
          E Values in the table are reference values calculated according to the critical speed and DN value of the belt.
          E Values in the table indicate the maximum safe speed for each stroke, as well as the maximum safe speed for standard strokes. Exceeding these speeds can increase
           belt wear, cause belt breakage and shorten the service life.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    249             Type  E-MTB10           Keyword  single axis robot                Economy series
   249   250   251   252   253   254   255   256   257   258   259