Page 259 - MISUMI SINGAPORE Economy Series
P. 259

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  11.7  Mechanical limit of   140  L+71  170  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
                                                                 Effective Stroke
                                                 Origin of slide block 259
          L: Motor On Left Side
                                                                                        slide block
                                                 slide block 181±1
                                                                                         92±1
                                                           122
                                                           70
 Rolled Ball   Screws                         135  2- φ 6 H7 Depth 15  50  4-M4 Depth 10  5.7  A (5:1) 3.5 134  Screws  Rolled Ball
                                                                                          1.8
                                                                                          5.5
                                                                 8-M6 Depth 15
                                                         32
                                                                                           122
 P.37                                         93  75.5                                 93  106  A  P.37
 Precision Ball   Screws                              138        M*200 N- φ 7  A 5 H7 Depth 8  1  70  135  Screws  Precision Ball
                                                                  Effective Stroke+75
 P.59                                                     50  φ5 H7 Effective Stroke 8 N-M6 Depth 10  106  135  P.59
 Support Units    for Ball Screw  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  for Ball Screw  Support Units
                                                      148
                                                                 M*200
                                                                                   60
                                                                               A
                                                                                  Dimension (mm), Mass (kg)
 P.81       L    458 508 558 608 658 708 758 808 858 908 958 1008 1058 1108 1158 1208 1258 1308 1358 1408 1458 1508 1558 1608 1658 1708 1758 1808 1858 1908  P.81
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            A
                                                                                           8
                                      3
                                                                      6
                                                            5
                                                         4
                                                                         6
                                              3
                                                 4
                                                                                 7
            M    1 6  1 6  1 6  1 6  2 8  2 8  2 8  2 8  10  10 3  10 3  10  12  12 4  12 4  12  14  14 5  14 5  14 5  16  16  16 6  16 6  18  18  18 7  18 7  20  20
                                                                                              8
                                                                                   7
            N
 Motor   Brackets  Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050  Brackets  Motor
                    9
           Mass
                      9.5 10 10.5 11 11.4 12 12.4 13 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.3 17.9 18.5 19.1 19.7 20.3 20.9 21.5 22.1 22.7 23.3 23.9
                 8.6
            L    1958 2008 2058 2108 2158 2208 2258 2308 2358 2408 2458 2508 2558 2608 2658 2708 2758 2808 2858 2908 2958 3008 3058 3108 3158 3208 3258 3308 3358 3408
 P.91       A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200  P.91
                                    10
                                      10
                                         10
                                                 11
                                              11
                                            11
                                                                         13
                                                                      13
                                                                   13
                                                                           14
                                                                                 14
                                                                              14
                                                                                   14
                                                                 13
                                                      12
                                                                                        15
                                                   11
                                                         12
                                                                                      15
                                                              12
                                                           12
            M
                    8
                               9
                       9
                                                                                           15
                         9
                                                                                              15
                                 10
                            9
                 8
 Lead Screws  LD / RD  24.5 25.1 25.7 26.3 26.9 27.5 28.1 28.7 29.3 29.9 30.5 31.1 31.7 32.3 32.9 33.5 34.1 34.7 35.3 35.9 36.5 37.1 37.7 38.3 38.9 39.5 40.1 40.7 41.3 41.9  Lead Screws
                                                           28
                                                 26
                                                      28
                                                                                              34
                    20
                                                              28
                                                                                        34
            N
                      22
                                                   26
                         22
                                                                                      34
                                                                 30
                 20
                                      24
                                                                                   32
                              22
                                                                           32
                                                                                 32
                                 24
                                                                              32
                                    24
                                         24
                                                                                           34
                                                         28
                                              26
                            22
                                                                   30
                                                                      30
                                                                         30
                                           26
           Mass
                                                                   L+3.5
                                            slide block
                                                       191.5
 P.93     LD: Motor On Lower Left Side    Mechanical limit of   Origin of slide block   Effective Stroke  170  Mechanical limit of   P.93
                                             113.5±1
                                                                                        slide block
                                                           140
                                                                                         92±1
                                                           122
 Lead Screw   Nuts                                11.7  135  70                         A (5:1) 3.5  Nuts  Lead Screw
                                                                                        5.7
                                                                                           1.8
                                                                                           5.5
 P.111                                          2- φ 6 H7 Depth 15  50  4-M4 Depth 10      134     P.111
                                                                8-M6 Depth 15
                                                                                           122
                                                        32
 Lead Screws   Support Units                     158.5  93                             93     A    Support Units  Lead Screws
 P.115                                                 138       M*200  N- φ 7  5 H7   A Depth 8  70  106  P.115
                                                                                           135
 Stop Plates /    Position Indicators                     50  φ5 H7 Effective Stroke 8 N-M6 Depth 10  1  106  135  Position Indicators  Stop Plates /
                                                                 Effective Stroke+75
                                                                                   60
 P.119                                                148        M*200         A  Dimension (mm), Mass (kg)  P.119
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
 Actuators  L    458 508 558 608 658 708 758 808 858 908 958 1008 1058 1108 1158 1208 1258 1308 1358 1408 1458 1508 1558 1608 1658 1708 1758 1808 1858 1908  Actuators
            A
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                                      3
                            2
                                         3
                                                                      6
                                                                                              8
                                                                              6
                                                                                 7
                                 2
                               2
                                                                         6
                                    2
                                                                            6
                                                                                           8
                    1
            M
                                                                                   7
                                                    4
                                                              5
                 1
                                                         4
                                                            5
                                                                                      7
                                                      4
                                            3
                         1
                                                                    5
                                                                                         7
                       1
                                                 4
                                              3
                                                                 5
                                                                                              20
                                                                                   18
                                                                                           20
                                                                                      18
                                                                                        18
                                         10
                                      10
                                    8
                                           10
                                                   12
                                                 12
                                              10
                       6
                 6
            N
                         6
                                 8
                               8
                            8
                                                                      16
                                                                   14
                                                                 14
                                                                         16
                                                                                 18
                                                                              16
                                                                           16
                                                              14
                                                           14
                                                         12
                                                      12
 P.131     Mass  8.6  6 9  9.5 10 10.5 11 11.4 12 12.4 13 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.3 17.9 18.5 19.1 19.7 20.3 20.9 21.5 22.1 22.7 23.3 23.9  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    1958 2008 2058 2108 2158 2208 2258 2308 2358 2408 2458 2508 2558 2608 2658 2708 2758 2808 2858 2908 2958 3008 3058 3108 3158 3208 3258 3308 3358 3408
            A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            M    8  8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15
            N    20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34
           Mass  24.5 25.1 25.7 26.3 26.9 27.5 28.1 28.7 29.3 29.9 30.5 31.1 31.7 32.3 32.9 33.5 34.1 34.7 35.3 35.9 36.5 37.1 37.7 38.3 38.9 39.5 40.1 40.7 41.3 41.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  254
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   254   255   256   257   258   259   260   261   262   263   264