Page 263 - MISUMI SINGAPORE Economy Series
P. 263

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  Mechanical limit of   Origin of slide block 265  Effective Stroke  175  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
                                                              L+71
                                     slide block
          L: Motor On Left Side
                                      179±1
                                                                                   slide block
                                                         152
                                                                                     91±1
                                                         136
                                    A (5:1)
                                        3.5              100
 Rolled Ball   Screws                   169  170  2- φ 6 H7 Depth 15  8-M8 Depth 20                Screws  Rolled Ball
                                    5.7
                                        1.8
                                        5.5
 P.37                            108  103  A  156      39  50  4-M4 Depth 10                       P.37
 Precision Ball   Screws            37  140        118       M*200 N- φ 9  A  51                   Screws  Precision Ball
                                        170
                                                                        8 H7 Depth 10
 P.59                                                  50   Effective Stroke + 125  1  140  170    P.59
 Support Units    for Ball Screw                   133    φ8 H7 Effective Stroke 10  N-M8 Depth 12  A  36  Dimension (mm), Mass (kg)  for Ball Screw  Support Units


                                                              M*200
 P.81     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  P.81
                 469 519 569 619 669 719 769 819 869 919 969 1019 1069 1119 1169 1219 1269 1319 1369 1419 1469 1519 1569 1619 1669 1719 1769 1819 1869 1919
            L
            A    100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150
                                              4
                                                    4
                       1
                                                 4
                                                         5
                 1
                                                                                      7
                    1
                                                      4
                                            3
                                    3
                                                                                           8
                               2
                                 2
                                                                                              8
                         2
                                         3
                                                                                         8
                                      3
                            2
            M
                                                                 5
                                                              5
                                                                            6
                                                                      6
                                                                                 7
                                                                    6
                                                                         6
                                                            5
                                                                                   7
                                                                              7
 Motor   Brackets  Mass  12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8  Brackets  Motor
                                 8
                                                                                 18
                                                                         16
                                    10
                                                                              18
                                                                                              20
                                                                           16
                                      10
                                                                                           20
                                                                                        20
                                                                                   18
                                                      12
                                                   12
                                                              14
                                                           14
                                                         14
                                                                                      18
                                           10
                                                                      16
                                         10
                                              12
                                                                 14
                                                 12
                                                                   16
                 6
                               8
                    6
            N
                         8
                            8
                       6
                 1969 2019 2069 2119 2169 2219 2269 2319 2369 2419 2469 2519 2569 2619 2669 2719 2769 2819 2869 2919 2969 3019 3069 3119 3169 3219 3269 3319 3369 3419
            L
 P.91     Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050  P.91
            A
                 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50
 Lead Screws  LD / RD  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8  Lead Screws
                                                           12
                                                         12
                                                 11
                                              11
                       9
                                                   12
                 8
                                                      12
                    9
                                                                                 14
                                                                              14
                                                                                              16
                                                                                   15
                                                                                           15
                                                                                        15
                                                                                      15
                                                                   13
                                                                 13
                                                              13
                                                                      13
                                                                           14
                                                                         14
            M
                                            11
                            9
                              10
                                    10
                                         11
                         9
                                      10
                                 10
                                                                                              36
                                                              30
                                                                 30
                                                                   30
                                      24
                            22
                                                         28
                                                                                           34
                                 24
                                                           28
                 20
                                                                           32
                              24
                                    24
                                                                                   34
                                                                              32
                                                                                      34
                                                                      30
                                                                                 32
            N
                                                                         32
                                                                                        34
                                                      28
                                              26
                                                   28
                                           26
                         22
                                         26
                      22
                                                 26
                    22
           Mass
                                                              L+3.5
                                        slide block
 P.93     LD: Motor On Lower Left Side  Mechanical limit of   Origin of slide block 197.5 152  Effective Stroke  175  Mechanical limit of   P.93
                                                                                  slide block
                                         111.5±1
                                                                                    91±1
                                                        136
 Lead Screw   Nuts                                      100                      A (5:1) 3.5       Nuts  Lead Screw
                                                                                 5.7
                                                170
                                                                                     1.8
                                                                                     5.5
 P.111                                       2- φ 6 H7 Depth 15  8-M8 Depth 20      169            P.111
 Lead Screws   Support Units                    108    39 50  4-M4 Depth 10        A  156          Support Units  Lead Screws
 P.115                                         158.5                                     37        P.115
                                                   118       M*200     8 H7 Depth 10 A  51  140
                                                                                   170
                                                               N- φ 9
 Stop Plates /    Position Indicators                 50    Effective Stroke + 125  1  140  170    Position Indicators  Stop Plates /
 P.119                                                    φ8 H7 Effective Stroke 10  N-M8 Depth 12  P.119
                                                   133                    A   36
                                                             M*200                Dimension (mm), Mass (kg)
 Actuators  L    469 519 569 619 669 719 769 819 869 919 969 1019 1069 1119 1169 1219 1269 1319 1369 1419 1469 1519 1569 1619 1669 1719 1769 1819 1869 1919  Actuators
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
                 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150
            A
                               2
                                                                                   7
                                                                         6
                                                                                 7
                                      3
                                    3
                 1
                                                                            6
                                                                              7
                                                                                           8
                                         3
                                                      4
                                                                                         8
                                              4
                                                                 5
                                                              5
                       1
                                 2
                         2
                                                                                      7
                                                         5
                                            3
                                                            5
                                                    4
                            2
                                                 4
                                                                      6
            M
                                                                                              8
                    1
                                                                    6
                               8
                                              12
                                           10
                                 8
                                                                                           20
                                                                                        20
                                                                                      18
                                                                                   18
                                                   12
                                      10
                                                         14
            N
                 6
                                                                 14
                                         10
                         8
                                                           14
                                                                                              20
                                                      12
                                                              14
                                    10
                                                                           16
                                                                              18
                                                                                 18
                       6
                                                 12
                                                                      16
                                                                   16
                            8
                                                                         16
                    6
 P.131     Mass  12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    1969 2019 2069 2119 2169 2219 2269 2319 2369 2419 2469 2519 2569 2619 2669 2719 2769 2819 2869 2919 2969 3019 3069 3119 3169 3219 3269 3319 3369 3419
            A    200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50
            M    8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15  16
            N    20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34  36
           Mass  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  258
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   258   259   260   261   262   263   264   265   266   267   268