Page 267 - MISUMI SINGAPORE Economy Series
P. 267

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  Mechanical limit of   Origin of slide block   Effective Stroke  226  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
                                                              L+102
          L: Motor On Left Side
                                                      363
                                         slide block
                                                           230
                                                                                 slide block
                                          227.5±1
                                                           210
                                                                                  101±1
                                              7.7
                                                           110
                                                                                  5.5
 Rolled Ball   Screws                           220  2- φ 8 H7 Depth 15  8-M8 Depth 25  1.8 A (5:1) 5.7  Screws  Rolled Ball
                                                                                 3.5
                                           214
                                                                                  214
 P.37                                      230            47 50 4-M5 Depth 12     230  A           P.37
 Precision Ball   Screws                       A     294      M*200   8 H7 Depth 12  85  182       Screws  Precision Ball
                                                                        A
                                                                                  220
                                                                N- φ 9
 P.59                                                     50  Effective Stroke + 135 2             P.59
 Support Units    for Ball Screw  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  for Ball Screw  Support Units
                                                            φ8 H7 Effective Stroke 12 N-M10 Depth 16
                                                     274
                                                             M*200
                                                                           105
                                                                       A
                                                                                  Dimension (mm), Mass (kg)
            A
 P.81       L    577 627 677 727 777 827 877 927 977 1027 1077 1127 1177 1227 1277 1327 1377 1427 1477 1527 1577 1627 1677 1727 1777 1827 1877 1927 1977 2027  P.81
                 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150
                                                         5
                                                            5
                                              4
                                                                                   7
                                      3
                                                                         6
                                    3
                                                 4
                                                                                              8
                                                                                           8
                                                                      6
                                                                                 7
            M    1 6  1 6  1 6  2 8  2 8  2 8  2 8  10  10  10 3  10 3  12  12  12 4  12 4  14  14  14 5  14 5  16 6  16  16  16 6  18 7  18  18  18 7  20 8  20  20
            N
 Motor   Brackets  Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050  Brackets  Motor
                 12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8
           Mass
            L    2077 2127 2177 2227 2277 2327 2377 2427 2477 2527 2577 2627 2677 2727 2777 2827 2877 2769 2877 2927 2977 3027 3127 3177 3227 3277 3327 3377 3427 3477
 P.91       A    200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50  P.91
                                            11
                                              11
                                                                      13
                                      10
                                                                                      15
                                                                              14
                                         11
                                                                                 14
                                                         12
                                                      12
                                                              13
                                                           12
                                                                         14
                                                                   13
                                                                                   15
                                                 11
                                                                 13
                                                                           14
                                                   12
                                    10
                                                                                           15
                 8
            M
                              10
                    9
                                                                                        15
                         9
                            9
                       9
                                                                                              16
                                 10
 Lead Screws  LD / RD  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8  Lead Screws
                                                      28
                                                         28
                      22
                                                   28
                         22
                                                                              32
                                                                           32
                                                                                        34
                                                                                 32
                                                                         32
                                                                 30
                                                              30
            N
                                                                      30
                                                                   30
                                                           28
                    22
                                                                                              36
                                                                                           34
                 20
                                              26
                                                                                   34
                            22
                                 24
                                           26
                                      24
                                                 26
                                    24
                                         26
                                                                                      34
                              24
           Mass
                                                                L+10.5
                                                       261.5
 P.93     LD: Motor On Lower Left Side   Mechanical limit of   Origin of slide block   Effective Stroke  226  Mechanical limit of   P.93
                                            slide block
                                                           230
                                                                                slide block
                                            136.5±1
                                                           210
 Lead Screw   Nuts                               7.7 220   110                 1.8 A (5:1)         Nuts  Lead Screw
                                                                                 101±1
                                                                                 5.5
                                                                                 3.5
 P.111                                           2- φ 8 H7 Depth 15  8-M8 Depth 25  230  5.7       P.111
 Lead Screws   Support Units                        134   4750 4-M5 Depth 12        A  55 134      Support Units  Lead Screws
                                                                                214
 P.115                                              75.5  202.5  M*200  8 H7 Depth 12  85  182  14  P.115
                                                                        A
                                                                                220
                                                                N- φ 9
 Stop Plates /    Position Indicators                     50  Effective Stroke + 135  2            Position Indicators  Stop Plates /
 P.119                                                182.5  φ8 H7 Effective Stroke 12 N-M10  Depth 16  105  Dimension (mm), Mass (kg)  P.119
                                                              M*200
                                                                       A
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550
 Actuators  L    577 627 677 727 777 827 877 927 977 1027 1077 1127 1177 1227 1277 1327 1377 1427 1477 1527 1577 1627 1677 1727 1777 1827 1877 1927 1977 2027  Actuators
                 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150
            A
                                 2
                                                                            6
                                                                    6
                                                                         6
                                    3
                                                                      6
                                      3
                                                                                   7
                                                                                 7
                    1
                            2
                                                         5
                                                                                         8
                                            3
                                                      4
                         2
                                                 4
                                              4
                       1
                                                    4
                                                                                           8
                                                              5
            M
                               2
                                                                 5
                                         3
                                                                                      7
                 1
                                                                              7
                                                                                              8
                                                            5
                                                                                        20
                                                                                           20
                                                                                              20
                                                                                 18
                                                                                   18
                                                                                      18
                                      10
                                    10
                                 8
                                         10
                                                 12
                                              12
                                           10
                    6
                 6
            N
                       6
                               8
                            8
                         8
                                                                      16
                                                                   16
                                                                 14
                                                                              18
                                                                           16
                                                                         16
                                                           14
                                                         14
                                                      12
                                                              14
                                                   12
 P.131     Mass  12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    2077 2127 2177 2227 2277 2327 2377 2427 2477 2527 2577 2627 2677 2727 2777 2827 2877 2769 2877 2927 2977 3027 3127 3177 3227 3277 3327 3377 3427 3477
            A    200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50
            M    8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15  16
            N    20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34  36
           Mass  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  262
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   262   263   264   265   266   267   268   269   270   271   272