Page 265 - MISUMI SINGAPORE Economy Series
P. 265

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Timing Belt  Timing Pulley  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

                                     Linear Guide
            Components
                           Body
                                                                          Slide Block
                                                                                        Cover
             Material
                                                  Urethane
                                                              45C Steel
                        Aluminum Alloy
                                                                         Clear Anodized
                        Clear Anodized
                                                                                     Clear Anodized
          Surface Treatment
                                         -
                                                             Nickel Plated
                                                     -
 Rolled Ball   Screws  QAccessories  Accessory Name  C-MSX672N-2M(NPN)           Quantity          Screws  Rolled Ball
                                                       Part Number
                                Sensor
                                                                                   3
 P.37       Accessories    Screw End Timing Pulley  3GT-65 Teeth (Large Wheel)     1 1 1           P.37
                                                       3GT-26 Teeth
                           Motor End Timing Pulley
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)                          Screws  Precision Ball
                               Timing Belt
                                                       288-3GT-25
                                 Horizontal
                    A
 P.59                            Installation  10kg  20kg     30kg     45kg                        P.59
                                                                        588
                                    A
                                            2942
                                                               926
                                                     1430
 Support Units    for Ball Screw  B  C  B   1133      547      350      219                        for Ball Screw  Support Units
                                    C
                                            1033
                                                      498
                                                                        201
                                                               320
 P.81                              Wall                                                            P.81
                                 Installation  15kg  25kg     35kg     45kg
 Motor   Brackets  A      B         A        676      390      269      201                        Brackets  Motor
                                             742
                                                      428
                                                               294
                                                                        219
                                    B
                    C               C       1933     1127      781      588
 P.91     QStatic allowable moment N · m                                                           P.91
 Lead Screws    MY               Installation  1032  1034      MR                                   Lead Screws
                                                      MP
                                             MY
                                 Horizontal
                                                               908
 P.93         MR        MP                                                                         P.93
 Lead Screw   Nuts  QSensor wiring diagram                                                         Nuts  Lead Screw
 P.111          Incident                   *                                                       P.111
                  light
 Lead Screws   Support Units  indicator  Main   OUT IC  Load  DC                                   Support Units  Lead Screws
                 (red)
                                                            5~24V
 P.115                Circuit                  (Control Output)                                    P.115
                                               <100mA
 Stop Plates /    Position Indicators  QMotor mounting hole diagram                                Position Indicators  Stop Plates /
 P.119    P40 Panasonic 400W        M40 Mitsubishi 400W                                            P.119
                                    Y40 Yaskawa 400W
                                    T40 Delta 400W
 Actuators           P.C.D.70  +0.04           P.C.D.70  +0.04                                      Actuators
 P.131     φ 14         φ 50 +0.01   φ 14         φ 50 +0.01                                       P.131
                       4-M4                      4-M5
          400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  260
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   260   261   262   263   264   265   266   267   268   269   270