Page 269 - MISUMI SINGAPORE Economy Series
P. 269

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Carbon Steel  Timing Belt  Timing Pulley  Aluminum Alloy  Aluminum Alloy  Lead Screws / Actuators  Ball Screws /

            Components
                                                                          Slide Block
                                     Linear Guide
                                                                                        Cover
                           Body
             Material
                                                              45C Steel
                        Aluminum Alloy
                                                  Urethane
                                                             Nickel Plated
                                         -
          Surface Treatment
                                                     -
                        Clear Anodized
                                                                                     Clear Anodized
                                                                         Clear Anodized
 Rolled Ball   Screws  QAccessories  Accessory Name  C-MSX672N-2M(NPN)           Quantity          Screws  Rolled Ball
                                                       Part Number
                                                                                   3
                                Sensor
 P.37       Accessories    Screw End Timing Pulley  5GT-60 Teeth (Large Wheel)     1 1 1           P.37
                                                       5GT-24 Teeth
                           Motor End Timing Pulley
 Precision Ball   Screws  QAllowable load center of gravity overhang (mm)                          Screws  Precision Ball
                                                       420-3GT-25
                               Timing Belt
                                 Horizontal
                    A
 P.59                            Installation  45kg  65kg     85kg                                 P.59
                                                               768
                                                     1052
                                    A
                                            1588
 Support Units    for Ball Screw  B  C  B    600      328      281                                 for Ball Screw  Support Units
                                    C
                                             349
                                                               206
                                                      285
 P.81                              Wall                                                            P.81
                                 Installation  40kg  60kg     85kg
 Motor   Brackets  A      B         A        500      315      206                                 Brackets  Motor
                                                      430
                                             685
                                                               281
                                    B
                    C               C       1805     1152      768
 P.91     QStatic allowable moment N · m                                                           P.91
 Lead Screws    MY               Installation  2052  2052     1810                                  Lead Screws
                                             MY
                                                               MR
                                                      MP
                                 Horizontal
 P.93         MR        MP                                                                         P.93
 Lead Screw   Nuts  QSensor wiring diagram                                                         Nuts  Lead Screw
 P.111          Incident                   *                                                       P.111
                  light
 Lead Screws   Support Units  indicator  Main   OUT IC  Load  DC                                   Support Units  Lead Screws
                 (Red)
                                                            5~24V
 P.115                Circuit                  (Control Output)                                    P.115
                                               <100mA
 Stop Plates /    Position Indicators  QMotor mounting hole diagram                                Position Indicators  Stop Plates /
 P.119    P75 Panasonic 750W P.C.D.90  M75 Mitsubishi 750W P.C.D.90                                P.119
                                       Y75 Yaskawa 750W
                                       T75 Delta 750W
 Actuators                φ 70 +0.01                    φ 70 +0.01                                  Actuators
                             +0.04
                                                           +0.04
 P.131     φ 19                         φ 19                                                       P.131
                         4-M5                          4-M6
          750W motor shaft dia. (mm): φ19  750W motor shaft dia. (mm): φ19

           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  264
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   264   265   266   267   268   269   270   271   272   273   274