Page 274 - MISUMI SINGAPORE Economy Series
P. 274

1                   Single Axis Robots E-MCB6 Precision Belt Drive, Fully-Sealed Type                                                                                                                  1


    Ball Screws /    Lead Screws / Actuators  BM  Mechanical limit of   159  30±0.02 2- φ 3 H7 Depth 6  101  Mechanical limit of                                                                          Lead Screws / Actuators  Ball Screws /
                                                              L
          Motor On Lower Side
                                                              Effective Stroke
                                                                                   slide block
                                    slide block
                                                                                     33±1
                                      91±1
    Rolled Ball   Screws                             42  45  4-M5 Depth 12               65                                                                                                               Screws  Rolled Ball
                                                              60
                                                       60
   P.37                                                116                               42                                                                                                               P.37
                                                                                         32
    Precision Ball   Screws                                                   2-M4 Depth 12   15  56                                                                                                      Screws  Precision Ball



   P.59                                         117            M*40          A                                                                                                                            P.59
    Support Units    for Ball Screw                        A                      23  65  4.5  φ 8                                                                                                        for Ball Screw  Support Units




   P.81                                                    A      N- φ 4.5 or M5       9.5  A-A View                                                                                                      P.81
                                                                                             φ 4.5
    Motor   Brackets                                                              Dimension (mm), Mass (kg)                                                                                               Brackets  Motor
                                                                                       750
                                                                                            800
                                       560
                            460
                       410
                  360
                                  510
                                            610
                                                                       860
                                                                            910
                                                                                 960
                                                                 810
                                                  660
                                                       710
                                                            760
            L
   P.91   Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  1010  1060                                                                                                   P.91
                                                  63
                                                       73
                                             93
            A
                                       83
                                                            83
                                                                                  83
                                                                                       93
                                                                                            63
                                                                  93
                                                                       63
                                                                            73
                                  73
                             63
                  83
                       93
     Lead Screws  Mass  2.5  2.6  2.8  18  3.3  3.4  3.5  3.7  3.9  4.1  4.2  4.4  4.6  4.8  4.9                                                                                                           Lead Screws
                                                  12
                                                                                       20
                        5
                                                                            18
                                                                  15
                                                       13
                                                                       17
                                  8
                                                                                  19
                                        9
                                                            14
                             7
            M
                                             10
                                                                                            22
                   4
                                                            30
                                                                                            46
                  10
                                                                            38
                                                                                  40
                       12
                                                                  32
                                                                       36
                                                  26
                                                       28
                                                                                       42
            N
                                       20
                             16
                                             22
                                  3
          Motor On Upper Side
   P.93   BW                      Mechanical limit of   159  Effective Stroke  101  Mechanical limit of                                                                                                   P.93
                                                            L
    Lead Screw   Nuts               slide block     30±0.02  4-M5 Depth 12      slide block                                                                                                               Nuts  Lead Screw
                                     91±1
                                                         2- φ 3 H7 Depth 6
                                                                                 33±1
   P.111                                            42      60                                                                                                                                            P.111
    Lead Screws   Support Units                       116                                                                                                                                                 Support Units  Lead Screws
                                                      45
                                                      60
   P.115                                                                                   56                                                                                                             P.115
    Stop Plates /    Position Indicators       117       A  M*40          A          32  15  Depth 12                                                                                                     Position Indicators  Stop Plates /
                                                                                           2-M4
                                                                                     42
                                                                                     65
   P.119                                                 A                    23  65                                                                                                                      P.119
                                                                N- φ 4.5 or M5        4.5  φ 8
     Actuators                                                                      9.5   φ 4.5                                                                                                            Actuators
                                                                                       A-A View
   P.131                                                                          Dimension (mm), Mass (kg)                                                                                               P.131
          Effective Stroke  100  150  200  250  300  350  400  450  500  550  600  650  700  750  800
            L     360  410  460   510  560  610   660  710  760  810   860  910  960  1010  1060
            A     83   93    63   73   83    93   63   73   83    93   63   73    83   93   63
            M      4    5    7    8     9    10   12   13   14    15   17   18    19   20   22
            N     10   12    16   18   20    22   26   28   30    32   36   38    40   42   46
           Mass   2.5  2.6   2.8  3    3.3  3.4   3.5  3.7  3.9   4.1  4.2  4.4  4.6   4.8  4.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    269                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   269   270   271   272   273   274   275   276   277   278   279