Page 278 - MISUMI SINGAPORE Economy Series
P. 278

1                   Single Axis Robots E-MCB10 Precision Belt Drive, Fully-Sealed Type                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators  LU / RU  Mechanical limit of   Origin of slide block   Effective Stroke  134  Mechanical limit of                                                           Lead Screws / Actuators  Ball Screws /
          LU: Motor On Upper Left Side
                                                               L
                                                    212
                                        slide block
                                                                                 slide block
                                                            4-M5 Depth 12
                                                                                   41±1
    Rolled Ball   Screws                  119±1  108     64  2- φ 5H7 Depth 12  φ 10 Pneumatic joint                                                                                                      Screws  Rolled Ball
                                                                                23
   P.37                                               7  80  4-M4 Depth 10             104  42.5                                                                                                          P.37
                                                                                        92
                                                         50
    Precision Ball   Screws                                                      60     82  78.5                                                                                                          Screws  Precision Ball


   P.59                                      108     50  Effective Stroke + 25     5 H7 Depth 8  1  102                                                                                                   P.59
                                                                                       108
    Support Units    for Ball Screw             82         φ 5 H7 Effective Stroke 8  N-M5 Depth 9                                                                                                        for Ball Screw  Support Units



   P.81                                              87       M*200      A  83    Dimension (mm), Mass (kg)                                                                                               P.81
          Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300
    Motor   Brackets  L  446 496 546 596 646 696 746 796 846 896 946 996 1046 1096 1146 1196 1246 1296 1346 1396 1446 1496 1546 1596 1646                                                                 Brackets  Motor
                                                 100 150 200
                                                                                       100 150 200
                 200
                    50
                                    100 150 200
                                 50
                                                                                    50
                                              50
                       100 150 200
                                                                          100 150 200
            A
                                                             100 150 200
                                                          50
                                                                       50
                                                                                 5
                                                                           5
                                                                        5
                                                                    4
                                                                 4
                                                                                              6
                                                                              5
                                                           4
                                                        3
                                                    3
                                              3
                                                              4
                                                 3
                                                                                       6
            M
                                                                                           6
                                                                                    6
            N     0 4  1 6  1 6  1 6  1 6  2 8  2 8  2 8  2 8  10  10  10  10  12  12  12  12  14  14  14  14  16  16  16  16
   P.91   Effective Stroke 1350 1400 1450 1500 1550 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550                                                   P.91
                 8.3 8.73 9.15 9.57 10 10.42 10.84 11.26 11.69 12.11 12.53 12.96 13.38 13.8 14.23 14.65 15.07 15.49 15.92 16.34 16.76 17.17 17.6 18.02 18.44
           Mass
     Lead Screws  L  1696 1746 1796 1846 1896 1946 1996 2046 2096 2146 2196 2246 2296 2346 2396 2446 2496 2546 2596 2646 2696 2746 2796 2846 2896                                                          Lead Screws
                 50
                                                                       100 150 200
                    100 150 200
                                                                                 50
                                                          100 150 200
                                                                    50
                                                       50
            A
                                                                                             50
                              50
                                             100 150 200
                                                                                    100 150 200
                                           50
                                 100 150 200
                        7
                                                                                       12
                                     8
                                                                              11
                                                              10
                           7
                                                                                          12
                                                                       11
                              8
                                                                    11
                                                                 10
                                                                          11
                                 8
                                                    9
                     7
                                                                                 12
                                           9
                  7
                                                 9
                                                                                             13
                                                       10
                                                                                    12
                                                          10
                                              9
            M
                                        8
                                                                                    28
                                                                                          28
                                                                                             30
                                                                              26
                                                                                       28
                                                                                 28
                                                                          26
                                 20
                              20
                                    20
                                           22
                                       20
                 18
            N
                    18
                           18
                        18
                                              22
                                                                 24
                                                              24
                                                                       26
                                                                    26
                                                       24
                                                    22
                                                 22
                                                          24
   P.93    Mass  18.86 19.28 19.7 20.12 20.54 20.96 21.38 21.8 22.22 22.64 23.06 23.48 23.9 24.32 24.74 25.16 25.58 26 26.42 26.84 27.26 27.68 28.1 28.52 28.94                                           P.93
    Lead Screw   Nuts                                                                                                                                                                                     Nuts  Lead Screw
   P.111                                                                                                                                                                                                  P.111
    Lead Screws   Support Units                                                                                                                                                                           Support Units  Lead Screws
   P.115                                                                                                                                                                                                  P.115
    Stop Plates /    Position Indicators                                                                                                                                                                  Position Indicators  Stop Plates /
   P.119                                                                                                                                                                                                  P.119
     Actuators                                                                                                                                                                                             Actuators
   P.131                                                                                                                                                                                                  P.131
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
    273                                                         Hours:        9am - 6pm (Mon - Fri)
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   273   274   275   276   277   278   279   280   281   282   283