Page 281 - MISUMI SINGAPORE Economy Series
P. 281

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  11.7  Origin of slide block 218  2- φ 6 H7 Depth 15  Mechanical limit of   5.7  A (5:1) 3.5  Lead Screws / Actuators  Ball Screws /
                                                           L+71
                                                                          170
                                                           Effective Stroke
          L: Motor On Left Side
                                              Mechanical limit of
                                              slide block 114±1
                                                                        slide block 72±1
                                                          4-M6 Depth 15
                                                                                          5.5
 Rolled Ball   Screws                   135           100                        φ 10     1.8      Screws  Rolled Ball
                                                                                 Pneumatic
                                                                                 joint
                                                       84
 P.37                                               7  190  4-M4 Depth 10                119       P.37
                                                      50
                                                                                         100
 Precision Ball   Screws                                                             91  72  106  A  29  Screws  Precision Ball

 P.59                                               50    Effective Stroke + 75  5 H7 Depth 8  1  106  135  135  P.59
 Support Units    for Ball Screw                 61    φ5 H7Effective Stroke 8  N-M6 Depth 10  A  101  Dimension (mm), Mass (kg)  for Ball Screw  Support Units

                                                           M*200

 P.81     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  P.81
            L
                 488 538 588 638 688 738 788 838 888 938 988 1038 1088 1138 1188 1238 1288 1338 1388 1438 1488 1538 1588 1638 1688 1738 1788 1838 1888 1938
            A    50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
                                                                                              8
                                         3
                                            3
                                                                                           8
                                                 4
                                              3
                                                                                         7
                            2
                         1
                       1
                               2
                                      3
                                    2
                                 2
                                                            5
                                                                         6
                                                                            6
                                                              5
                                                                    5
                                                                      6
                                                                 5
                                                      4
                                                                                      7
                                                    4
                                                                                   7
                                                                              6
                                                                                 7
                                                         4
                    1
            M
                 1
 Motor   Brackets  Mass  11.6 12 12.5 13 13.5 14 14.4 15 15.4 16 16.4 16.9 17.4 17.9 18.4 18.9 19.4 14 20.3 20.9 21.5 22.1 22.7 23.3 23.9 24.5 25.1 25.7 26.3 26.9  Brackets  Motor
                                                                 14
            N
                                 8
                                                                         16
                               8
                                                                      16
                 6
                                                                   14
                                           10
                                                      12
                                                   12
                                              10
                                                 12
                                                         12
                                                              14
                                    8
                                      10
                                         10
                                                           14
                                                                           16
                                                                                        18
                                                                                 18
                            8
                         6
                                                                                   18
                                                                                      18
                                                                                              20
                                                                              16
                    6
                       6
                                                                                           20
                 1988 2038 2088 2138 2188 2238 2288 2338 2388 2438 2488 2538 2588 2638 2688 2738 2788 2838 2888 2938 2988 3038 3088 3138 3188 3238 3288 3338 3388 3438
            L
 P.91     Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050  P.91
            A
                 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
 Lead Screws  LD / RD  27.5 28.1 28.7 29.3 29.9 30.5 31.1 31.7 32.3 32.9 33.5 34.1 34.7 35.3 35.9 36.5 37.1 37.7 38.3 38.9 39.5 40.1 40.7 41.3 41.9 42.5 43.1 43.7 44.3 44.9  Lead Screws
                                                                                           15
                                                                              14
                                                   11
                                                                      13
                                                                           14
                                                                         13
                                              11
                                                 11
                                                                                              15
                                                      12
                                                                                      15
                                                                                 14
                                                              12
                                                                                   14
                                                                 13
                                                                   13
                                                         12
            M
                                                           12
                                                                                        15
                 8
                               9
                                      10
                                            11
                       9
                                    10
                    8
                                 10
                            9
                         9
                                         10
                                    24
                                                                                        34
                                                         28
                    20
                                      24
                                                           28
                                                              28
                      22
            N
                                                                              32
                                                                           32
                              22
                                                                                 32
                            22
                                                                                   32
                         22
                                                                   30
                                 24
                                                                 30
                                                                         30
                                                                                      34
                                                                      30
                 20
                                                 26
                                                                                              34
                                                                                           34
                                                      28
                                                   26
                                         24
                                              26
                                           26
           Mass
                                                            L+3.5
                                                                          170
                                            Origin of slide block 221.5
                                                          Effective Stroke
                                            Mechanical limit of
 P.93     LD: Motor On Lower Left Side   11.7 slide block 117.5±1  2- φ 6 H7 Depth 15  Mechanical limit of   A (5:1)  3.5  P.93
                                                                        slide block 72±1
                                                         4-M6 Depth 15
 Lead Screw   Nuts                       135                                     φ 10   5.7  1.8   Nuts  Lead Screw
                                                                                          5.5
                                                                                 joint
 P.111                                               100                         Pneumatic         P.111
                                                      84
 Lead Screws   Support Units                       7  190  4-M4 Depth 10              119          Support Units  Lead Screws
                                                      50
                                                                                      100
 P.115                                    91  65.5                     5 H7 Depth 8  91  72  A  29  P.115
 Stop Plates /    Position Indicators              50    Effective Stroke + 75  1  106  135  106   Position Indicators  Stop Plates /
                                                                                      135
 P.119                                                φ5 H7 Effective Stroke 8  N-M6 Depth 10      P.119
                                                61         M*200       A    101   Dimension (mm), Mass (kg)
 Actuators  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  Actuators
                 488 538 588 638 688 738 788 838 888 938 988 1038 1088 1138 1188 1238 1288 1338 1388 1438 1488 1538 1588 1638 1688 1738 1788 1838 1888 1938
            L
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            A
                                                                         6
                                                                              6
                 1
                                            3
                                                                                 7
                         1
                                              3
                                                                                   7
                                                                            6
                                                                                              8
                            2
                                                    4
                                                              5
                                    2
                                                                                      7
                                                                                           8
                       1
                                                      4
                                                         4
            M
                                                                                         7
                                                            5
                                      3
                                 2
                                                                    5
                                         3
                               2
                                                                      6
                                                 4
                    1
                                                                 5
                                                                                   18
                                                                                              20
                       6
                    6
                                                                                      18
                                                                                        18
                                                                                           20
                 6
                                                 12
                                                              14
                                    8
                                                                 14
                                 8
                                           10
            N
                                                      12
                                         10
                                                           14
                                      10
                                                         12
                                                                   14
                         6
                                                                         16
                                                                              16
                            8
                                                                           16
                               8
                                              10
                                                                                 18
                                                   12
                                                                      16
 P.131     Mass  11.6 12 12.5 13 13.5 14 14.4 15 15.4 16 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.3 20.9 21.5 22.1 22.7 23.3 23.9 24.5 25.1 25.7 26.3 26.9  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    1988 2038 2088 2138 2188 2238 2288 2338 2388 2438 2488 2538 2588 2638 2688 2738 2788 2838 2888 2938 2988 3038 3088 3138 3188 3238 3288 3338 3388 3438
            A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            M    8  8  9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15
            N    20  20  22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34
           Mass  27.5 28.1 28.7 29.3 29.9 30.5 31.1 31.7 32.3 32.9 33.5 34.1 34.7 35.3 35.9 36.5 37.1 37.7 38.3 38.9 39.5 40.1 40.7 41.3 41.9 42.5 43.1 43.7 44.3 44.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  276
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   276   277   278   279   280   281   282   283   284   285   286