Page 284 - MISUMI SINGAPORE Economy Series
P. 284

1                   Single Axis Robots E-MCB17 Precision Belt Drive, Fully-Sealed Type                                                                                                                 1


    Ball Screws /    Lead Screws / Actuators  Products  Representative model: E-MCB17-L40-800-L-P40-C  Shipping                                                                                           Lead Screws / Actuators  Ball Screws /
           New





    Rolled Ball   Screws                         Volume Discount                        from                                                                                                              Screws  Rolled Ball
                                                  1,613.80 SGD 11 days

                                                      Quantity
                                                                       1~9
                                                                                       10~
   P.37                                               Discount       Unit Price       20%                                                                                                                 P.37
    Precision Ball   Screws  QMotor Connection Diagram  E  Shipping days may differ by Quantity.                                                                                                          Screws  Precision Ball
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                      QBasic Specifications
   P.59                                                     Drive Method          Belt Drive                                                                                                              P.59
                                                                                  Provided
                                                             Reducer
    Support Units    for Ball Screw  (Motor On Left Side) L  (Motor On Right Side) R  (Motor On Lower Left Side)  High rigidity linear guide (mm)  W20×H15                                                for Ball Screw  Support Units
                                                                                    170
                                                          Body width (mm)
                                                   LD
   P.81                                                    Belt Width (mm)          30                                                                                                                    P.81
                                                           Drive power (W)          400
                                                  RU
                     RD
                                    LU
    Motor   Brackets  (Motor On Lower Right Side)  (Motor On Upper Left Side) 4   (Motor On Upper Right Side)  6   Operating Environment  Clean  Rated                                                    Brackets  Motor
          Part Number
                                                                Positioning  Max. Payload (kg)
                                                                                    Max.
                          3Stroke
                                              5
                     2
                                                           7
                                                   Motor
                    Lead
                                                         Sensor  Repeatability
                                                                                    Speed
                           (50mm
                                                                                            (N)
                                             Brand
   P.91     1Type   (mm) increments)  Motor Position  Motor   Output Position  (mm)  Horizontal Use Vertical Use  (mm/sec)  Thrust                                                                        P.91
     Lead Screws                  (Right Side)   (Panasonic)   (Motor                                                                                                                                      Lead Screws
                                              M
                                     L
                                           (Mitsubishi)
                                  (Left Side)
                                     R
                                              P
                                                           C
                                     LD
                                              Y
                                                          Side)
                                 (Lower Left Side)  (Yaskawa)
                                                    40
                                                           D
   P.93    E-MCB17   40  100~4050  (Lower Right Side)   (Delta   (400W)  Opposite   ±0.04  45  -  2000  204                                                                                               P.93
                                     RD
                                              T
                                                         (Motor
    Lead Screw   Nuts            (Upper Right Side)  (Prepared by   Side)                                                                                                                                 Nuts  Lead Screw
                                           Electronics)
                                     LU
                                              Z
                                 (Upper Left Side)
                                     RU
                                            Customer)
   P.111  E A motor is not included to this product and it must be purchased separately.                                                                                                                  P.111
          E This product cannot be used vertically.
    Lead Screws   Support Units  EAs the drawings are schematic diagrams, please confirm the detailed dimensions according to CAD data.                                                                   Support Units  Lead Screws
          E When Z is selected as the motor brand (prepared by customer), please provide the motor model and output when placing an order. (If necessary, provide the motor mounting dimensions)
          EMotor acceleration & deceleration setting 0.5 sec.
                  Please order after selecting the model and parameters according to the selection steps 1 to 7.
          Example
   P.115  Ordering  Part Number (1Type) - 2Lead - 3Stroke - 4Motor Position - 5Motor Brand · 6Motor Output - 7Sensor Position                                                                             P.115
                                                                                -
                                                                                       C
                                                           -
                                                     L
                                                                     P40
                                   L40
                                       -
                      E-MCB17
                                -
                                               -
                                          800
    Stop Plates /    Position Indicators  QMotor Code and recommended Servo Motors  Servo Motor Model  Servo Drive Model                                                                                  Position Indicators  Stop Plates /
          E Motor code is to identify drive components to be attached. This option does not provide a motor and must be purchased separately.
                    Motor Code
            Brand
                              With / Without Brake Motor Output Output Voltage
   P.119   Mitsubishi   M     Without Brake  400W    220V        HG-KR43J          MR-J4-40A                                                                                                              P.119
           Panasonic    P     Without Brake  400W    220V      SGM7J-04AFC6S    SGD7S-2R8A00A002
                                                                                   MADLN25SE
                                                               MSMF042L1U2M
                              Without Brake
                                           400W
                        Y
            Yaskawa
                                                     220V
     Actuators  Delta   T     Without Brake  400W    220V      ECMA-C20604RS      ASD-B2-0421-B                                                                                                            Actuators
                                                    Max. Movement Speed (mm/sec)
                   Lead
            Part
   P.131   Number  (mm)  Reducer  100  400  600  800 1000 1200 1400 1600 1800 2000 2150 2300 2450 2600 2750 2900 4050                                                                                     P.131
          E-MCB17   40  Provided                             2000
          E Values in the table are reference values calculated according to the critical speed and DN value of the belt.
          E Values in the table indicate the maximum safe speed for each stroke, as well as the maximum safe speed for standard strokes. Exceeding these speeds can increase
           belt wear, cause belt breakage and shorten the service life.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    279             Type  E-MCB17           Keyword  single axis robot                Economy series
   279   280   281   282   283   284   285   286   287   288   289