Page 289 - MISUMI SINGAPORE Economy Series
P. 289

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R  Mechanical limit of   101.5  300  L+102  237.5  Mechanical limit of   Lead Screws / Actuators  Ball Screws /
                                           Origin of slide block 407.5
                                                            Effective Stroke
          L: Motor On Left Side
                                    slide block
                                                                                   slide block
                                                        200
                                     148±1
                                                                                    79.5±1
                                                        180
                                                                                      A (5:1)
 Rolled Ball   Screws                   220              92                         1.8 3.5  5.5  5.7  Screws  Rolled Ball
                                                              8-M8 Depth 25
                                                                                        180
 P.37                                        2- φ 8 H7 Depth 15  50 4-M4 Depth 10       200        P.37
                                                       11
 Precision Ball   Screws                                                   8 H7 Depth 10  182  A  112.5  138  Screws  Precision Ball

 P.59                                                  50   Effective Stroke + 185  2  182  220  220  P.59
 Support Units    for Ball Screw               327       φ8 H7 Effective Stroke 10 N-M10 Depth 16  A 68  for Ball Screw  Support Units


                                                               M*200
                                                                                  Dimension (mm), Mass (kg)
 P.81     Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  P.81
            L    643 693 743 793 843 893 943 993 1043 1093 1143 1193 1243 1293 1343 1393 1443 1493 1543 1593 1643 1693 1743 1793 1843 1893 1943 1993 2043 2093
            A    150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
                               2
                                                              5
                                                                                      8
                                                         5
                                                                 6
                                 3
                         2
                       2
                    1
                            2
                                                                         6
                                                            5
                                                    4
                                                      5
                                            4
                                                 4
                                              4
                                                                                 7
                                                                            7
                                                                              7
                                    3
                                         3
                                                                                   7
                                      3
                                                                                         8
                                                                    6
                                                                                              8
                                                                      6
                                                                                           8
                 1
            M
 Motor   Brackets  Mass  12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8  Brackets  Motor
                            8
                               8
                                                                                           20
                                              12
                                                                           18
            N
                                    10
                                         10
                                                                      16
                                      10
                                                                                      20
                                 10
                                                                                   18
                                                                 16
                                           12
                 6
                                                                                        20
                                                         14
                       8
                                                                              18
                                                              14
                                                           14
                    6
                                                                         16
                                                      14
                                                                                              20
                                                 12
                                                   12
                                                                   16
                         8
                                                                                 18
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
 P.91       L    2143 2193 2243 2293 2343 2393 2443 2493 2543 2593 2643 2693 2743 2793 2843 2893 2943 2993 3043 3093 3143 3193 3243 3293 3343 3393 3443 3493 3543 3593  P.91
            A
                 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
 Lead Screws  Mass  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8  Lead Screws
                                                         12
                       9
                                                                   13
                                              11
                                                                                      15
                                                                                        15
                              10
                                            11
                                                   12
                            10
                                                                                 15
                                                      12
                                                                           14
                                                 12
                         9
                                                                                              16
                                 10
            M
                                                                 13
                                                                              14
                 9
                                      11
                                                              13
                                                                         14
                                    10
                                                                      14
                                                                                           16
                                                           13
                                                                                   15
                                         11
                    9
                                                                              32
                                                                                        34
                                                      28
                      22
                    22
                                                           30
                                                         28
                         22
                                                              30
                                                                      32
                 22
                                 24
                                                                                   34
                                           26
                              24
                                                                                      34
                                         26
                                    24
                                                                 30
                                      26
                                                                                           36
            N
                                                                                              36
                                                 28
                            24
                                                                                 34
                                                   28
                                                                           32
                                                                         32
                                                                   30
                                              26
                                                              L+10.5
 P.93     LD / RD                    Mechanical limit of   Origin of slide block 316  Effective Stroke  237  Mechanical limit of   P.93
          LD: Motor On Lower Left Side
                                                          300
                                                                                 slide block
                                        slide block
 Lead Screw   Nuts                       158±1            180                     79.5±1           Nuts  Lead Screw
                                                          200
                                                          92
                                                                                   A (5:1)
                                                                                    5.5
 P.111                                         220                                1.8 3.5  5.7     P.111
 Lead Screws   Support Units                   2- φ 8 H7 Depth 15 11 50 4-M4 Depth 10   200        Support Units  Lead Screws
                                                               8-M8 Depth 25
                                                                                        180
 P.115                                         138  80.5                  8 H7 Depth 10     A  112.5  138  P.115
 Stop Plates /    Position Indicators                   50   Effective Stroke + 185  2  182  220  182  Position Indicators  Stop Plates /
                                                                                        220
 P.119                                                     φ8 H7 Effective Stroke 10 N-M10 Depth 16  P.119
                                                   235.5        M*200       A 68  Dimension (mm), Mass (kg)
 Actuators  Effective Stroke 100 150 200 250 300 350 400 450 500 550 600 650 700 750 800 850 900 950 1000 1050 1100 1150 1200 1250 1300 1350 1400 1450 1500 1550  Actuators
                 643 693 743 793 843 893 943 993 1043 1093 1143 1193 1243 1293 1343 1393 1443 1493 1543 1593 1643 1693 1743 1793 1843 1893 1943 1993 2043 2093
            L
                 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200
            A
                                                                                         8
                                                                                           8
                                                                                 7
                                                                              7
                                                                            7
                                                                                              8
                                                                                      8
                                                                         6
                                                                                   7
                                                                      6
                                         3
                                            4
                                    3
                                      3
                                                    4
                                                      5
                                              4
                                                 4
                    1
                       2
            M
                 1
                               2
                                 3
                         2
                            2
                                                                 6
                                                                    6
                                                              5
                                                            5
                                                         5
                                                                                      20
                       8
                               8
                                                                 16
                         8
                            8
                                                                         16
            N
                                                                                           20
                                                                                              20
                                                                      16
                                                                   16
                    6
                                                                                        20
                 6
                                 10
                                                 12
                                                           14
                                                              14
                                              12
                                                                                 18
                                                                              18
                                                         14
                                                   12
                                                      14
                                                                           18
                                      10
                                    10
                                           12
                                         10
                                                                                   18
 P.131     Mass  12 13.8 14.6 15.4 16.1 16.9 17.7 18.5 19.2 20 20.8 21.6 22.3 23.1 23.9 24.7 25.4 26.2 27 27.8 28.6 29.4 30.2 31 31.8 32.6 33.4 34.2 35 35.8  P.131
          Effective Stroke 1600 1650 1700 1750 1800 1850 1900 1950 2000 2050 2100 2150 2200 2250 2300 2350 2400 2450 2500 2550 2600 2650 2700 2750 2800 2850 2900 2950 3000 3050
            L    2143 2193 2243 2293 2343 2393 2443 2493 2543 2593 2643 2693 2743 2793 2843 2893 2943 2993 3043 3093 3143 3193 3243 3293 3343 3393 3443 3493 3543 3593
            A    50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100 150 200 50 100
            M    9  9  9  9  10  10  10  10  11  11  11  11  12  12  12  12  13  13  13  13  14  14  14  14  15  15  15  15  16  16
            N    22  22  22  22  24  24  24  24  26  26  26  26  28  28  28  28  30  30  30  30  32  32  32  32  34  34  34  34  36  36
           Mass  36.6 37.4 38.2 39 39.8 40.6 41.4 42.2 43 43.8 44.6 45.4 46.2 47 47.8 48.6 49.4 50.2 51 51.8 52.6 53.4 54.2 55 55.8 56.6 57.4 58.2 59 59.8
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  284
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   284   285   286   287   288   289   290   291   292   293   294