Page 293 - MISUMI SINGAPORE Economy Series
P. 293

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R                                                   Lead Screws / Actuators  Ball Screws /
          L: Motor On Left Side




 Rolled Ball   Screws            3     39                      A                      52  40  40   Screws  Rolled Ball



 P.37                          L Belt Tension Adjusting Screw  A                        A-A View   P.37
 Precision Ball   Screws           Mechanical limit of   Origin of slide block 210  Effective Stroke  130  Mechanical limit of   Screws  Precision Ball
                                                                L+65
                                                                                       slide block
                                     slide block
 P.59                                 136±1  39                   2- φ 3 H7 Depth 6     53±1       P.59
 Support Units    for Ball Screw                                    8-M4 Depth 8      40           for Ball Screw  Support Units
                                                                    33

                                                            40
 P.81                                                      60±0.02                                 P.81
                                                            80
 Motor   Brackets                                           102                                    Brackets  Motor
                                                            142

 P.91     Effective Stroke 100  200  300  400  500  600  700  800  900 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000  P.91
                                                                                  Dimension (mm), Mass (kg)
 Lead Screws  Mass  375  475  575  675  775  875  975 1075 1175 1275 1375 1475 1575 1675 1775 1875 1975 2075 2175 2275  Lead Screws
            L
                                             2.9
                                         2.7
                                                     3.3
                                                         3.5
                                                 3.1
                                                                                     4.9
                                                                                 4.7
                                                                                             5.3
                                                                                         5.1
                                                                             4.5
                                                                 3.9
                                                             3.7
                                                                         4.3
                                                                     4.1
                             2.1
                                 2.3
                     1.7
                         1.9
                                     2.5
                 1.5
          LU: Motor On Upper Left Side
 P.93     LU / RU                                                                                  P.93
 Lead Screw   Nuts                                             A                                   Nuts  Lead Screw
 P.111                             52  40      111                                    52  40       P.111
 Lead Screws   Support Units  LD  Belt Tension Adjusting Screw  A  L+3                  A-A View   Support Units  Lead Screws
                                                                                          40
 P.115                                 Mechanical limit of   Origin of slide block 148  Effective Stroke  130  Mechanical limit of   P.115
                                          slide block                                  slide block
                                                                                        53±1
                                           74±1
 Stop Plates /    Position Indicators            39               2- φ 3 H7 Depth 6                Position Indicators  Stop Plates /
 P.119                                                               33               40           P.119
                                                             40       8-M4 Depth 8
 Actuators                                                  60±0.02                                 Actuators
                                                             80
                                                            102
                                                            142
 P.131                                                                                             P.131
                                                                                  Dimension (mm), Mass (kg)
          Effective Stroke 100  200  300  400  500  600  700  800  900 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000
            L    375  475  575  675  775  875  975 1075 1175 1275 1375 1475 1575 1675 1775 1875 1975 2075 2175 2275
           Mass  1.5  1.7  1.9  2.1  2.3  2.5  2.7  2.9  3.1  3.3  3.5  3.7  3.9  4.1  4.3  4.5  4.7  4.9  5.1  5.3
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  288
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   288   289   290   291   292   293   294   295   296   297   298