Page 297 - MISUMI SINGAPORE Economy Series
P. 297

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  L / R                                                   Lead Screws / Actuators  Ball Screws /
          L: Motor On Left Side




 Rolled Ball   Screws                     63    85                            A  A      65  65  34.5  15  Screws  Rolled Ball



 P.37                              Belt Tension Adjusting Screw  Origin of slide block 313  L Effective Stroke  199  A-A View  B  P.37
 Precision Ball   Screws                         50                   8-M6             12  6  6    Screws  Precision Ball
                                                                      Depth 12


                                                                                           6
 P.59                                            52            110±0.02  2- φ 5 H7   65   B Part 2  P.59
                                                                 50
 Support Units    for Ball Screw        Mechanical limit of      150    Depth 8     Mechanical limit of   for Ball Screw  Support Units
                                          slide block
                                                                                     slide block 73±1
                                           181±1
                                                                 246
 P.81                                                                                              P.81
 Motor   Brackets                                                                 Dimension (mm), Mass (kg)  Brackets  Motor
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1512 1612 1712 1812 1912 2012 2112 2212 2312 2412 2512 2612 2712 2812 2912 3012 3112 3212 3312 3412 3512 3612 3712
 P.91     Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500  P.91
           Mass
                 10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4 20.9 21.4
 Lead Screws  Mass  3812 3912 4012 4112 4212 4312 4412 4512 4612 4712 4812 4912 5012 5112 5212 5312 5412 5512 5612 5712 5812 5912 6012  Lead Screws
            L
                 21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9 32.4 32.9
          LU: Motor On Upper Left Side
 P.93     LU / RU                                                                                  P.93
 Lead Screw   Nuts                         63                                                      Nuts  Lead Screw



 P.111                                 85         173                        A         65    34.5  P.111
 Lead Screws   Support Units     Belt Tension Adjusting Screw      L         A          A-A View  15 B  Support Units  Lead Screws
                                                                                          65
                                           65

                                                          215
 P.115                                              51  Origin of slide block   Effective Stroke  199  12  6  6  P.115
                                                                     8-M6
                                                                     Depth 12
 Stop Plates /    Position Indicators               52                              65     6  2    Position Indicators  Stop Plates /
                                                               50
 P.119                                                        110±0.02  2- φ 5 H7         B Part   P.119
                                                                       Depth 8
                                          Mechanical limit of   150                Mechanical limit of
 Actuators                                    83±1             246                                  Actuators
                                                                                    slide block 73±1
                                             slide block
 P.131                                                                            Dimension (mm), Mass (kg)  P.131
          Effective Stroke 1000 1100 1200 1300 1400 1500 1600 1700 1800 1900 2000 2100 2200 2300 2400 2500 2600 2700 2800 2900 3000 3100 3200
            L    1414 1514 1614 1714 1814 1914 2014 2114 2214 2314 2414 2514 2614 2714 2814 2914 3014 3114 3214 3314 3414 3514 3614
           Mass  10.4 10.9 11.4 11.9 12.4 12.9 13.4 13.9 14.4 14.9 15.4 15.9 16.4 16.9 17.4 17.9 18.4 18.9 19.4 19.9 20.4 20.9 21.4
          Effective Stroke 3300 3400 3500 3600 3700 3800 3900 4000 4100 4200 4300 4400 4500 4600 4700 4800 4900 5000 5100 5200 5300 5400 5500
            L    3714 3814 3914 4014 4114 4214 4314 4414 4514 4614 4714 4814 4914 5014 5114 5214 5314 5414 5514 5614 5714 5814 5914
           Mass  21.9 22.4 22.9 23.4 23.9 24.4 24.9 25.4 25.9 26.4 26.9 27.4 27.9 28.4 28.9 29.4 29.9 30.4 30.9 31.4 31.9 32.4 32.9
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  292
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   292   293   294   295   296   297   298   299   300   301   302