Page 299 - MISUMI SINGAPORE Economy Series
P. 299

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Nickel   Clear   Cover  QAccessories Sensor  C-MSX672N-2M(NPN)  Quantity  Lead Screws / Actuators  Ball Screws /

                                                                 Accessory Name
                        Linear Guide Timing Belt Timing Pulley Slide Block
          Components
                   Body
                                                                             Part Number
           Material Aluminum Alloy Carbon Steel Rubber 45C Steel Aluminum Alloy Aluminum Alloy
                                                                                            3
                                                         Accessories
                                                                                            2
                                                                             5GT-25 Teeth
                                                                 Timing Pulley
                                                   Clear
           Surface
                   Clear
          Treatment Anodized
 Rolled Ball   Screws  QActuator Fixing Method -  -  Plated  Anodized Anodized  Timing Belt  340-5GT-25  1  Screws  Rolled Ball
          Number of fixing blocks attached for
          each stroke
 P.37     Effective Stroke  Quantity  Effective Stroke  Quantity  Fixing Block                     P.37
                          4
            100~500
                                   3100~3500
                                                  16
 Precision Ball   Screws  1100~1500  10  4100~4V500  18    φ 5.5 Through  105                      Screws  Precision Ball
                          6
            600~1000
                                   3600~4000
                                                                          88
                                                           2- φ 10 Depth 5.5
                          8
                                                  20
            1600~2000
                                                                                  25
                                     5500
                                                  24
 P.59       2100~2500     12       4600~5000      22                 8.5  30  19  15.5             P.59
                          14
            2600~3000
 Support Units    for Ball Screw  QAllowable load center of gravity overhang (mm)  Actuator Installation Diagram  for Ball Screw  Support Units
                                                                        50
                                              3:1
                                                            5:1
                                                                          7:1
                                                                                       10:1
                                Horizontal
 P.81               A           Installation  10kg  20kg  30kg  25kg  35kg  45kg  28kg  40kg  55kg  30kg  45kg  60kg  P.81
 Motor   Brackets        C         A     950  420  250  950  625  450  1300  850  550  1850  1250  800  Brackets  Motor
                                                            90
                                                                                        90
                                                  55
                                                                                             50
                                             105
                                                       140
                                         250
                                                                          90
                                                                                   145
                                                                               50
                                   B
                                                                55
                                                                     145
                                              18
                                                            15
                                                                                        15
                                                                          15
                                   C
 P.91         B                   Wall   42   3:1  10  24   5:1  10  25   7:1  10  25  10:1  10    P.91
 Lead Screws  A           B     Installation  10kg  20kg  30kg  25kg  35kg  45kg  28kg  40kg  55kg  30kg  45kg  60kg  Lead Screws
                                                                          15
                                         42
                                                                               10
                                                                     25
                                                       25
                                   A
                                                                10
                                                            15
                                                                                        15
                                              19
                                                                                             10
                                                  10
                                                                                   25
                                                            90
                                                                60
                                                                               60
                                                                                   140
                                                                                        90
                                                                     145
                                                                          90
                                                                                             60
                                                  60
 P.93               C              B     250  110  260  140  600  450  1300  850  550  1950  1150  800  P.93
                                             450
                                                       950
                                         950
                                   C
 Lead Screw   Nuts              Installation  3kg  6kg  9kg  5kg  10kg  15kg  6kg  12kg  16kg  6kg  13kg  17kg  Nuts  Lead Screw
                                                                                       10:1
                                                                          7:1
                                              3:1
                                                            5:1
                                 Vertical
 P.111        A         C          A     900  450  300  900  450  300  900  450  300  900  450  300  P.111
                                                                         450
                                                       900
                                                                              300
                                   C
                                                                                            300
                                                  300
                                         900
                                                                300
                                                           450
                                                                     900
                                                                                   900
                                             450
                                                                                       450
 Lead Screws   Support Units  QStatic allowable moment N · m                                       Support Units  Lead Screws
                                                      MP
                                             MY
                                                               MR
                                 Horizontal
 P.115          MY               Installation  337.9  337.9    58.6                                P.115
 Stop Plates /    Position Indicators  MR  MP                                                      Position Indicators  Stop Plates /
 P.119                                                                                             P.119
          QSensor wiring diagram      *                 QMotor mounting hole diagram
 Actuators     indicator                   Load         P40 Panasonic 400W  M40 Mitsubishi 400W     Actuators
               Incident
                                                                            Y40 Yaskawa 400W
                light
                                                                            T40 Delta 400W
                (red)
                                                    5~24V
 P.131               Main            OUT IC  (Control Output)  DC   P.C.D.70  +0.04     P.C.D.70  +0.04  P.131
                    Circuit                                            φ 50+0.01           φ 50+0.01
                                         <100mA          φ 14                φ 14
                                                                      4-M4                4-M5
                                                        400W motor shaft dia. (mm): φ14  400W motor shaft dia. (mm): φ14
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  294
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   294   295   296   297   298   299   300   301   302   303   304