Page 303 - MISUMI SINGAPORE Economy Series
P. 303

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Nickel   Clear   Cover  QAccessories Sensor  C-MSX672N-2M(NPN)  Quantity  Lead Screws / Actuators  Ball Screws /

          Components
                                                                             Part Number
                                                                 Accessory Name
                        Linear Guide Timing Belt Timing Pulley Slide Block
                   Body
                                                                                            3
           Material Aluminum Alloy Carbon Steel Rubber 45C Steel Aluminum Alloy Aluminum Alloy
                                                         Accessories
                                                                 Timing Pulley
                                                                             5GT-36 Teeth
                                                                                            2
                                                   Clear
           Surface
                   Clear
          Treatment Anodized
 Rolled Ball   Screws  QActuator Fixing Method -  -  Plated  Anodized Anodized  Timing Belt  440-5GT-25  1  Screws  Rolled Ball
          Number of fixing blocks attached for
          each stroke
 P.37     Effective Stroke  Quantity  Effective Stroke  Quantity  Fixing Block                     P.37
                                                  16
            100~500
                          4
                                   3100~3500
 Precision Ball   Screws  1100~1500  10  3600~4000  18     φ 6.5 Through  102                      Screws  Precision Ball
            600~1000
                          6
                                                           2- φ 11 Depth 6.5
                                                                         119
                          8
                                                  20
                                   4100~4500
            1600~2000
                                   4600~5000
                                                  22
                                                                                25
 P.59       2100~2500     12         5500         24                 8.5  30  19  15.5             P.59
                          14
            2600~3000
 Support Units    for Ball Screw  QAllowable load center of gravity overhang (mm)  Actuator Installation Diagram  for Ball Screw  Support Units
                                                                        50
                                                5:1
                                                                                     10:1
                                                                   7:1
                                Horizontal
 P.81               A           Installation  20kg  30kg  40kg  40kg  50kg  60kg  60kg  80kg  100kg  P.81
                                   A     900    550   400   750   575    420   900   700   550
 Motor   Brackets  B     C         B     280    160   110   160   115    85    140   105    75     Brackets  Motor
                                                                                            10
                                                                   16
                                          40
                                                22
                                                             22
                                   C
                                                                               20
                                                      15
                                                                         12
                                                                                      15
 P.91                           Installation    5:1                7:1               10:1          P.91
                                  Wall
 Lead Screws  A           B        A     20kg  30kg   40kg  40kg  50kg  60kg  60kg   80kg  100kg    Lead Screws
                                                22
                                                      15
                                                                                            10
                                                                               20
                                          40
                                                                   15
                                                                                      15
                                                             22
                                                                         12
                                                                               140
                                                                         80
                                                                  110
                                                                                            75
                                                            160
                                                                                     105
                                                160
                                         280
                                   B
                                                      110
 P.93               C              C     900    600   400   750   575    450   950   750   600     P.93
 Lead Screw   Nuts      C       Installation  5kg  10kg  14kg  15kg  18kg  21kg  18kg  20kg  24kg  Nuts  Lead Screw
                                                                                     10:1
                                                5:1
                                                                   7:1
                                 Vertical
                                   C
 P.111        A                    A     1250   650   450   600   480    400   550   450   350     P.111
                                                      450
                                                            600
                                                                                     450
                                         1250
                                                                               550
                                                                                           350
                                                650
                                                                         400
                                                                  480
 Lead Screws   Support Units  QStatic allowable moment N · m                                       Support Units  Lead Screws
                                                      MP
                                                              MKR
                                             MY
                                 Horizontal
 P.115          MY               Installation  867.7  867.7   122.8                                P.115
 Stop Plates /    Position Indicators  MKR  MP                                                     Position Indicators  Stop Plates /
 P.119    QSensor wiring diagram                        QMotor mounting hole diagram               P.119
                                      *                 P75 Panasonic 750W  M75 Mitsubishi 750W
               Incident
 Actuators     indicator                   Load                    P.C.D.90  Y75 Yaskawa 750W P.C.D.90  Actuators
                light
                                                                            T75 Delta 750W
                (red)
                     Main            OUT IC  (Control Output)  DC      φ 70 +0.01          φ 70 +0.01
                                                                                              +0.04
                                                                          +0.04
                                                    5~24V
 P.131              Circuit                                                                        P.131
                                         <100mA          φ 19                φ 19
                                                                      4-M5                 4-M6
                                                        750W motor shaft dia. (mm): φ19 750W motor shaft dia. (mm): φ19
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  298
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   298   299   300   301   302   303   304   305   306   307   308