Page 307 - MISUMI SINGAPORE Economy Series
P. 307

1                                                                                                  1


 Ball Screws /    Lead Screws / Actuators  QMaterial / Surface Treatment  Nickel   Clear   Cover  QAccessories Sensor  C-MSX672N-2M(NPN)  Quantity  Lead Screws / Actuators  Ball Screws /

                                                                             Part Number
                                                                 Accessory Name
          Components
                        Linear Guide Timing Belt Timing Pulley Slide Block
                   Body
                                                                                            3
           Material Aluminum Alloy Carbon Steel Rubber 45C Steel Aluminum Alloy Aluminum Alloy
                                                         Accessories
                                                                                            2
                                                                             5GT-40 Teeth
                                                                 Timing Pulley
                   Clear
           Surface
                                                   Clear
          Treatment Anodized
 Rolled Ball   Screws  QActuator Fixing Method -  -  Plated  Anodized Anodized  Timing Belt  500-5GT-30  1  Screws  Rolled Ball
          Number of fixing blocks attached for
          each stroke
 P.37     Effective Stroke  Quantity  Effective Stroke  Quantity  Fixing Block                     P.37
            100~500
                                   3100~3500
                          4
                                                  16
 Precision Ball   Screws  1100~1500  10  3600~4000  18     φ 6.5 Through  140                      Screws  Precision Ball
                          6
            600~1000
                                                                        157
                                                           2- φ 11 Depth 10
                          8
                                   4100~4500
                                                  20
                                                  22
                                   4600~5000
            1600~2000
 P.59       2100~2500     12         5500         24                 8.5  30  23  25  34           P.59
                          14
            2600~3000
 Support Units    for Ball Screw  QAllowable load center of gravity overhang (mm)  Actuator Installation Diagram  for Ball Screw  Support Units
                                                                       50
                                                                  15:1
                                                                                     20:1
                                               10:1
                                Horizontal
 P.81               A           Installation  60kg  80kg  100kg  90kg  120kg  150kg  120kg  160kg  200kg  P.81
 Motor   Brackets  B     C         A     1110   750   550   1400  940    650   1400  900   550     Brackets  Motor
                                                126
                                                                                            35
                                         195
                                                                         63
                                                      85
                                                            160
                                                                               115
                                                                  100
                                                                                      65
                                   B
                                                      11
                                                                                      8
                                                16
                                                                                            5
                                                                         8
                                                                   13
                                                             20
                                                                               15
                                          25
                                   C
 P.91                             Wall         10:1               15:1               20:1          P.91
 Lead Screws  A           B     Installation  60kg  80kg  100kg  90kg  120kg  150kg  120kg  160kg  200kg  Lead Screws
                                   A
                                                                         8
                                                             20
                                                                                            5
                                                      11
                                          25
                                                                                      8
                                                16
                                                                               15
                                                                   13
                                                                         63
                                                            160
                                         195
                                                                                            35
                                                                                      65
                                                                               115
                                                      85
 P.93               C              B     1110   126   550   1400  100    650   1400  900   550     P.93
                                                                  940
                                   C
                                                750
 Lead Screw   Nuts      C       Installation  12kg  18kg  23kg  14kg  25kg  36kg  30kg  40kg  50kg  Nuts  Lead Screw
                                                                                     20:1
                                               10:1
                                                                  15:1
                                 Vertical
 P.111        A                    A     1300   870   680   1480  830    575   750   560   450     P.111
                                                                         575
                                                                                           450
                                                                               750
                                                                                     560
                                                      680
                                                            1480
                                                870
                                   C
                                         1300
                                                                  830
 Lead Screws   Support Units  QStatic allowable moment N · m                                       Support Units  Lead Screws
                                             MY
                                                      MP
                                                              MKR
                                 Horizontal
 P.115          MY               Installation  1479.3  1479.3  189.7                               P.115
 Stop Plates /    Position Indicators  MKR  MP                                                     Position Indicators  Stop Plates /
 P.119    QSensor wiring diagram                        QMotor mounting hole diagram               P.119
                                      *                 P75 Panasonic 750W  M75 Mitsubishi 750W
               Incident
 Actuators     indicator                   Load                    P.C.D.90  Y75 Yaskawa 750W P.C.D.90  Actuators
                light
                                                                            T75 Delta 750W
                (red)
                     Main            OUT IC         DC                 φ 70 +0.01          φ 70 +0.01
                                                    5~24V
                                                                                              +0.04
                                                                          +0.04
 P.131              Circuit              (Control Output)                                          P.131
                                         <100mA          φ 19                φ 19
                                                                      4-M5                 4-M6
                                                        750W motor shaft dia. (mm): φ19 750W motor shaft dia. (mm): φ19
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  302
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   302   303   304   305   306   307   308   309   310   311   312