Page 312 - MISUMI SINGAPORE Economy Series
P. 312

Hole Groove Depth Detection Fixture                                                                                                                                 Reference price



         Application industries: Automotive part Home appliance

         This figure is a case of the hole groove depth detection fixture.
         It is often used to check whether the depth machining of the hole groove of the die
         casting parts with hole grooves meets the design requirements, and to spot check                                                     265.40 SGD/set
         the use of the products.





                                       01 Oil Free Bushings × 6  02 Shaft Collars × 2  03 Shaft Supports × 4        01 Oil Free Bushings × 6      P.413       02 Shaft Collars × 2          P.436

                                                                                                                                         Mounting Type Round Flanged               I.D. 20mm
                                                                                                                                         I.D. 8mm                                  Thickness 12mm
                                                                                                                                         Total Length 20mm                         O.D. 40mm
                                                                                                                                         C-MUTZ8-20                                C-SCSAW20-12

                                                                                                                                                 8.20                                      4.20

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          8.20           8.20            1          4.20           4.20
                                                                                                                       30          5.74         172.20           50          3.57         178.50


                                                                                                                    03 Shaft Supports × 4         P.432       04 Linear Guides × 2 P.313

                                                                                                                                         I.D. 20mm                                 Nominal model 15
                                                                                                                                         C-SHFMQ20                                 Length 390mm
                                                                                                                                                                                   E-GMLG15-390-B2


                                                                                                                                                 4.52                                    62.14

                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        1          4.52           4.52            1          62.14         62.14
                                                                                                                       50          3.85         192.50           10          49.72        497.20


                                                                                                                    05 Linear Shafts × 4          P.345       06 Linear Bushings × 4        P.353

                                                                                                                                         One End Tapped                            Diameter of Inscribed Circle  20mm
                                                                                                                                         Shaft Dia. 20mm                           O.D. (φ) 32mm
                                                                                                                                         Length 210mm                              Total Length 42mm
                                                                                                                                         Thread Nominal M6                         No Surface Treatment
                                                                                                                                         E-PSFJT20-210-M6                          Standard Counterbored Holes
                                                                                                                                                                                   C-LMF20UU
                                                                                                                                               11.90                                       4.46
       06 Linear Bushings × 4  05 Linear Shafts × 4  04 Linear Guides × 2
                                                                                                                                                  SGD/pcs                                   SGD/pcs
                                                                                                                      Quantity    Unit price    Total price     Quantity    Unit price    Total price
                                                                                                                        2          11.90        23.80             1          4.46           4.46
                                                                                                                       10           9.52        95.20            50          3.80         190.00
                                                                                                                   * All products prices are without tax. For prices reference, please visit MISUMI official website.
    307
   307   308   309   310   311   312   313   314   315   316   317