Page 317 - MISUMI SINGAPORE Economy Series
P. 317

QAllowable Load
                         Basic Rated Load         Static Allowable Moment          Mass
          Nominal model  C (Dynamic)          MA         MB         MC        Block    Guide rail
                         kN     Co (Static) kN  kN·m    kN·m       kN·m        kg        kg/m
              7S        0.79       1.27       1.9        1.6        4.6       0.008      0.19
 2            12S       1.16       1.68       3.1        2.6       14.8       0.015      0.31       2
              9S
                                                                    7.9
                        1.63
                                                         4.4
                                   2.38
                                              5.2
                                                                                         0.61
                                                                              0.025
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  QE Dimension  3.08  4.23  12.3  10.3  32.6  0.05  1.02  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
              15S
          L: Guide Rail length
          M: Guide Rail mounting holes
          P: Guide Rail holes pitch
          E =  L-(M-1)×P
                2
 Miniature   Linear Guides  Nominal   7S  9S  12S  15S  Number of   Nominal   7S  9S  12S  15S  Number of   Linear Guides  Miniature
                                                                                         mounting
                                              mounting
           model
                                                       model
                                              holes M
                                                                                          holes M
                                       70~87
                          35~47
                                45~57
                   36~50
                                                                                           33
                          48~67
                                       88~127
                                                              486~500 648~667 808~832
                                58~82
 P.309             25~35  88~107  108~132 168~207  2 3 4 5    471~485 628~647 783~807      32      P.309
                                                                                           34
                   51~65
                          68~87
                                83~107
                                      128~167
                                                              501~515 668~687 833~857
                                                                                           35
                   66~80
                                                              516~530 688~707 858~882
 Linear Guides for     Medium and Heavy Load  111~125 148~167 183~207 288~327  6 7 8  531~545 708~727 883~900  36   Medium and Heavy Load  Linear Guides for
                   81~95
                         108~127 133~157 208~247
                                                                                           37
                                                              546~560 728~747
                         128~147 158~182 248~287
                   96~110
                                                                                           38
                                                              561~575 748~767
                                                9
                  141~155 188~207 233~257 368~407
                                                                                           40
                                                              591~605 788~807
 P.321            126~140 168~187 208~232 328~367  10         576~590 768~787              39      P.321
                                                                                           41
                  156~170 208~227 258~282 408~447
                                                              606~620 808~827
                                                11
 Cross Roller   Guides  186~200 248~267 308~332 488~527  13   636~650 848~867              43      Guides  Cross Roller
                                                                                           42
                                                12
                                                              621~635 828~847
                  171~185 228~247 283~307 448~487
                                                14
                                                              651~665 868~887
                  201~215 268~287 333~357 528~567
                                                                                           44
                                                                                           45
                                                              666~680 888~900
                  216~230 288~307 358~382 568~607
                                                15
                  246~260 328~347 408~432 648~687
                                                17
                                                                                           47
                                                              696~710
 P.337       L    231~245 308~327 383~407 608~647  16    L    681~695         -      -     46      P.337
                                                                                           48
                  261~275 348~367 433~457 688~727
                                                              711~725
                                                18
 Linear Guide   Shafts  291~305 388~407 483~507 768~807  20   741~755                      50      Shafts  Linear Guide
                  276~290 368~387 458~482 728~767
                                                              726~740
                                                19
                                                                                           49
                                                                                           51
                                                21
                  306~320 408~427 508~532 808~847
                                                              756~770
                                                              771~785
                  321~335 428~447 533~557 848~887
                                                                                           52
                                                22
                  351~365 468~487 583~607
                                                                                           54
                                                              801~815
                                                24
 P.341            336~350 448~467 558~582 888~900  23         786~800  -                   53      P.341
                  366~380 488~507 608~632       25            816~830                      55
                  381~395 508~527 633~657       26            831~845                      56
 Linear   Bushings  396~410 528~547 658~682  -  27            846~860                      57      Bushings  Linear
                                                                                           58
                  411~425 548~567 683~707
                                                28
                                                              861~875
                  426~440 568~587 708~732
                                                              876~890
                                                29
                                                                                           59
                  456~470 608~627 758~782
                                                31
                                                                15
 P.349            441~455 588~607 733~757       30       P    891~900  20    25     40     60      P.349
 Ball Spline   Example     Floating joint                                                           Ball Spline
 P.386                                                                                             P.386
 Oil Free   Bushings  Buffer                                                                       Bushings  Oil Free
 P.409                                                                                             P.409
 Shaft Supports    Shaft Collars  Adjustment screw assembly                                        Shaft Collars  Shaft Supports
          Features: With stroke end adjustment and table movement
 P.430    Cylinder linear motion mechanism                                                         P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  312
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   312   313   314   315   316   317   318   319   320   321   322