Page 319 - MISUMI SINGAPORE Economy Series
P. 319

QAllowable Load
            Nominal     Basic   Basic Static     Allowable Static Moment           Mass
                                              MA
                      Dynamic
                                                         MB
                                                                    MC
             model    Rated Load   Rated Load  N·m      N·m        N·m       Blocks   Guide Rails
                                                                               kg
                                                                                         kg/m
              7         0.98       1.24       2.84      2.84        4.7       0.01       0.22
 2            12        1.86       2.55      13.72      13.72      11.76      0.034      0.38       2
              9
                                                                              0.16
                                                        7.35
                                              7.35
                                   3.92
                        2.84
                                                                   25.48
                                                                                         0.65
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  QE Dimension  4.61  5.59  21.56  21.56  45.08  0.059  1.06  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
              15
          L : Guide Rail length
          M: Guide Rail mounting holes
          P : Guide Rail holes pitch
          E=  L-(M-1)×P
                 2
 Miniature   Linear Guides  Nominal   7  9  12  15  Number of   Nominal   7  9  12  15   Number of   Linear Guides  Miniature
                                             mounting
                                                                                         mounting
           model
                                                       model
                                                                                          holes M
                                              holes M
                                45~57
                         35~47
                                       70~87
                   36~50
                                58~82
                                                                                           33
                                                             486~500 648~667 808~832
                                       88~127
                         48~67
 P.309             25~35  88~107 108~132 168~207  2 3 4 5    471~485 628~647 783~807       32      P.309
                                83~107 128~167
                   51~65
                         68~87
                                                             501~515 668~687 833~857
                                                                                           34
                                                             516~530 688~707 858~882
                                                                                           35
                   66~80
 Linear Guides for     Medium and Heavy Load  111~125 148~167 183~207 288~327  6 7 8  531~545 708~727 883~900  36   Medium and Heavy Load  Linear Guides for
                   81~95 108~127 133~157 208~247
                                                                                           37
                  96~110 128~147 158~182 248~287
                                                             546~560 728~747
                                                                                           38
                                                             561~575 748~767
                                                9
 P.321            126~140 168~187 208~232 328~367  10        576~590 768~787               39      P.321
                  141~155 188~207 233~257 368~407
                                                                                           40
                                                             591~605 788~807
                                               11
 Cross Roller   Guides  171~185 228~247 283~307 448~487  12  621~635 828~847               42      Guides  Cross Roller
                                                             606~620 808~827
                                                                                           41
                  156~170 208~227 258~282 408~447
                                                             636~650 848~867
                                                                                           43
                  186~200 248~267 308~332 488~527
                                               13
                  201~215 268~287 333~357 528~567
                                                                                           44
                                                             651~665 868~887
                                               14
                                               16
                                                                                           46
                  231~245 308~327 383~407 608~647
                                                             681~695
 P.337       L    216~230 288~307 358~382 568~607  15    L   666~680 888~900         -     45      P.337
                  246~260 328~347 408~432 648~687
                                                             696~710
                                                                                           47
                                               17
 Linear Guide   Shafts  276~290 368~387 458~482 728~767  19  726~740          -            49      Shafts  Linear Guide
                                                             711~725
                  261~275 348~367 433~457 688~727
                                               18
                                                                                           48
                  291~305 388~407 483~507 768~807
                                               20
                                                             741~755
                                                                                           50
                                                                                           51
                                                21
                  306~320 408~427 508~532 808~847
                                                             756~770
 P.341            321~335 428~447 533~557 848~887  22        771~785   -                   52      P.341
                                                23
                                                                                           53
                                                             786~800
                  336~350 448~467 558~582 888~900
                  351~365 468~487 583~607       24           801~815                       54
                                                                                           55
                  366~380 488~507 608~632
                                                             816~830
                                                25
 Linear   Bushings  381~395 508~527 633~657  -  26           831~845                       56      Bushings  Linear
                                                                                           57
                                               27
                  396~410 528~547 658~682
                                                             846~860
                                                             876~890
                  426~440 568~587 708~732
                                                                                           59
                                               29
 P.349            411~425 548~567 683~707      28            861~875                       58      P.349
                  441~455 588~607 733~757      30        P   891~900  20     25     40     60
                                                                15
                  456~470 608~627 758~782
                                               31
 Ball Spline   Example                                                                              Ball Spline
 P.386                                                                                             P.386
 Oil Free   Bushings                                                                               Bushings  Oil Free
 P.409                                               X-Y Positioning Stage Units                   P.409
 Shaft Supports    Shaft Collars                     Medium frequency and medium precision positioning purpose.    Shaft Collars  Shaft Supports
                                                     Simple structure, easy routine maintenance and wide
                                                     applicability.
 P.430                                                                                             P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  314
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   314   315   316   317   318   319   320   321   322   323   324