Page 316 - MISUMI SINGAPORE Economy Series
P. 316

Miniature Linear Guides Short Blocks


           New                                   Representative model: E-GMLG9S-55
          Products
                                                  Save Up to
                                                  vs Standard Type  46%              Shipping
                                                                                        from
    2                                                  18.10               SGD 6 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                      Quantity
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                             Material  Return Cap  Guide Rail Surface Treatment  Hardness
            Type
                   Guide rail
                              Block
    Miniature   Linear Guides  E-GMLG  Bearing Steel  Stainless Steel  Resin  Vacuum evaporated chrome plating  58HRC~                                                                                    Linear Guides  Miniature
   P.309                                                                                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load  W                                                                                                                                                         Medium and Heavy Load  Linear Guides for



   P.321      4-M×L  B1   B        Gn                             L2                                                                                                                                      P.321
                                                                  L1
    Cross Roller   Guides                    φ D                                                                                                                                                          Guides  Cross Roller



   P.337      H  H1                 H2  HR  h  φ d                                                                                                                                                        P.337
    Linear Guide   Shafts  N  WR            E        P            3L                     E                                                                                                                Shafts  Linear Guide




   P.341                                                                                                                                                                                                  P.341
          E The kit includes one block. For additional blocks, please refer to alterations on the overview page (P.310).
          E If there are certain requirements for rust prevention, please select the model of vacuum chrome plating.
    Linear   Bushings  E For the vacuum chrome plating products, only the guide rail is processed, and the end face of the guide rail and the block body are not coated.                                  Bushings  Linear
                                                                              Block Dimensions (mm)
                    Part Number
                                                              Unit Dimensions (mm)
                                                     3L
                                        Block Type
                                                                                  B
                                                                    H1
                                                                                         L1
                                                                                             L2
   P.349        1Type      2Nominal model       (Specified Length)  H 8  1.5  N 5  W  12  B1  9.6 19.8                                                                                                    P.349
                                7S
                                                    25~900
                                                                              17
               E-GMLG           9S        Short     35~900     10    2    5.5  20  15  2.5  11.9 22.7
     Ball Spline  Chrome Plating)  12S              45~900     13    3 4  7.5  27  20  3.5  17.7 33.2                                                                                                      Ball Spline
           (Vacuum Evaporated
                                                                                         13
                                                                                            26.4
                                                    70~900
                                                                              32
                                                                                  25
                                                               16
                                                                          8.5
                                15S
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.                                                                                      P.386
          Example  Part Number (1Type · 2Nominal model)  - -  3L  -  4Alterations*
                             E-GMLG9S
                                                     55
    Oil Free   Bushings  QProduct Dimension                                                                                                                                                               Bushings  Oil Free
                  *Please refer to   P.310   (the overview page) for details on available alterations.
                         Block Dimensions (mm)
   P.409  Nominal model  Gn    M×R      H2     WR      HR    Guide Rail Dimensions (mm)  P  E                                                                                                             P.409
                                                                             d
                                                              D
                                                                      h
    Shaft Supports    Shaft Collars  12S  φ1.2  M2×2.5  1.5  12  4.8  4.2  2.3  2.4  15  Dimension”                                                                                                       Shaft Collars  Shaft Supports
                                                7
              7S
                                                                                          Please
              9S
                                                                            3.5
                                                                                    20
                                                9
                                                       6.5
                                        1.8
                       φ1.4
                               M3×3
                                                              6
                                                                     3.5
                                                                                         refer to “E
                                                                     4.5
                              M3×3.5
                        φ2
                                                                                    25
                                                                            3.5
                                                       8
                                                              6
                                        2.5
   P.430      15S       M3     M3×4     3       15     10     6      4.5    3.5     40     chart                                                                                                          P.430
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    311             Type  E-GMLG            Keyword  miniature linear guide           Economy series
   311   312   313   314   315   316   317   318   319   320   321