Page 320 - MISUMI SINGAPORE Economy Series
P. 320

Miniature Linear Guides Long Blocks


                                                 Representative model: E-GMLG9H-55
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                                                        from
    2                                                  15.08               SGD 6 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                             Material  Return Cap  Guide Rail Surface Treatment  Hardness
            Type
                   Guide rail
                           Block
    Miniature   Linear Guides  E-GMLG  Bearing Steel  Stainless   Resin  Vacuum evaporated chrome plating  58HRC~                                                                                         Linear Guides  Miniature
                           Steel
   P.309                 W                                            L2                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load  4-M×L  B1  B  Gn  φ D  L1                                                                                                                                 Medium and Heavy Load  Linear Guides for
                                                                      C

   P.321      H  H1              H2         HR  h                                                                                                                                                         P.321
    Cross Roller   Guides  N  WR                   E  φ d  P         3L                  E                                                                                                                Guides  Cross Roller




   P.337  E The kit includes one block. For additional blocks, please refer to alterations on the overview page (P.310).                                                                                  P.337
    Linear Guide   Shafts  EIf there are certain requirements for rust prevention, please select the model of vacuum chrome plating.                                                                      Shafts  Linear Guide
          E For the vacuum chrome plating products, only the guide rail is processed, and the end face of the guide rail and the block body are not coated.
          QL dimension configurable

   P.341          Part Number      Block Type  3Length L    Unit Dimensions (mm)  Block Dimensions (mm)                                                                                                   P.341
             1Type    2Nominal model        (1mm increments)  H  H1     N   W   B  B1  C  L1  L2
    Linear   Bushings      7H                   40~900      8    1.5    5   17  12  2.5  13 20.75 31                                                                                                      Bushings  Linear

          E-GMLG
          (Vacuum          9H                   45~900      10    2    5.5  20  15    16 29.9 40.5
   P.349                              Long                                                                                                                                                                P.349
          Evaporated       12H                  60~900      13    3    7.5  27  20    20 32.4 45.8
          Chrome Plating)
     Ball Spline           15H                  70~900      16    4    8.5  32  25  3.5  25 43.4 59.25                                                                                                     Ball Spline

   P.386  Nominal  Block Dimensions (mm)       Guide Rail Dimensions (mm)         Guide Fixing                                                                                                            P.386
           model   Gn    M×L    H2    WR    HR    D     h    d     P      E        Bolt (mm)
    Oil Free   Bushings  7H  φ1.2  M2×2.5  1.5  7  4.8  4.2  2.3  2.4  15            M2×6                                                                                                                 Bushings  Oil Free

                                                                        Please
                                       9
            9H
                         M3×3
                                                                       refer to “E
   P.409    12H   φ1.4  M3×3.5  1.8   12    6.5   6    3.5   3.5  20   Dimension”    M3×8                                                                                                                 P.409
    Shaft Supports    Shaft Collars  15H  M3  M3×4  3  15  10  4.5  40  chart.      M3×10                                                                                                                 Shaft Collars  Shaft Supports
                   φ2
                                2.5
                                                                  25
                                            8
   P.430  EFixing bolts are not provided.                                                                                                                                                                 P.430
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering
          Example  Part Number (1Type · 2Nominal model)  -  3Length L  -  4Alterations*
                             E-GMLG9H            -    55
                  *Please refer to   P.310   (the overview page) for details on available alterations.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    315             Type  E-GMLG            Keyword  miniature linear guide           Economy series
   315   316   317   318   319   320   321   322   323   324   325