Page 323 - MISUMI SINGAPORE Economy Series
P. 323

QAllowable Load
                            Basic Rated Load      Static Allowable Moment        Mass
          Nominal model  C (Dynamic)    Co (Static)    MA·MB    MC         Blocks    Guide Rails
                           kN          kN          N·m         N·m           kg          kg/m
                                                   7.14
                                                               15.7
 2             7 9        1.37         2.06        18.96       40.12        0.02        0.51        2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  12  3.92  5.59  56.66  199.34  0.071  1.49  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                                                        0.91
                                       4.12
                                                                            0.04
                          2.75
                                                               70.34
                                                   27.8
               15
                                       9.22
                                                                                        2.86
                          6.77
                                                                           0.143
          QE Dimension
          L : Guide Rail length
 Miniature   Linear Guides  M: Guide Rail mounting holes                                           Linear Guides  Miniature
          P : Guide Rail holes pitch
              L-(M-1)×P
 P.309    E=     2  7      9      12    15   Number of   Nominal   7   9     12     15   Number of   P.309
          Nominal
                                              Mounting
                                                                                         Mounting
 Linear Guides for     Medium and Heavy Load  model  50~67  50~67  90~129  90~129  Holes M  model  488~517 488~517 650~689 650~689  Holes M   Medium and Heavy Load  Linear Guides for
                                                                                           17
                                                2
                                       70~89
                                70~89
                         68~97
                                                3
                                                             518~547 518~547 690~729 690~729
                   68~97
                                                                                           18
                  98~127 98~127 130~169 130~169
 P.321            128~157 128~157 170~209 170~209  4 5 6     548~577 548~577 730~769 730~769  19   P.321
                                                                                           20
                                                             578~607 578~607 770~809 770~809
 Cross Roller   Guides  188~217 188~217 250~289 250~289  7 8  L  638~667 638~667 850~889 850~889  22  Guides  Cross Roller
                                                             608~637 608~637 810~849 810~849
                                                                                           21
                  158~187 158~187 210~249 210~249
                  218~247 218~247 290~329 290~329
                                                                                           23
                                                             668~697 668~697 890~900 890~900
                                                9
                  278~307 278~307 370~409 370~409
                                                                                           25
                                                             728~757 728~757
 P.337       L    248~277 248~277 330~369 330~369  10        698~727 698~727               24      P.337
                                                                                           26
                  308~337 308~337 410~449 410~449
                                                11
                                                             758~787 758~787
 Linear Guide   Shafts  338~367 338~367 450~489 450~489  12  788~817 788~817  -      -     27      Shafts  Linear Guide
                                                             818~847 818~847
                                                13
                  368~397 368~397 490~529 490~529
                                                                                           28
                                                             848~877 848~877
                                                                                           29
                  398~427 398~427 530~569 530~569
                                                14
 P.341            428~457 428~457 570~609 570~609  15    P   878~900 878~900  40    40     30      P.341
                                                                      30
                                                16
                                                                30
                  458~487 458~487 610~649 610~649
 Linear   Bushings  Example                                                                        Bushings  Linear
 P.349                                                                                             P.349
 Ball Spline                                                                                        Ball Spline
 P.386                                                                                             P.386
 Oil Free   Bushings                              Roller gear conveying unit                       Bushings  Oil Free
                                                  Narrow strip conveying structure for automation equipment
 P.409                                            Conveying structure with correct fixed spacing through a motor   P.409
                                                  and two rows of miniature linear guides
 Shaft Supports    Shaft Collars                                                                   Shaft Collars  Shaft Supports
 P.430                                                                                             P.430
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  318
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   318   319   320   321   322   323   324   325   326   327   328