Page 327 - MISUMI SINGAPORE Economy Series
P. 327

Economy Series  Product Overview  Product Overview                            Economy Series
 Linear Guides for Medium and Heavy Load              Linear Guides for Medium and Heavy Load



         · Running Parallelism  ·【Running Parallelism】 The values in the table are all measured after the rail is fixed on the
 vs Standard Type
 Economy Series  Saving  Rail Length (mm) Accuracy grade (μm)  reference base.When moving the slider within the full length of the rail, measure the change of the
                                 block upper surface C relative to the slide rail bottom surface A and the change of the block
                        14
           100~200
 up to
 2  Linear Guides for   78 %  200~300  15  reference surface D relative to the slide rail reference surface B.  2
                                                                 · Running parallelism of surface D
                                 · Running parallelism of surface C
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Medium and Heavy Load  1100~1500  20  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                        17
           300~500
                                                                  against surface B
                                  against surface A
           500~700
                        22
           700~900
                        24
           900~1100
                        26
           1500~1900
                        28
           2500~3100
                        33
 Miniature   Linear Guides  Various range of blocks  1900~2500  31  * The above figure shows machining until the surface A (slide rail mounting surface) is flat,  Linear Guides  Miniature
 Short delivery time
                        36
           3100~3600
           3600~3960
                        37
                                  and the surface B and the surface E (slide rail contact surface) are parallel.
 P.309  Interchangeable blocks  QAllowable Load     The latest availability of lengths over 2m can be confirmed on web product page.  P.309
 Linear Guides for     Medium and Heavy Load  QStructure and Features  · Basic Dynamic Rated Load (C)  3   Medium and Heavy Load  Linear Guides for
         The basic dynamic rated load is the load that enables a group of identical linear guides to move separately under the same conditions, 90% of which will
         not cause material damage due to rolling fatigue, and will slide 50×10 m in a constant direction.
         The basic static rated load is the static load required to make the sum of the permanent deformation amount of the rolling element and the permanent
 P.321  · Feature 1: Standard rail mounting holes are equipped with   · Basic Static Rated Load (Co)  P.321
         deformation amount of the rolling surface on the contact part bearing the maximum stress equal to 0.0001 times the diameter of the rolling element.
 Cross Roller   Guides  Block  Retainer  · Feature 2: The slide rail and the block are in contact with   · Static Allowable Torque (MA, MB, MC)  Guides  Cross Roller
 dust covers to prevent dirt from accumulating in the
         The static torque load limit under the action of torque load is determined by the basic static rated load Co and the same permanent deformation amount.
 mounting holes when the equipment is in use.
                                                               Allowable Load (N)≤Co/fS
 each other through the rolling ball, so the shaking is small,
 P.337  Return Cap  · Feature 3: Due to a point-to-surface contact, the frictional   M A  fS: Static Safety Factor   Co:  Basic Static Rated Load (N)  P.337
                                                               Allowable Torque (N·m)≤(MA, MB, MC)/fS
 Side Seal
 and it is suitable for equipment with precision requirements.
 Linear Guide   Shafts  Rail  Under Seal  resistance is small, and it can perform subtle movements to   M C  M A  MA, MB, MC: Static allowable torque (N·m)  M C  Shafts  Linear Guide
 Ball
                                                                       M B
 achieve device positioning.
 the rotating surface is dispersed due to the rolling groove of
 P.341  · Feature 4: It has a large allowable load because the force on                            P.341
 the ball.                       M B
 · Feature 5: It is suitable for high speed motion because it is
 Linear   Bushings  not easy to produce friction heat when operating and not   Up and down swing direction  Left and right swing direction  Rolling direction  Bushings  Linear
 easily deformed by heat.
           The basic static rated load Co at rest or at low speed shall be
 P.349  QPrecision  · Static Safety Factor (fS)       Table-2  Static Safety Factor (Lower limit of fS)  P.349
                                                            Operating Condition
          used after dividing by the static safety factor fs shown in Table-2   Under normal operating condition  Lower limit of fS
                                                                                        1~2
 Ball Spline  Unit: mm  ·【Height H Pair Variation】 The difference   When smooth movement performance is required  2~4  Ball Spline
          according to the operating condition.
 · Dimensional Precision
 between the minimum value and the maximum
                                                       In case of vibration and impact
                                                                                        3~5
 value of the height (H) dimensions of multiple
               Alteration
 Dimensional
 blocks assembled on 1 rail.
 P.386  Precision Type  Precision Standard  15,20  25,30,35,45  ·【Width N Pair Variation】 The difference   Alterations  4Code  Spec.  P.386
 between the minimum value and the maximum
 Oil Free   Bushings  Height H Tolerance  ±0.1  ±0.1  value of the width of multiple blocks and slide   2-Block Specifications  B2  1 block added to 1-block product to ship as 2 block item.  Bushings  Oil Free
                                   E If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
 rails assembled on 1 rail.
 Reference side
 P.409  Height H Pair   3-Block Specifications  B3  2 blocks added to 1-block product to ship as 3 block item.  P.409
 Shaft Supports    Shaft Collars  Medium / Heavy   Variation  0.02  0.02  3 blocks added to 1-block product to ship as 4 block item.  Shaft Collars  Shaft Supports
                                   E If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.
 Linear Guide -
 Load Type
 0
 0
 P.430  Width N Tolerance  -0.1  -0.1  H  4-Block Specifications  B4  E If the rail is too short to fit multiple blocks, the blocks will be shipped in a separate package.  P.430
                           ZA: Light
                            Preload
             Preload adjustment    Change “No Preload Prodcut” -> “Light Preload Product” or  “Medium Preload Product”
 Width N Pair   0.02  0.03  ZB: Medium
                            Preload
 Variation
 N                        Left End Cut  ES  Engraving  EB
                             ES
 *There is a difference in accuracy compared to the standard product, but the price   Rail Ends Cut  Specify the ends cut in 0.5mm increments, and when the specified end cut is larger than or
   is more affordable.    Right End Cut  similar to the holes pitch, the cut may result in broken holes.
                             EB                                                                   322
   322   323   324   325   326   327   328   329   330   331   332