Page 328 - MISUMI SINGAPORE Economy Series
P. 328

Linear Guides Short Blocks-Low Profile


           New                                   Representative model: C-ELGSA15-280
          Products
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping
                                                                                        from
    2                                                  34.03               SGD 9 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
           Material  Hardness                    E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                             K1
                   58HRC~
          Carbon Steel
    Miniature   Linear Guides                                                                                                                                                                             Linear Guides  Miniature
   P.309                                                                                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load                                                                                                                                                            Medium and Heavy Load  Linear Guides for



   P.321                                                                  L2        G                                                                                                                     P.321
    Cross Roller   Guides  B1  W                              2-M×l  K2   L1                                                                                                                              Guides  Cross Roller

                         B

   P.337        T                  H2        φ D                                                                                                                                                          P.337
    Linear Guide   Shafts  H   H1     HR  h                                                                                                                                                               Shafts  Linear Guide




   P.341           N    WR                  E   φ d  P                                    E                                                                                                               P.341
                                                                  3L
    Linear   Bushings  E Dimension tolerance of L Length is ±2 mm.                                                                                                                                        Bushings  Linear

          E Since this product has no surface treatment, please be sure to take anti-rust measures.
          E Part numbers of single blocks include C-ELGSAB15, C-ELGSAB20, C-ELGSAB25 and C-ELGSAB30 (applicable to nominal model 15 / 20 / 25 / 30 linear guides respectively).
   P.349  E The kit includes one block. For additional blocks, please refer to alterations on the overview page (P.322).                                                                                  P.349
          QProduct Part Number
     Ball Spline  1Type Part Number    (1mm increments)     H     Unit Dimensions (mm)  N                                                                                                                  Ball Spline
                                          3Length L
                          2Nominal model
                                                                          H1
   P.386                       15                          24            4.5            9.5                                                                                                               P.386

    Oil Free   Bushings        20         100~3960*        28             6             11                                                                                                                Bushings  Oil Free


   P.409     C-ELGSA           25                          33             7            12.5                                                                                                               P.409
    Shaft Supports    Shaft Collars  30   200~3960*        42             10            16                                                                                                                Shaft Collars  Shaft Supports



   P.430  *The latest availability of lengths over 2m can be confirmed on web product page.                                                                                                               P.430
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Example  Part Number (1Type · 2Nominal model)  -  3Length L  -  4Alterations*
                             C-ELGSA15          -    280
                  *Please refer to P.322 (the overview page) for details on available alterations.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    323             Type  C-ELGSA           Keyword  linear guide short               Economy series
   323   324   325   326   327   328   329   330   331   332   333