Page 333 - MISUMI SINGAPORE Economy Series
P. 333

QProduct Dimension
           Nominal                              Block Dimensions (mm)
            model    W     B      B1    C      L1    L2    K1     K2     G     M      T     H2
             15      52   41.1   5.5   26.1   39.8  57.6  10.15   3.5   5.2   M5     6.3   5.5
             20     58.9  48.1    5     32    48.1  71.8   12.2  4.15   11.8  M6      7     6
 2           25     72.9   60    6.5    35    58.8  82.9  21.05  4.55   12.8  M10    7.5    8       2
                                                                              M8
                                                           16.9
                                  9
                                        40
                                                    98.7
                                              70.2
             30
                                                                  6
                     90
                           72
                                                                                     7.6
                                                                        12.8
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Nominal   WR  12.5  7.5  5.3  4.5  60  Please refer to   Guide Fixing Bolt    Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                      Guide Rail Dimensions (mm)
            model
                                                                                      (mm)
                                      D
                                                              P
                                                      d
                                              h
                                                                         E
                              HR
             15
                                                                                     M4×16
                      15
                                              8.5
                      20
             20
                                                      6
                                      9.5
                                                                                     M5×16
                             15.5
             25
                                                                     table below
                                              9
                              23
                                      14
                      28
                                                                                     M8×25
             30       23      18      11      9       7 9     80    the calculation   M6×20
          EFixing bolts are not provided.
 Miniature   Linear Guides  QAllowable Load  Basic Rated Load  Static Allowable Moment  Mass       Linear Guides  Miniature
                                                                MC
 P.309    Nominal model  C (Dynamic)    Co (Static)    MA·MB   kN·m       Blocks kg  Guide Rails   P.309
                                                                                        kg/m
                           kN
                                                   kN·m
                                       kN
                                                                                        1.25
               15
                                      16.19
                                                               0.13
                          7.83
                                                                            0.21
                                                    0.1
 Linear Guides for     Medium and Heavy Load  20  10.31  21.13  0.16  0.22  0.32        2.08        Medium and Heavy Load  Linear Guides for
                          16.27
                                                                            0.59
                                                               0.38
                                       32.4
                                                                                        2.67
               25
                                                   0.32
                                                                                        4.35
                                      47.46
                                                               0.68
                                                                            1.04
                                                   0.55
               30
                          23.7
 P.321   QE Dimension                                                                              P.321
          L : Guide Rail length
 Cross Roller   Guides  M: Guide Rail mounting holes                                               Guides  Cross Roller
          P : Guide Rail holes pitch
              L-(M-1)×P
          E=
 P.337    Nominal   2  15  20    25      30  Number of   Nominal   15  20    25     30   Number of   P.337
                                              Mounting
                                                                                         Mounting
 Linear Guide   Shafts  100~131 100~139 100~141  -  Holes M  2052~2111 2060~2119 2062~2121 2744~2823  Holes M  Shafts  Linear Guide
                                                      model
           model
                                                                                           35
                                                2
                 132~191 140~199 142~201 200~279
                                                             2112~2171 2120~2179 2122~2181 2824~2903
                                                3
                                                                                           36
                                                                                           37
                                                             2172~2231 2180~2239 2182~2241 2904~2983
                 192~251 200~259 202~261 280~343
                                                4
                 252~311 260~319 262~321 344~423
 P.341           312~371 320~379 322~381 424~503  5          2232~2291 2240~2299 2242~2301 2984~3063  38  P.341
                                                6
                                                             2292~2351 2300~2359 2302~2361 3064~3143
                                                                                           39
                 372~431 380~439 382~441 504~583  7          2352~2411 2360~2419 2362~2421 3144~3223  40
                                                8
 Linear   Bushings  432~491 440~499 442~501 584~663  10      2412~2471 2420~2479 2422~2481 3224~3303  41  Bushings  Linear
                                                9
                 492~551 500~559 502~561 664~743
                                                             2472~2531 2480~2539 2482~2541 3304~3383
                                                                                           42
                                                                                           43
                                                             2532~2591 2540~2599 2542~2601 3384~3463
                 552~611 560~619 562~621 744~823
                                                                                           45
                                                             2652~2711 2660~2719 2662~2721 3544~3623
                                                12
                 672~731 680~739 682~741 904~983
 P.349           612~671 620~679 622~681 824~903  11         2592~2651 2600~2659 2602~2661 3464~3543  44  P.349
                 732~791 740~799 742~801 984~1063  13        2712~2771 2720~2779 2722~2781 3624~3703  46
                                                14
                                                             2772~2831 2780~2839 2782~2841 3704~3783
                 792~851 800~859 802~861 1064~1143
 Ball Spline     972~1031 980~1039 982~1041 1304~1383  15    2832~2891 2840~2899 2842~2901 3784~3863  48  Ball Spline
                                                                                           47
                 852~911 860~919 862~921 1144~1223
                 912~971 920~979 922~981 1224~1303
                                                16
                                                             2892~2951 2900~2959 2902~2961 3864~3943
                                                                                           49
                                                17
                                                             2952~3011 2960~3019 2962~3021 3944~3960
                                                                                           50
 P.386       L   1032~1091 1040~1099 1042~1101 1384~1463  18  L  3012~3071 3020~3079 3022~3081  51  P.386
                                                19
                 1092~1151 1100~1159 1102~1161 1464~1543
                                                                                           52
                                                             3072~3131 3080~3139 3082~3141
                 1152~1211 1160~1219 1162~1221 1544~1623  20  3132~3191 3140~3199 3142~3201  53
 Oil Free   Bushings  1272~1331 1280~1339 1282~1341 1704~1783  22  3252~3311 3260~3319 3262~3321  55  Bushings  Oil Free
                                                             3192~3251 3200~3259 3202~3261
                 1212~1271 1220~1279 1222~1281 1624~1703
                                                                                           54
                                                21
                 1332~1391 1340~1399 1342~1401 1784~1863
                                                                                           56
                                                23
                                                             3312~3371 3320~3379 3322~3381
                 1452~1511 1460~1519 1462~1521 1944~2023
                                                                                           58
                                                25
                                                             3432~3491 3440~3499 3442~3501
 P.409           1392~1451 1400~1459 1402~1461 1864~1943  24  3372~3431 3380~3439 3382~3441  -  57  P.409
                                                             3492~3551 3500~3559 3502~3561
                 1512~1571 1520~1579 1522~1581 2024~2103
                                                26
                                                                                           59
 Shaft Supports    Shaft Collars  1572~1631 1580~1639 1582~1641 2104~2183  27  3552~3611 3560~3619 3562~3621  60  Shaft Collars  Shaft Supports
                                                28
                                                             3612~3671 3620~3679 3622~3681
                                                                                           61
                 1632~1691 1640~1699 1642~1701 2184~2263
                                                29
                                                                                           62
                                                             3672~3731 3680~3739 3682~3741
                 1692~1751 1700~1759 1702~1761 2264~2343
                                                30
                                                                                           63
                 1752~1811 1760~1819 1762~1821 2344~2423
                                                             3732~3791 3740~3799 3742~3801
 P.430           1812~1871 1820~1879 1822~1881 2424~2503  31  3792~3851 3800~3859 3802~3861  64    P.430
                                                32
                 1872~1931 1880~1939 1882~1941 2504~2583
                                                             3852~3911 3860~3919 3862~3921
                                                                                           65
                 1932~1991 1940~1999 1942~2001 2584~2663  33  3912~3960 3920~3960 3922~3960  66
                 1992~2051 2000~2059 2002~2061 2664~2743  34  P       60            80
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  328
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   328   329   330   331   332   333   334   335   336   337   338