Page 335 - MISUMI SINGAPORE Economy Series
P. 335

QProduct Dimension
           Nominal                              Block Dimensions (mm)
            model    W     B      B1    C      L1    L2    K1     K2     G    M×L     T     H2
             15      34    26     4     26    39.4  61.4   10.6  4.85   5.6   M4×5   5.5   7.8
             20      44    32     6     36    50.5  76.34  12.1   4.9   14.1  M5×6    8    6.2
                                                                  6
                                                    85.2
                                                                              M6×8
                                                                                     8.2
                                                                                            10
 2           25      48    35    6.5    35    58    103.8  16.3   5.7   12.4  M10×17  10.2  18.4    2
             30
                     60
                                                                                           9.5
                                                                                     8.6
                                                                             M8×10
                                                           20.3
                                                                        13.5
                                              70
                           40
                                  10
                                        40
                                  10
                                        50
                                                                  7
                                                                             M8×12
                                                                        13.4
                                              80
                     70
                                                    117.8
                                                           20.8
                                                                                            16
                           50
             35
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Nominal   WR  17.5  7.5  5.3  4.5  60  Please refer to   Guide Fixing Bolt    Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                    139.5
                                                                  10
                                                                                     16
                                  13
                                        60
                                              97
                                                           22.7
                           60
                     86
             45
                                                                        13.5
                                      Guide Rail Dimensions (mm)
                                              h
                                                      d
                                                                                      (mm)
                                      D
                                                              P
                                                                         E
            model
                              HR
                                                                                     M4×16
             15
                              15
                      15
                      20
                                      9.5
                                              8.5
                                                                                     M5×16
             20
                                                      6
             25
                                              9
                                                      7
                                                                                     M6×20
                      28
                              26
             30
                                                              80
                                                      9
                                      14
                                                                                     M8×25
                                                                     table below
             35       23      22      11      12      14      105   the calculation   M12×35
                              29
                      34
                                              17
             45
                                      20
                      45
                              38
 Miniature   Linear Guides  EFixing bolts are not provided.                                        Linear Guides  Miniature
          QAllowable Load
                            Basic Rated Load
                                                  MA·MB
                                                                MC
 P.309    Nominal model  C (Dynamic)    Co (Static)    Static Allowable Moment  Blocks kg  Mass Guide Rails   P.309
                                                                                        kg/m
                                                               kN·m
                                       kN
                           kN
                                                   kN·m
 Linear Guides for     Medium and Heavy Load  15  11.38  16.97  0.33  0.12  0.18        1.45        Medium and Heavy Load  Linear Guides for
                                                    0.1
                                      27.76
                          17.75
                                                                                        2.21
               20
                                                               0.27
                                                                            0.3
                                                    0.2
                                                                                        3.21
               25
                                                               0.42
                                                                            0.51
                          26.48
                                      36.49
               30
                                                                            0.88
                                      52.19
                                                   0.53
                          38.74
                                                               0.66
                                                                                        4.47
                                                                                        6.3
                                      93.88
                          64.6
 P.321         35         103.8       146.71       0.81        1.16         1.45        10.41      P.321
                                                   1.55
                                                                            2.73
               45
                                                               1.88
 Cross Roller   Guides  QE Dimension                                                               Guides  Cross Roller
          L : Guide Rail length
          M: Guide Rail mounting holes
              L-(M-1)×P
 P.337    P : Guide Rail holes pitch                                                               P.337
          E=
                 2
 Linear Guide   Shafts  Nominal   100~139 100~139 100~141  30  35  45  Number of   Nominal   2060~2119 2060~2119 2062~2121 2744~2823 2744~2823 3615~3719  Number of   Shafts  Linear Guide
                                                                 20
                     20
                                                            15
                                                                                35
                                              Mounting
                                                                                     45
                                                                                         Mounting
                          25
                                                                           30
                                                                      25
                15
                                                      model
          model
                                                                                          Holes M
                                              Holes M
                                                                                           35
                                -
                                                2
                                          -
                                     -
 P.341         140~199 140~199 142~201 200~279 200~279 255~359  3  2120~2179 2120~2179 2122~2181 2824~2903 2824~2903 3720~3824  36  P.341
               200~259 200~259 202~261 280~343 280~343 360~464
                                                4
                                                          2180~2239 2180~2239 2182~2241 2904~2983 2904~2983 3825~3929
                                                                                           37
               260~319 260~319 262~321 344~423 344~423 465~569  5  2240~2299 2240~2299 2242~2301 2984~3063 2984~3063 3930~3960  38
                                                          2300~2359 2300~2359 2302~2361 3064~3143 3064~3143
                                                                                           39
               320~379 320~379 322~381 424~503 424~503 570~674
                                                6
 Linear   Bushings  380~439 380~439 382~441 504~583 504~583 675~779  7  2360~2419 2360~2419 2362~2421 3144~3223 3144~3223  40  Bushings  Linear
                                                          2420~2479 2420~2479 2422~2481 3224~3303 3224~3303
                                                8
               440~499 440~499 442~501 584~663 584~663 780~884
                                                                                           41
                                                9
                                                          2540~2599 2540~2599 2542~2601 3384~3463 3384~3463
                                                                                           43
               560~619 560~619 562~621 744~823 744~823 990~1094
 P.349         500~559 500~559 502~561 664~743 664~743 885~989  10  2480~2539 2480~2539 2482~2541 3304~3383 3304~3383  42  P.349
               620~679 620~679 622~681 824~903 824~903 1095~1199  11  2600~2659 2600~2659 2602~2661 3464~3543 3464~3543  44
 Ball Spline   740~799 740~799 742~801 984~1063 984~1063 1305~1409  13  2720~2779 2720~2779 2722~2781 3624~3703 3624~3703  46  Ball Spline
               680~739 680~739 682~741 904~983 904~983 1200~1304
                                                          2660~2719 2660~2719 2662~2721 3544~3623 3544~3623
                                                12
                                                                                           45
                                                14
                                                          2780~2839 2780~2839 2782~2841 3704~3783 3704~3783
                                                                                           47
               800~859 800~859 802~861 1064~1143 1064~1143 1410~1514
               860~919 860~919 862~921 1144~1223 1144~1223 1515~1619
                                                          2840~2899 2840~2899 2842~2901 3784~3863 3784~3863
                                                                                           48
                                                15
 P.386         920~979 920~979 922~981 1224~1303 1224~1303 1620~1724  16  2900~2959 2900~2959 2902~2961 3864~3943 3864~3943  49  P.386
               980~1039 980~1039 982~1041 1304~1383 1304~1383 1725~1829
                                                                                           50
                                                17
                                                          2960~3019 2960~3019 2962~3021 3944~3960 3944~3960
           L   1040~1099 1040~1099 1042~1101 1384~1463 1384~1463 1830~1934  18  L  3020~3079 3020~3079 3022~3081  51
 Oil Free   Bushings  1100~1159 1100~1159 1102~1161 1464~1543 1464~1543 1935~2039  19  3080~3139 3080~3139 3082~3141  -  52  Bushings  Oil Free
                                                                                           53
               1160~1219 1160~1219 1162~1221 1544~1623 1544~1623 2040~2144
                                                          3140~3199 3140~3199 3142~3201
                                                20
                                                21
                                                          3200~3259 3200~3259 3202~3261
                                                                                           54
               1220~1279 1220~1279 1222~1281 1624~1703 1624~1703 2145~2249
               1340~1399 1340~1399 1342~1401 1784~1863 1784~1863 2355~2459
                                                23
                                                          3320~3379 3320~3379 3322~3381
                                                                                           56
 P.409         1280~1339 1280~1339 1282~1341 1704~1783 1704~1783 2250~2354  22  3260~3319 3260~3319 3262~3321  55  P.409
               1400~1459 1400~1459 1402~1461 1864~1943 1864~1943 2460~2564
                                                          3380~3439 3380~3439 3382~3441
                                                                                           57
                                                24
 Shaft Supports    Shaft Collars  1460~1519 1460~1519 1462~1521 1944~2023 1944~2023 2565~2669  25  3440~3499 3440~3499 3442~3501  -  -  58  Shaft Collars  Shaft Supports
                                                                                           59
                                                          3500~3559 3500~3559 3502~3561
                                                26
               1520~1579 1520~1579 1522~1581 2024~2103 2024~2103 2670~2774
                                                27
               1580~1639 1580~1639 1582~1641 2104~2183 2104~2183 2775~2879
                                                                                           60
                                                          3560~3619 3560~3619 3562~3621
                                                          3620~3679 3620~3679 3622~3681
               1640~1699 1640~1699 1642~1701 2184~2263 2184~2263 2880~2984
                                                                                           61
                                                28
 P.430         1700~1759 1700~1759 1702~1761 2264~2343 2264~2343 2985~3089  29  3680~3739 3680~3739 3682~3741  62  P.430
                                                30
                                                                                           63
                                                          3740~3799 3740~3799 3742~3801
               1760~1819 1760~1819 1762~1821 2344~2423 2344~2423 3090~3194
               1820~1879 1820~1879 1822~1881 2424~2503 2424~2503 3195~3299  31  3800~3859 3800~3859 3802~3861  64
               1880~1939 1880~1939 1882~1941 2504~2583 2504~2583 3300~3404  32  3860~3919 3860~3919 3862~3921  65
               1940~1999 1940~1999 1942~2001 2584~2663 2584~2663 3405~3509  33  3920~3960 3920~3960 3922~3960  66
               2000~2059 2000~2059 2002~2061 2664~2743 2664~2743 3510~3614  34  P  60  80  105
                                                                                                  330
   330   331   332   333   334   335   336   337   338   339   340