Page 338 - MISUMI SINGAPORE Economy Series
P. 338

Linear Guides Wide Blocks


                                                 Representative model: C-HLGW20-280
                                                  Save Up to
                                                  vs Standard Type  77%              Shipping
                                                                                        from
    2                                                  34.14               SGD 9 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       10~
                                                                       1~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
           Material  Hardness                    E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                           K1
                   58HRC~
          Carbon Steel
    Miniature   Linear Guides                                                                                                                                                                             Linear Guides  Miniature
   P.309                                                                                                                                                                                                  P.309
    Linear Guides for     Medium and Heavy Load                                                                                                                                                            Medium and Heavy Load  Linear Guides for



   P.321                                                G           L2                                                                                                                                    P.321
    Cross Roller   Guides  4-M  B1  W  H2                K2         L1                                                                                                                                    Guides  Cross Roller

                          B
                                                                    C
   P.337      H  T                       h   φ D                                                                                                                                                          P.337
    Linear Guide   Shafts  H1  N  WR   HR      φ d                                                                                                                                                        Shafts  Linear Guide




   P.341                                    E    P                3L                      E                                                                                                               P.341
    Linear   Bushings  EDimension tolerance of L Length is ±2 mm.                                                                                                                                         Bushings  Linear
          ESince this product has no surface treatment, please be sure to take anti-rust measures.
          EThe kit includes one block. For additional blocks, please refer to alterations on the overview page (P.322).
          E  Part numbers of single blocks include C-HLGWB15, C-HLGWB20, C-HLGWB25, C-HLGWB30, C-HLGWB35, C-HLGWB45 (applicable to nominal model
           15 / 20 / 25 / 30 / 35 / 45 linear guides respectively).
   P.349  QProduct Part Number                                    Unit Dimensions (mm)                                                                                                                    P.349
                    Part Number
     Ball Spline  1Type   2Nominal model  (1mm increments)  H             H1            N                                                                                                                  Ball Spline
                                          3Length L

   P.386                       15                          24            4.3            16                                                                                                                P.386
                               20         100~3960*        30            4.6           21.5
    Oil Free   Bushings  C-HLGW  25                        36            5.5           23.5                                                                                                               Bushings  Oil Free


                                                                          6
   P.409                       30         200~3960*        42            7.5            31                                                                                                                P.409
    Shaft Supports    Shaft Collars  45                    60            9.5           37.5                                                                                                               Shaft Collars  Shaft Supports
                                                           48
                               35
                                                                                        33
   P.430  *The latest availability of lengths over 2m can be confirmed on web product page.                                                                                                               P.430
                  Please order after selecting part number and parameters according to the selection steps 1 to 4.
          Ordering                                           4Alterations*
          Example  Part Number (1Type · 2Nominal model)  -  3Length L  -
                             C-HLGW20           -    280
                  *Please refer to P.322 (the overview page) for details on available alterations.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  C-HLGW            Keyword  linear guide wide                Economy series
    333
   333   334   335   336   337   338   339   340   341   342   343