Page 341 - MISUMI SINGAPORE Economy Series
P. 341

QProduct Dimension
           Nominal                              Block Dimensions (mm)
            model    W     B      B1    C      L1    L2    K1     K2     G     M      T     H2
             20      63    53     5     40    65.2  91.9   17.4         13.6  M6     7.5    6
             25      70    57    6.5    45    78.6  106.6  21.4   6     10.7  M8     8.4
                           72
                                                                                     8.7
                     90
                                              93
                                                    124.7
                                  9
 2           30     100    100    10    52   105.8  142.17  29.89  10   14.9  M10   10.1   6.4      2
             35
                                        62
                                                                  7
                                                          25.75
                                                                                            9
                                                                        13.2
                           82
                                                                              M12
                                                                                    14.5
                                                    166.7
                    120
                                                           30.1
             45
                                                                        12.6
                                                                                           8.5
                                             128.8
                                        80
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Nominal   WR  17.5  9.5  8.5  d 6 7 9  60  Please refer to   Guide Fixing Bolt    Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                      Guide Rail Dimensions (mm)
                                              h
                                                                                      (mm)
                                                                         E
            model
                                                              P
                                      D
                              HR
             20
                                                                                     M5×16
                      20
             25
                      23
                                      11
                                              9
                              22
                                                                                     M6×20
                      28
                              26
             30
                                                                    the calculation
                                                              80
                                                                                     M8×25
                                              12
                                      14
             35
                      34
             45
                              38
                      45
          EFixing bolts are not provided.  29  20  17  14     105    table below     M12×35
          QAllowable Load
 Miniature   Linear Guides  Nominal model  C (Dynamic)    Co (Static)    Static Allowable Moment  Blocks kg  Mass Guide Rails   Linear Guides  Miniature
                            Basic Rated Load
                                                  MA·MB
                                                                MC
                           kN
                                       kN
                                                               0.35
                                                                                        2.11
                                                   0.35
 P.309         20         32.7        47.96        kN·m        kN·m         0.52        kg/m       P.309
                                                   0.57
                                                                                        3.21
               25
                                                                            0.8
                                                               0.56
                                      69.07
                          42.2
 Linear Guides for     Medium and Heavy Load  30  125.3  191.85  0.92  0.88  1.44       10.41       Medium and Heavy Load  Linear Guides for
                                                                                        4.47
                                      93.99
                          58.6
                                      122.7
                                                               1.54
                                                   1.4
                                                                                        6.3
                                                                            2.06
                          77.9
               35
                                                                            3.69
                                                               2.63
                                                   2.68
               45
 P.321   QE Dimension                                                                              P.321
          L : Guide Rail length
          M: Guide Rail mounting holes
 Cross Roller   Guides  P : Guide Rail holes pitch                                                 Guides  Cross Roller
              L-(M-1)×P
          E=
                 2
                                                                                         Mounting
                                              Mounting
 P.337    Nominal   20  25   30    35    45   Number of   Nominal   20  25  30  35   45   Number of   P.337
          model
                                                      model
                                              Holes M
                                                                                          Holes M
 Linear Guide   Shafts  110~139  -  160~199  -  -  2 3 4 5  2060~2119 2062~2121 2744~2823 2744~2823 3615~3719  35  Shafts  Linear Guide
                                                                                           36
                                                          2120~2179 2122~2181 2824~2903 2824~2903 3720~3824
              140~199 160~201 200~279 200~279 255~359
                                                                                           37
              200~259 202~261 280~343 280~343 360~464
                                                          2180~2239 2182~2241 2904~2983 2904~2983 3825~3929
              260~319 262~321 344~423 344~423 465~569
                                                          2240~2299 2242~2301 2984~3063 2984~3063 3930~3960
                                                                                           38
 P.341        320~379 322~381 424~503 424~503 570~674  6 7  2300~2359 2302~2361 3064~3143 3064~3143  39  P.341
                                                          2360~2419 2362~2421 3144~3223 3144~3223
              380~439 382~441 504~583 504~583 675~779
                                                                                           40
              440~499 442~501 584~663 584~663 780~884  8 9  2420~2479 2422~2481 3224~3303 3224~3303  41
                                                                                           42
                                                          2480~2539 2482~2541 3304~3383 3304~3383
              500~559 502~561 664~743 664~743 885~989
 Linear   Bushings  560~619 562~621 744~823 744~823 990~1094  10  2540~2599 2542~2601 3384~3463 3384~3463  43  Bushings  Linear
                                                                                           44
                                                          2600~2659 2602~2661 3464~3543 3464~3543
                                                11
              620~679 622~681 824~903 824~903 1095~1199
              740~799 742~801 984~1063 984~1063 1305~1409
                                                13
                                                          2720~2779 2722~2781 3624~3703 3624~3703
                                                                                           46
 P.349        680~739 682~741 904~983 904~983 1200~1304  12  2660~2719 2662~2721 3544~3623 3544~3623  45  P.349
              800~859 802~861 1064~1143 1064~1143 1410~1514  14  2780~2839 2782~2841 3704~3783 3704~3783  47
                                                                                           48
                                                          2840~2899 2842~2901 3784~3863 3784~3863
 Ball Spline  L  920~979 922~981 1224~1303 1224~1303 1620~1724  16  L  2900~2959 2902~2961 3864~3943 3864~3943  49  Ball Spline
                                                15
              860~919 862~921 1144~1223 1144~1223 1515~1619
              980~1039 982~1041 1304~1383 1304~1383 1725~1829
                                                          2960~3019 2962~3021 3944~3960 3944~3960
                                                17
                                                                                           50
              1040~1099 1042~1101 1384~1463 1384~1463 1830~1934
                                                                                           51
                                                18
                                                          3020~3079 3022~3081
 P.386        1100~1159 1102~1161 1464~1543 1464~1543 1935~2039  19  3080~3139 3082~3141  -  52    P.386
                                                20
                                                                                           53
                                                          3140~3199 3142~3201
              1160~1219 1162~1221 1544~1623 1544~1623 2040~2144
              1220~1279 1222~1281 1624~1703 1624~1703 2145~2249  21  3200~3259 3202~3261   54
 Oil Free   Bushings  1280~1339 1282~1341 1704~1783 1704~1783 2250~2354  22  3260~3319 3262~3321  55  Bushings  Oil Free
                                                                                           56
                                                          3320~3379 3322~3381
              1340~1399 1342~1401 1784~1863 1784~1863 2355~2459
                                                23
                                                24
                                                          3380~3439 3382~3441
                                                                                           57
              1400~1459 1402~1461 1864~1943 1864~1943 2460~2564
                                                                                           59
              1520~1579 1522~1581 2024~2103 2024~2103 2670~2774
                                                26
                                                          3500~3559 3502~3561
 P.409        1460~1519 1462~1521 1944~2023 1944~2023 2565~2669  25  3440~3499 3442~3501  -  -  58  P.409
              1580~1639 1582~1641 2104~2183 2104~2183 2775~2879
                                                                                           60
                                                          3560~3619 3562~3621
                                                27
 Shaft Supports    Shaft Collars  1640~1699 1642~1701 2184~2263 2184~2263 2880~2984  28  3620~3679 3622~3681  61  Shaft Collars  Shaft Supports
                                                          3680~3739 3682~3741
                                                                                           62
                                                29
              1700~1759 1702~1761 2264~2343 2264~2343 2985~3089
                                                30
              1760~1819 1762~1821 2344~2423 2344~2423 3090~3194
                                                          3740~3799 3742~3801
                                                                                           63
                                                                                           64
              1820~1879 1822~1881 2424~2503 2424~2503 3195~3299
                                                31
                                                          3800~3859 3802~3861
 P.430        1880~1939 1882~1941 2504~2583 2504~2583 3300~3404  32  3860~3919 3862~3921   65      P.430
                                                                                           66
                                                          3920~3960 3922~3960
                                                33
              1940~1999 1942~2001 2584~2663 2584~2663 3405~3509
              2000~2059 2002~2061 2664~2743 2664~2743 3510~3614  34  P  60  80      105
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  336
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   336   337   338   339   340   341   342   343   344   345   346