Page 346 - MISUMI SINGAPORE Economy Series
P. 346

Economy series      Product Overview                                                                 Product Overview                                                       Economy series
           Linear Shaft                                                                                                                                                                    Linear Shaft




                                                    vs Standard Type                                            QPoints on categories of shaft use
                                                     Saving                                                     1Selective Guide Use
                                                       up to
    2       Economy series                           36 %                                                                         Suitable for high precision positioning  Suitable for simple guidance function  2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Linear Shaft                          Example of                   Standard product                     Economy series         Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /



                                                                                                                    Use
             Excellent durability
                                                                                                                                                                                   shaft (g7)
                                                                                                                                              shaft (g6)
                                                                                                                   Max. fit
                                                                                                                                                                             -0.02
                                                                                                                                                                                        -0.028
                                                                                                                                                                                  -0.024
                                                                                                                                                    -0.02
                                                                                                                                                                                              -0.034
                                                                                                                                              -0.017
                                                                                                                                        -0.014
                                                                                                                                                          -0.025
    Miniature   Linear Guides  Excellent anti-rust performance                                                     clearance  -0.008  -0.012  φ 8~10  φ 12~16 φ 20~30  φ 35~50  -0.012  -0.016  φ 8~10  φ 12~16 φ 20~30  φ 35~50  Linear Guides  Miniature
                                                                                                                                                                 φ 3
                                                                                                                                                                      φ 4~6
                                                                                                                            φ 3
                                                                                                                                  φ 4~6
                                                                                                                  Shaft Dia.
   P.309                                                                                                        *Maximum fit clearance (mm) between linear bushing single (LMU) and shaft (upper limit of linear bushing inner diameter - lower limit of guide shaft O.D.)  P.309
                                                                                                                2Accuracy Table for Shafts and Linear Bushings
    Linear Guides for     Medium and Heavy Load  QSelection of Economy Series Linear Shaft                       Dimensions (mm)  φ 3~5 I.D. Tolerance of   O.D. Tolerance of Standard Product Shaft (g6)  O.D. Tolerance of Economy Series Shaft (g7)   Medium and Heavy Load  Linear Guides for
                                                                                                                               Linear Bushing Single (LMU)
                                                                                                                                                                                 φ 4~6 φ 8~10 φ 12~16φ 20~30 φ 35~50
                                                                                                                                   φ 6~16 φ 20~30 φ 35~50
                                                                                                                                                 φ 3
                                                                                                                                                     φ 4~6 φ 8~10 φ 12~16φ 20~30 φ 35~50
                                                                                                                                                                             φ 3
                                                                                                                       0
   P.321                                  Data 1  Data 2 Data 3  Data 4        Alterations                           -0.001    0        0                                                                 P.321
                                                                                                                     -0.002
                                                                                                                     -0.003
    Cross Roller   Guides  Specifications  Shape  Heat   Treatment  O.D.   tolerance  Shaft Dia.   Range  Length   Range  V-groove  Keyway   (Up to 4 pcs)  Set   Screw Flat  Wrench flat  Change L  D Tolerance  Female Thread  -0.005  -0.008  -0.009  -0.010  -0.012  -0.002  -0.004  -0.002  Guides  Cross Roller
                                                                                                                     -0.004
                                                                                                                                        0
                                                                                                                                                 -0.008
                                                                                                                                             0
                                                                                                                     -0.006
                                                                                                                     -0.007
                                                                                                                                                                            -0.012
                                                                                                                     -0.009
   P.337  Standard                                                                        Change to   fine thread  Change of   tap depth  -0.008     -0.012  -0.005  -0.006      -0.004  -0.005           P.337
                                                                                                                                                          -0.014
                                                                                                                     -0.010
                                                                                                                                                                                 -0.016
                                                                                                                     -0.011
    Linear Guide   Shafts  Economy  Straight type  Provided  g6  3~50  20~1500                                       -0.013                                        -0.007            -0.020  -0.006       Shafts  Linear Guide
                                                                                                                                                              -0.017
                                                                                                                     -0.012
           product
                                                                                                                     -0.014
                                                                                                                                                                   -0.020
                                                                                                                     -0.015
                                                 g7
                                         Provided
                                                            20~1500
                                                       3~50
                                                                                                                                                                                          -0.024
           Series
                                                                                                                     -0.016
                                                                                                                                                                       -0.025
   P.341  Standard                       Provided  g6  4~50  20~1500                                                 -0.017                                            -0.009                 -0.007      P.341
                                                                                                                     -0.018
                                                                                                                                                                                              -0.028
           product                                                                                                   -0.019
                                                                                                                     -0.020
    Linear   Bushings  Economy  One End   Provided  g7  5~50  20~1500                                                -0.021                                                                        -0.009  Bushings  Linear
           Series
                                                                                                                     -0.022
                                                                                                                                                                                                   -0.034
                                                                                                                     -0.023
                  Tapped
          Standard
                                                                                                                     -0.024
           product
                                                                                                                     -0.026
   P.349  Economy                        Provided  g6  4~50  20~1500                                                 -0.025                                                                               P.349
           Series                        Provided  g7  6~50  20~1500                                                 -0.027
                                                                                                                     -0.028
     Ball Spline  Economy                Provided  g6  4~50  20~1500                                                 -0.029                                                                                Ball Spline
          Standard
                                                                                                                     -0.030
           product
                                                                                                                     -0.031
                                                                                                                     -0.032
           Series
                                                                                                                     -0.034
   P.386  Standard  Both Ends            Provided  g7  5~50  20~1500                                                 -0.033                                                                               P.386
                  Tapped
           product                       Provided  g6  6~50  20~1500                                            3Service Life of Shafts                                        Walking Testing Machine
    Oil Free   Bushings  Economy         Provided  g7  6~50  20~1500                                                            Service Life  Load  Applicable Conditions  Speed                          Bushings  Oil Free
           Series
                                                                                                                                                      Frequency
                                                                                                                    Standard product shaft
                                                                                                                 (material SUJ2, surface hardness HRC58~)  P  High  High  High
   P.409  QAlteration Introduction                                                                               (material S45C, surface hardness HRC55~)  G  Low and medium  Low  Low and medium         P.409
                                                                                                                    Economy series shaft
    Shaft Supports    Shaft Collars  QChange L Dimension Tolerance  QSet Screw Flat  QWrench Flats              Guide shaft durability test     0  10  20  Moving distance【km】 70  80  90                 Shaft Collars  Shaft Supports
                                       Additional plane machining at any position.
          L dimension tolerance is as follows:
                                                                                                                · Sample Conditions
                                                                    Add a wrench flat at any position.
                                                                                                                                                                50
                                                                                                                                                                   60
                                                                                                                                                             40
                                                                                                                                                          30
          200≤L<500→L±0.05
                                                                                                                 Material: MISUMI SUJ2 / S45C,
                                                                                                                                        SUJ2
   P.430  L<200→L±0.03                                                                                           O.D.:  φ 12 L Dimension: 410mm  MISUMI standard product  >85                             P.430
          500≤L≤1000→L±0.1
                                                                                                                 other companies S45C
                                                                                                                · Test Method       MISUMI Economy series          >60
                                                                                                                                        S45C
                                                                                                                 Use MISUMI linear bushing LMU12.  Generic Products
                                                                                                                 Apply the rated dynamic load of 42kgf,   on the Market 1 S45C  30
                                                                                                                 with the sliding stroke of 100mm.  Generic Products                        Linear Bushings
                       L                                                                                         Measure the sliding distance at the time   on the Market 2 S45C  10
                                                                                                                 when it cannot withstand the rated load.
                                                                                                                *The above data is limited to sample test results, which is for reference only.  Economy series Shafts
                                                                                                                *The test data are obtained through testing by our company, which are for reference only.
    341                                                                                                         *Generic Products on the Market are similar products randomly purchased by our company from online or offline markets
   341   342   343   344   345   346   347   348   349   350   351