Page 351 - MISUMI SINGAPORE Economy Series
P. 351

Linear Shafts One End Tapped, Wrench Flats


                                                 Representative model: E-PSFJC30-600-M12-SC100
                                                  Save Up to
                                                  vs Standard Type  35%              Shipping
                                                                                        from
 2                                                     33.20               SGD 7 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  20%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       2~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
          Material  Hardness   Surface Treatment  0.2 E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                                    1.6 0.4
                                                                                  6.3
                                                  A
 Miniature   Linear Guides  Equivalent  55HRC~  Hardening  Hard Chrome Plating - Plating   5SC  L1  0.4  Linear Guides  Miniature
                     Induction
           S45C
                           Hardness: HV750 ~, Plating
                            Thickness: 3µ or More
 P.309                                     4M                             2Dg7                     P.309
 Linear Guides for     Medium and Heavy Load  1.6  M×2    3L              A    W                    Medium and Heavy Load  Linear Guides for
                                                                                   Wrench Flats
                                           3L
                                                                                   Dimensions
                                 g7
 P.321     1Type Part Number 6  Tolerance   1mm Increment  3  4M (Coarse) Selection  5SC  W  ℓ1    P.321
                      2D
 Cross Roller   Guides  10      -0.016    20~ 800   3 3  4 4  5 5  6                     5 7 8  8 8 8  Guides  Cross Roller
                                -0.004
                                          20~ 600
                       8
                                -0.005
                                -0.020
                                                                                        11
                       13
                                         25~1000
                                                                                             10
 P.337    E-PSFJC      12       -0.006   20~1000      4 4 4  5 5 5  6 6 6  8 8 8 10  ESC+L1≤L  10  10  P.337
                                                                               SC = 1mm
                                -0.024
                       15
                                                                                        13
                                                                                             10
                                                                                Increment
 Linear Guide   Shafts  16      -0.007   30~1200      4 4 4  5 5 5  6 6 6 6  8 10  ESC≥0  14  10   Shafts  Linear Guide
                                                                                             10
                                                              8 10 12
                       20
                                                                                        17
                       25
                                                              8 10 12 16
                                         35~1200
                                                                                             10
                                                                                        22
                                -0.028
                                                              8 10 12 16 20
                                                                                             15
                       30
                                                                                        27
 P.341                 35       -0.009   35~1500              8 10 12 16 20 24          30   15    P.341
                                                                10 12 16 20 24 30
                                         50~1500
                                                                                             20
                                                                                        36
                       40
                                -0.034
                       50                65~1500                  12 16 20 24 30        41   20
 Linear   Bushings  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 5.  Bushings  Linear
                  *When selecting the length, only input the number without the letter L.
          Example
                                              -
                   Part Number (1Type · 2D)
                                                       5SC
                                                     -
                                                4M
                                       -
                                          3L
                        E-PSFJC30      -  600  -  M12  - SC100
 P.349                                                                                             P.349
                     Ordering  Part Number (1Type · 2D) - 3L - 4M -  5SC  - (LKC…etc.)
                     Example
               Alteration
 Ball Spline  Alterations  Code  Change L Dimension Tolerance       Example                         Ball Spline
                                                        LKC
                                       - 600 - M12 - SC100 -
                             E-PSFJC30
                                      Spec.
                            “L”  can be specified in 0.1mm increments for LKC
 P.386         LKC      LKC  Ordering Code LKC                                                     P.386
                                    CL±0.03
                            EL<200
                             200≤L<500   CL±0.05
                             500≤L≤1000  CL±0.1
 Oil Free   Bushings  FC  E  Addition of set screw flat at 1 place   D  h     Shafts One End Tapped   Bushings  Oil Free
                                                                              Wrench Flats
                            Ordering Code FC10-E8
                            FC, E = 1mm increments
                                              6~16
                            EWhen 1.5×D<FC, FC≤L/2
 P.409              h    FC  EFC≤3×D         20~40  1 2 3                        Linear Bushings   P.409
                                              50
                            EE=0 or E≥2
                            XCannot be combined with WFC
 Shaft Supports    Shaft Collars  A  WFC WFC  E  Addition of set screw flat at 2 places  6~16  h 1 2  Shaft Collars  Shaft Supports
                            Ordering Code WFC8-A8-E4
                                              D
                            WFC, A, E = 1mm increments
                            EWFC≤3×D
                                             20~40
                            E A(E)=0 or A(E)≥2
                            X Orientation between set screw flats is not
 P.430       h       h  WFC EWhen 1.5×D<WFC, 2WFC≤L/2  50  3                                       P.430
                             coplanar. Not available in combination with
                             FC.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-PSFJC           Keyword  linear shaft                     Economy series
                                                                                                  346
   346   347   348   349   350   351   352   353   354   355   356