Page 354 - MISUMI SINGAPORE Economy Series
P. 354

Economy Series      Product Overview                                                                 Quality Assurance                                                     Economy Series
           Linear Bushings                                                                                                                                                            Linear Bushings




            Economy Series                                    vs Standard Type                                  QHigh Durability, Low Noise
                                                               Saving
                                                                  up to
    2       Linear Bushings                                    73 %                                             QTest Conditions                                                                           2
                                                                                                                ·Use the linear bushing (I.D. 16) with MISUMI guide shaft
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  The best choice for medium             for 30km to confirm the damage condition and sliding             Load   Linear Bushings  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                                                                                  (PSFJ), apply a load of 63kg and let the product travel

                                                                                                                  noise.
            precision and simple
            guidance
                                                                                                                                                                      The guide shaft slides transversely and reciprocally
    Miniature   Linear Guides  High Durability  Low Noise                                                       QTest Result                                                                              Linear Guides  Miniature
                                                                                                                ·The economy series product ensures smooth sliding of steel ball, with low noise and good durability.
   P.309     All specifications in stock                                                                                            Generic Products in the Market  *      MISUMI Economy series          P.309
    Linear Guides for     Medium and Heavy Load  QSpecifications                                                                                                                                           Medium and Heavy Load  Linear Guides for


                                                                                                                                                        Steel ball sticking
                                                                                                                                                                                         Steel ball slides smoothly,
   P.321             Shape               Short          Single  Diagram  Medium       Double                     Appearance after test               causes deformation of retainer,    and performance is maintained P.321
                                                                                                                                                                                         retainer has no deformation,
                                                                                                                                                        and steel ball falls off
    Cross Roller   Guides  Straight                                                                                                                                                                       Guides  Cross Roller
                                                                                                                     (Durability)
   P.337   Type                         I.D. 6~20      I.D. 5~50      I.D. 6~30      I.D. 6~40                                                          Steel ball falls off          Steel ball does not fall off  P.337
    Linear Guide   Shafts  Standard                                                                             *Generic Products in the Market are similar products randomly purchased by our company from online or offline markets 65dB (small)  Shafts  Linear Guide
                                                                                                                                            81dB (large)
                                                                                                                     Noise level
          Flanged
   P.341   Type                            -                                                                    * The test data are obtained through testing by our company, which are for reference only  P.341
                                                      I.D. 5~50 *1    I.D. 6~30     I.D. 6~50 *1                QExample of Use
    Linear   Bushings  Pilot                                                                                                                                                                              Bushings  Linear

          Flanged
           Type                            -                                                                       MISUMI standard product:                    MISUMI Economy series:
   P.349                                                                                                                                                                                                  P.349
                                                       I.D. 6~40      I.D. 6~30      I.D. 6~40                      Component for clamping and press-in linkageConveying direction change mechanism
     Ball Spline  Flanged                  -              -                                                                                                                                                Ball Spline
          Center

   P.386   Type                                                      I.D. 6~30       I.D. 6~40                                                                                                            P.386

    Oil Free   Bushings  *1 Standard flange single/double type, and flange mounting holes are available in reverse counterbored type.                                                                     Bushings  Oil Free
          QPrecision difference between MISUMI economy series and MISUMI standard product

   P.409                                   MISUMI standard product      MISUMI Economy series                                                                                                             P.409
    Shaft Supports    Shaft Collars  I.D. (dr) tolerance  -0.009~0           -0.012~+0.003                                                                                                                Shaft Collars  Shaft Supports



   P.430          O.D. (D) tolerance              -0.016~0                     -0.018~0                                                                                                                   P.430

               Eccentricity / Perpendicularity     0.012                     0.024 (About 50%)
                                                                                                                   ·High positioning accuracy is required when pressing the round pin into the resin block, ·It is only to change the handling direction of the box, which requires low positioning accuracy,
                    Applications          High precision positioning guidance  Medium precision and simple guidance  so it is recommended to use MISUMI standard product.so it is recommended to use MISUMI economy series.
          *Flange inner diameter 16 tolerance comparison
          *Basic rated load equal to that of MISUMI standard product
    349
   349   350   351   352   353   354   355   356   357   358   359