Page 355 - MISUMI SINGAPORE Economy Series
P. 355

Linear Bushings Straight Single / Double



           New                                   Representative model: E-LB20UU
           Specs
                                                  Save Up to
                                                  vs Standard Type  59%              Shipping
                                                                                        from
 2                                                      2.90               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  50~99  100~  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                    1~49
                                                      Discount
                                                                                         30%
                                                                               15%
                                                 E  Shipping days may differ by Quantity.
                                                            Retainer
                                                                                 Accessory: Seal
                             Case
                                                    Ball
           Type   Material  Hardness  Surface Treatment  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                  Ambient Operating Temp
                                                  Material
                                                                                   Material
                                                            Material
 Miniature   Linear Guides  E-LBM  Equivalent to SUJ2  58HRC~  Electroless Nickel Plating  Equivalent to SUJ2  Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
                                  No Surface Treatment
           E-LB
                      Single
                                            Double
 P.309                     W     B     W           W   W     B B   W  W                            P.309
 Linear Guides for     Medium and Heavy Load  D  D1  D  D1  2dr D  D1          1dr 2dr              Medium and Heavy Load  Linear Guides for
                                                            L
                                 L
 P.321    E Resin retainers are available in black and yellow, with the same performance. Please feel free to use. L  P.321
 Cross Roller   Guides  1Type  Part Number Tolerance 3Length  No Surface  No Surface   Surface   Treatment  Overall Length L  Overall Length L   Single Double Tolerance  Guides  Cross Roller
                                               O.D. D Tolerance
                                                                                         B
                                                                            (Double)
                                                                    (Single)
                                                Double   Single With   Double With
                                          Single
                                                                               Double
                                                                      Single
                                                             Surface
                      2dr
                                                                      Tolerance
                                                                              Tolerance
                                         Treatment Treatment Treatment
                                                                                         -
                                                                                    8
                                                  -
                                                              -
                                          0
                                                       0
 P.337                 5 6 8  +0.003   UU  10  -0.013  -0.015  -0.015  -0.015  15  35 -  -  11.3  24.8  P.337
                                      12
                                                                   19
                                                             0
                                                0
                                                                   24
                                                                                    15.3
                                      15
                                                                           45
                                                                                        32.8
 Linear Guide   Shafts  E-LB  10  -0.012  (Single)  19  -0.015  -0.018  -0.016  -0.016  29  +0.2   55  +0.3   19.4  41.4   0  Shafts  Linear Guide
                                 UU
                                                                                             -0.4
                                                                       -0.4
                                                                   30
                      12
                                      21
                                                                           57
                                                       0
                                          0
                                                             0
           (No Surface
                                                                               -0.6
                                                                                        43.4
                                                                                    20.4
                                                0
                                      23
                      13
                                                                           61
                                                                   32
           Treatment)
                                                                                    23.3
                                                                                        49.8
                                                                   37
                                      28
                                                                           70
                      16
                                LUU
                                                                           80
 P.341     E-LBM      20  +0.003   (Double)  32  0    0    0    0    42    112      27.3  57.8     P.341
                                                                                        78.3
                      25
                                                                   59
                                                                                    37.3
                                      40
           (Electroless   30  -0.013  45  -0.018  -0.021  -0.018  -0.019  64  123  +0.3   40.8  85.3
           Nickel Plating)
                                                                               -0.7
                                                                                        94.8
                                                                   70
                                                0
                                                       0
                                          0
                                                             0
 Linear   Bushings    35  +0.003   UU  52  -0.025  -0.028  -0.023  -0.025  100  +0.2   135  -  45.3  116.8   0  Bushings  Linear
                                                                       -0.5
                                                                                             -0.5
                           -0.014
                      40
                                                                                    56.3
                                                                   80
                                      60
                                                                           151
                                                       0
                          +0.003
                                          0
                      50
                                      80
                                                                            -
                                                                                         -
                                                              -
                                                  -
                                                                                    68.8
                           -0.015
                                          -0.028
                                                       -0.025
 P.349    Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  P.349
          Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
 Ball Spline  2dr  W  D1  Eccentricity (maximum)  of balls  Basic Load Rating    Basic Load Rating    Mass (g)  Double Type Allowable    Ball Spline
                                       E-LB10UU
                                         Rows
                                                                                     Static Moment
                                                            Co (Static) N
                                                C (Dynamic) N
                                                                        4
                                                                  -
                      9.6
                                                                                        -
                                                            206
                                                                              -
                                                167
                                                      -
                                   -
 P.386       5 6  1.1  11.5  Single  Double    Single  Double  Single  Double  Single  Double  (N·m)  P.386
                                                            265
                                                                                       2.18
                                                      324
                                                206
                                                                              16
                                                                  529
                                                                        8.5
             8 10     14.3  0.024         4     265   431   380  1100   17    31       4.31
                                                                  784
 Oil Free   Bushings  12  1.3  20  0.03         412   657   598  1200   41    80       10.9        Bushings  Oil Free
                                                                              62
                                                                        31
                      18
                                                                                       7.24
                                                372
                                                      588
                                                            549
                      22
                                                                        46
             13
                                                                 1570
                                                                              90
                                                                                       11.6
                                                      813
                                                510
                                                            784
                      27
             16
             20   1.6  30.5               5     775  1230  1180  2350   73   145       19.7
                                                882
                                                     1400
                                                           1370
                                                                                       26.8
                                                                        98
                                                                 2740
                                                                             180
 P.409       25   1.85  38  0.03  0.04    6    1570  1560  1570  3140   236  440       43.4        P.409
                                                980
                                                           2740
                                                     2490
             30
                      43
                                                                             480
                                                                                       82.8
                                                                        262
                                                                 5490
 Shaft Supports    Shaft Collars  40  2.1  76.5  0.035  0.045  2160  3430  4020  8040  1700  1170  147  Shaft Collars  Shaft Supports
                                               1670
                                                                        425
                      49
             35
                                                                 6270
                                                                             795
                                                     2650
                                                                                        110
                                                           3140
                      57
                                                                        654
                                                                                        -
                                                                  -
                  2.6
             50
                                                           7940
                                               3820
                                   -
                                                      -
                                                                              -
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LB              Keyword  linear bushing straight
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  350
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   350   351   352   353   354   355   356   357   358   359   360