Page 353 - MISUMI SINGAPORE Economy Series
P. 353

Linear Shafts Both Ends Tapped


                                                 Representative model: E-PSFJW30-600-M12-N12
                                                  Save Up to
                                                  vs Standard Type  35%              Shipping
                                                                                        from
 2                                                     31.50               SGD 7 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  EFor plated products, the surface roughness of D part   Unit Price  20%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /
                                                 Volume Discount
                                                      Quantity
                                                                                       10~
                                                                       2~9
                                                      Discount
                                                          G
                                                 E  Shipping days may differ by Quantity.
                                      is        and for unplated products, it is           .
                                       0.4
                                                         0.4
          Material  Hardness   Surface Treatment  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                             5N
 Miniature   Linear Guides  Equivalent  55HRC~  Hardening  Hard Chrome Plating - Plating   4M  0.4  Linear Guides  Miniature
                                                                                     6.3
                                                                                          0.4
                                                                                        1.6
                     Induction
           S45C
                           Hardness: HV750 ~, Plating
                            Thickness: 3µ or More
 P.309                                                                         2Dg7                P.309
 Linear Guides for     Medium and Heavy Load  1.6  M×2  A  3L            N×2  1.6  A  0.2  A        Medium and Heavy Load  Linear Guides for
                                              0.2
 P.321        1Type Part Number  2D  Tolerance g7  1mm Increments  4M (Coarse), 5N (Coarse) Selection  P.321
                                              3L
 Cross Roller   Guides      5 6 8   -0.004   10~ 400  3 3 3  4  5                                  Guides  Cross Roller
                                             20~ 600
                                    -0.012
                                    -0.005
                                             20~ 800
                            12
 P.337       E-PSFJW        10      -0.014  20~1000   3   4 4 4 4  5 5 5 5  6 6 6 6  8 8 8  10     P.337
                                    -0.006
                                            25~1000
                            13
                            15
 Linear Guide   Shafts      16      -0.007   30~1200      4 4 4  5 5 5  6 6 6 6  8 8 8 8  10  12  16  20  Shafts  Linear Guide
                                    -0.017
                                                                         10
                            20
                                                                             12
                                                                         10
                                            35~1200
                            25
                                    -0.020
                                                                         10
                                                                             12
                                                                                 16
                            30
                                            35~1500
                            35
                                                                             12
                                                                         10
                                                                      8
                                    -0.009
                            40
                                                                                         24
                                                                             12
                                                                         10
                                                                                 16
                                            50~1500
                                                                                     20
 P.341            Please order after selecting part number and parameters according to the selection steps 1 to 5.  16  20  24  30  P.341
                                    -0.025
                            50
                                            65~1500
                                                                             12
                                                                                 16
                                                                                     20
                                                                                         24
                                                                                             30
 Linear   Bushings  Ordering  *When selecting the length, only input the number without the letter L.  Bushings  Linear
          Example
                                                     -
                                                        5N
                                                 4M
                                        -
                                          3L
                   Part Number (1Type · 2D)
                                              -
                                                 M12
                                              -
                                        -
                         E-PSFJW30
                                          600
                                                        N12
                                                     -
 P.349               Ordering  Part Number (1Type · 2D) - 3L - 4M -  5N  - (LKC…etc.)              P.349
               Alteration  Example  E-PSFJW30  - 600 - M12 -  N12  -  LKC  Example
 Ball Spline  Alterations  Code  Change L Dimension Tolerance                                       Ball Spline
                                      Spec.
                            Ordering Code  LKC
                            increments for LKC.
 P.386         LKC      LKC  L dimension can be specified in 0.1mm              Shafts             P.386
               LKC
                            EL<200 CL±0.03
                               200≤L<500 CL±0.05                                Both Ends Tapped
                               500≤L≤1000 CL±0.1
 Oil Free   Bushings  A  FC  Addition of set screw flat at 1 place             Linear Bushings     Bushings  Oil Free
                            Ordering Code  FC10-A8
                            Application Condition Applicable to D=6 or more
                                              D
                            E  When FC≤3×D,
                                              D
                                              6~16
                            EWhen 1.5×D<FC, FC≤L/2
 P.409       h           FC  FC, A = 1mm increments  20~30  h 1 h 2 1 2 3                          P.409
                                              6~16
                            EA=0 or A≥2
                                             20~40
 Shaft Supports    Shaft Collars  Addition of set screw flat at 2 places  D  h 1                   Shaft Collars  Shaft Supports
                                              50
                            XCannot be combined with WFC
                            Ordering Code  WFC8-A8-E2
                            Application Condition  Applicable to D=6 or more
                                              6~16
                            WFC, A, E = 1mm increments
                                              D
                                              6~16
                            E1.5×D<WFC, 2WFC≤L/2
 P.430      A  WFC WFC  E  WFC  EWhen WFC≤3×D,  20~30  2 h 1 2                                     P.430
                                             20~40
            h        h      EA(E)=0 or A(E)≥2  50  3
                            X  Orientation between set screw flats is not
                             coplanar. Not available in combination with
                             FC.
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
                    Type  E-PSFJW           Keyword  linear shaft
                                                                                      Economy series  348
   348   349   350   351   352   353   354   355   356   357   358