Page 358 - MISUMI SINGAPORE Economy Series
P. 358

Round Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole



           New                                   Representative model: E-LBF20LUU
           Specs
                                                  Save Up to
                                                  vs Standard Type  64%              Shipping
                                                                                        from
    2                                                   8.70               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                          Case   E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                               Retainer
                                                          Ball
                                                                     Ambient Operating   Accessory: Seal
             Counterbored  Type  Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Opposite counterbored  E-LBFZ  Equivalent   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                               Linear Guides  Miniature
                                                 -
                        E-LBF
                                                         to SUJ2
                               to SUJ2
              Standard
                        E-LBFM
                   Single
                                Opposite
                                                               Opposite
   P.309           Mounting   Mounting Direction  Double     Mounting Direction                                                                                                                           P.309
                               counterbored
                                                              counterbored
                                              Mounting
                   Direction
                                              Direction
    Linear Guides for     Medium and Heavy Load  t  d  t  d1  t 4-Mounting   d  t t  d1  4-Mounting Holes 4-Mounting Holes  4-Mounting Holes  2-Mounting Holes  4-Mounting Holes  Holes                    Medium and Heavy Load  Linear Guides for
                                                                                                                                  4-Mounting
                                                                                                  4-Mounting
                                                                                   4-Mounting
                                                                                                    4-Mounting Holes
                                                                                                   Holes
                                                  Holes
                                                                                   Holes
                                                                                    2-Mounting Holes
                                                                                                                     2-Mounting Holes
                                                     d
   P.321                d1   d               H  d1      d1    d       D      2dr             2dr           2dr           2dr     A                                                                        P.321
    Cross Roller   Guides  H           D       2dr    H          2dr    D      2dr  2dr  A      2dr  2dr  A      2dr A   A      2dr     A                                                                 Guides  Cross Roller
                                                                                                   W
                                                                                                                          F
   P.337                  T    L                  T P.C.D.  L T P.C.D.  L  W     P.C.D.  P.C.D.  P.C.D. F  W  D+6      D+6/8/10 *  F                                                                      P.337
                                                                                   P.C.D.
    Linear Guide   Shafts  E For the opposite counterbored type, the product can be mounted from the reverse side. E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  *  D+6  D+6/8/10 *  Shafts  Linear Guide
                                                                                 D+6
                                                                                              D+6/8/10
                                              O.D. D Tolerance
                   Part Number
                                                                     Overall Length L
                                               Double
                                                             Double
                                                      Single
                                        Single
                                       Treatment
                                                            Treatment
                                                     Treatment
                                              Treatment
   P.341    1Type  2dr  Tolerance  3Length  No Surface  No Surface  With Surface  With Surface  Single  Double Tolerance  H  T  d  d1                                                                     P.341
                    6 8             12  -0.015    -0.016    -0.015    -0.015    19  35  ±0.3  28  5  3.5  6
                                                0
                                                             0
                                                      0
                                         0
                                                                         45
                                                                                  32
                                                                    24
                                    15
    Linear   Bushings  E-LBFZ  10  +0.003   19  -0.018    -0.018    -0.018    -0.018    29  55  40  6  4.5  7.5                                                                                           Bushings  Linear
                       -0.013
                   12
                                                                         57
                                    21
                                                                    30
                                                                                  42
                                                             0
                                                0
                                                      0
                                         0
                   13
                                                                    32
                                                                                  43
                                                                         61
                                    23
           E-LBF
                               UU
                                                                    42
                   20
                                    32
                                                                                  54
                                                                         80
   P.349   E-LBFM  16  +0.003   (Single)  28  0     0     0     0     37  70      48  8  5.5  9                                                                                                           P.349
                               LUU
                   25  -0.015  (Double)  40  -0.021  -0.021  -0.021  -0.021  59  112  ±0.6  62
                   30
                                                                                  74
                                    45
                                                                    64
                                                                        123
     Ball Spline  E-LBF  35  +0.003   52  -0.028      -0.03      -0.025      -0.028      100  135  116  10  6.6  11                                                                                        Ball Spline
                                                                    70
                                                                                  82
                                                      0
                                                             0
                                         0
                                                0
                                                                        151
                   40
                                    60
                                                                                  96
                                                                    80
           E-LBFM
                       -0.016
                                                                                          9
                                                                                      13
                                                                                             14
                                                0
                                         0
                                                      0
                                                              0
                                                                        192
                   50
                                    80
                                                      -0.028
                                                             -0.03
                                               -0.032
                                         -0.03
   P.386          Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                        P.386
          Ordering  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
    Oil Free   Bushings   Eccentricity  E-LBF20LUU  Basic Load Rating   Basic Load Rating    Mass (g)  Double Type Allowable                                                                              Bushings  Oil Free
                                                                Co (Static) N
                                                     C (Dynamic) N
            2dr
                    P.C.D.
                  t
                                     balls
                                                                                        (N·m)
                                              Double
                         Single  Double  Rows of   Perpendicularity  Single  Double  Single  Double  Single Double  Static Moment
                                          Single
   P.409     6 8  3.1  20      0.028           0.028  206  324  265   529  24   31      2.18                                                                                                              P.409
    Shaft Supports    Shaft Collars  10  4.1  29  0.024  0.03  4  0.024  0.03  372  1230  1180  1200  120  110  7.24                                                                                      Shaft Collars  Shaft Supports
                                                          431
                                                                                        4.31
                                                                      784
                                                                380
                     24
                                                                           37
                                                                                51
                                                     265
                                                                           72
                                                                      1100
                                                                549
                                                          588
                                                                                98
                                                                           76
                                                                598
                                                     412
                                                          657
             12
                     32
                                                                                        10.9
                     33
             13
                                                                     1570
                                                                784
                                                          813
                                                     510
                                                                               130
                                                                                        11.6
                                                                           88
                                                     775
                                                                               190
                                                                                        19.7
                                                                     2350
             16
                     38
                                                                                        43.4
                     51
                                                                1570
                                                          1560
             25
                                                     980
                                                                               540
                                                                           340
                                                                     3140
   P.430     20   5.1  43  0.03  0.04  5  0.03  0.04  882  1400  1370  2740  180  260   26.8                                                                                                              P.430
             30   6.1  60                           1570  2490  2740  5490  470  680    82.8
             35      67               6             1670  2650  3140  6270  650  1020   110
             40      78  0.04  0.045      0.04  0.045  2160  3430  4020  8040  1060  1570  147
             50   8.1  98                           3820  6080  7940  15900  2200  3600  397
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    353             Type  E-LBFZ            Keyword  flanged bushing                  Economy series
   353   354   355   356   357   358   359   360   361   362   363