Page 362 - MISUMI SINGAPORE Economy Series
P. 362

Compact Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole



           New                                   Representative model: E-LBH20LUU
           Specs
                                                  Save Up to
                                                  vs Standard Type  63%              Shipping
                                                                                        from
    2                                                   8.90               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                           Case  E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                            Ball
                                                                Retainer
                                                                      Ambient Operating   Accessory: Seal
             Counterbored  Type  Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Opposite counterbored  E-LBHZ  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                            Linear Guides  Miniature
                                                   -
                        E-LBH
                                SUJ2
                                                           to SUJ2
              Standard
                        E-LBHM
                          Opposite
                                                      Opposite
                                                     counterbored
                         counterbored
   P.309  Single       Mounting Direction  Double   Mounting Direction  dr = 5~13  dr = 16~50                                                                                                             P.309
                                    Mounting
            Mounting
            Direction
                                    Direction
    Linear Guides for     Medium and Heavy Load  t  d  d  t  d1  d1  t  d  d  t  d1  4-Mounting Holes  4-Mounting  2-Mounting Holes  4-Mounting Holes                                                      Medium and Heavy Load  Linear Guides for
                                                                           2-Mounting  4-Mounting Holes
                                                                                         Holes
                                                                           Holes
   P.321      d1                    H                       D       dr  2dr    A   dr  2dr      dr    A      dr    A                                                                                      P.321
    Cross Roller   Guides  H  D                                       P.C.D.  P.C.D.  W       A                                                                                                           Guides  Cross Roller
                                                                                                            F
                                                                                       F
   P.337        T    L                  T        L                     D+6          D+6/8/10 *  D+6        D+6                                                                                            P.337
    Linear Guide   Shafts  E For the opposite counterbored type, the product can be mounted from the reverse side. E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.   *dr16~30: D+6,dr35:D+8,  Shafts  Linear Guide
                                                                                   dr40~50: D+10
                                             O.D. D Tolerance
                                                                         Overall Length L
                Part Number
                                                                                     H
                                  Single No
                                                     Single With
                                           Double No
                                                              DoubleWith
   P.341  1Type  2dr Tolerance 3Length  10  Surface Treatment Surface Treatment Surface Treatment Surface Treatment  Single Double Tolerance  25  T  d  d1                                                P.341
                                                                        15
                                              -
                         UU
                5
                                                                 -
                                                                             -
                                                        -
          E-LBH
                                             0
                                                                0
                                                      0
                                   0
                6 8  +0.003   12   -0.015   -0.016    -0.015    -0.015  19  35   ±0.3  28  5  3.5  6
                                                                            45
                              15
                                                                        24
                                                                                     32
    Linear   Bushings  E-LBHZ  10  -0.013  19  -0.018  -0.018  -0.018  -0.018  29  55  40  6  4.5  7.5                                                                                                    Bushings  Linear
                                                                                     42
                                                                        30
                12
                                                                            57
                              21
                                             0
                                                      0
                                                                0
                                   0
          E-LBH
                              23
                13
                                                                            61
                                                                        32
                                                                                     43
                         UU
          E-LBHM
                16
                20      (Single)  28                                    37  70       48
                                                                                     54
                              32
                                                                        42
                                                                            80
                         LUU
                                                      0
                                   0
                                                                0
                                             0
   P.349        25  +0.003   (Double)  40  -0.021  -0.021  -0.021  -0.021  59  112  ±0.6  62  8  5.5  9                                                                                                   P.349
                   -0.015
                30            45   0         0        0         0       64  123      74  10  6.6  11
                                                                            135
                35
                              52
                                                                        70
                                                                                     82
     Ball Spline  E-LBH  40  +0.003   60  -0.028  -0.032  -0.025  -0.028  100  151   116  13  9  14                                                                                                        Ball Spline
                                             -0.03
                                                                                     96
                                                                        80
          E-LBHM
                   -0.016
                                             0
                                                      0
                                                                0
                                    0
                              80
                50
                                                                            192
                                                                -0.03
                                   -0.03
                                                      -0.028
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
          Example
                                      E-LBH20LUU
    Oil Free   Bushings  2dr  t  A  F  Single  Double  Rows of   Perpendicularity  Basic Load Rating  Basic Load Rating   Single Double  Double Type Allowable                                            Bushings  Oil Free
                             Eccentricity
                                                                           Mass (g)
                                                                Co (Static) N
                                                                                     Static Moment
                                                     C (Dynamic) N
                                      balls
                                           Single
                                                                    Double
                                               Double
                                                          Double
                                                    Single
                                                               Single
                                                                                       (N·m)
                                  -
                                                                      -
                                                 -
               5
                       17
                                                           -
                                                                265
                                                                                        2.18
                                                     206
                                                                     529
                                                                           21
               6
   P.409      10     3.3 20  -  0.02  0.028  4  0.02  0.028  167  324  206  1100  14  28 -  1.38                                                                                                          P.409
                                                                           33
                       24
                                                     265
                                                                                        4.31
                                                                               47
               8
                                                                     784
                                                                380
                                                           431
    Shaft Supports    Shaft Collars  12  4.1  32  0.024  0.03  5  0.024  0.03  412  1230  1180  1200  112  102  10.9                                                                                      Shaft Collars  Shaft Supports
                                                                               90
                       29
                                                                           64
                                                                549
                                                           588
                                                                                        7.24
                                                     372
                                                                           68
                                                                598
                                                           657
                                                           813
                       33
              13
                                                                                        11.6
                                                                               123
                                                                784
                                                     510
                                                                           81
                                                                     1570
                                                                               182
                                                                                        19.7
                                                                     2350
              16
                       31 22
                                                     775
                                                     882
                                                                     3140
              25
                                                                1570
                                                     980
                                                                               525
                       40 32
                                                          1560
                                                                                        43.4
                                                                          325
   P.430      20     5.1  36 24  0.03  0.04  0.03  0.04  1570  1400  1370  2740  167  247  26.8                                                                                                           P.430
                                                                2740
                                                                                        82.8
                                                                     5490
                                                                          388
                                                                               645
              30
                       49 35
                                                          2490
              35     6.1  55 38        6             1670  2650  3140  6270  575  945   110
              40     8.1  64 45  0.04  0.045  0.04  0.045  2160  3430  4020  8040  913  1423  147
              50       77 62                         3820  6080  7940  15900  2037  3437  397
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    357             Type  E-LBHZ            Keyword  flanged bushing                  Economy series
   357   358   359   360   361   362   363   364   365   366   367