Page 366 - MISUMI SINGAPORE Economy Series
P. 366

Square Flanged Linear Bushings With Pilot, Single / Double


                                                 Representative model: E-LBKP20LUU
                                                  Save Up to
                                                  vs Standard Type  66%              Shipping
                                                                                        from
    2                                                  11.29               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       10~
                                                      Quantity
                                                                       4~9
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                                  Ambient Operating   Accessory: Seal
                                        Case     E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                       Ball
                                                            Retainer
            Bushing    Type    Material  Hardness Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Double  E-LBKP##UU  Equivalent to  58HRC~  Electroless Nickel   Equivalent   Resin  -20~80°C  Nitrile Rubber                                                               Linear Guides  Miniature
            Single
                                                -
                   E-LBKP##LUU
                                                      to SUJ2
                                SUJ2
                   E-LBKPM##UU
            Single
   P.309    Double  E-LBKPM##LUU  Mounting   Double Plating                                                                                                                                               P.309
                           Single
                                                Mounting
    Linear Guides for     Medium and Heavy Load  Direction  t  Direction  4-Mounting Holes                                                                                                                 Medium and Heavy Load  Linear Guides for
                                t
                                   d1
   P.321                  H  D  d       H  D  d  d1                      2dr                                                                                                                              P.321
    Cross Roller   Guides     l T          l  T                 P.C.D.  W                                                                                                                                 Guides  Cross Roller
   P.337                         L               L                                                                                                                                                        P.337
    Linear Guide   Shafts  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  Eccentricity  Rows    Perpendicularity                               Shafts  Linear Guide
                  Part Number
                                               Overall Length L
                                      O.D. D
                                                                             (maximum)
                     2dr
                                                                                     of
   P.341   1Type    Tolerance  3Length  Tolerance  Single Double Tolerance  L  H  T  d  d1  t  P.C.D. W  Single Double  balls  Single Double                                                              P.341
                   Single Double    No Surface With Surface
                                    Treatment Treatment
    Linear   Bushings  10  -0.009  -0.010  12   0    0   19  35  5  28  5  3.5  6  3.1  20  22  0.024 0.03  4                                                                                             Bushings  Linear
                 6
                 8
                                                                        24
                                               24
                                                  45
                                                            32
                                                                           25
                                  15
                          0
                     0
                                               29
                                                                           30
                                  19
                                                                        29
                                                  55
                                                            40
                                    -0.025
                                         -0.020
                                  21
                              UU
                                               37
                                                            48
                 16
                                                                        38
                                                  70
                                                                           37
   P.349  E-LBKP   12        (Single)   28     30  57  ±0.3  6  42  6  4.5 7.5 4.1  32  32  0.035  0.040                                                                                                  P.349
          E-LBKPM  20   0    0   (Double)  32  42  112    8  54  8  5.5  9  5.1  43  42  0.030 0.040  5
                             LUU
                                                  80
     Ball Spline  30  -0.010  -0.012  45   0    0   64  123  10 74 10 6.6 11 6.1  60  58  6  0.045  0.050                                                                                                  Ball Spline
                                                                           50
                                                                        51
                                               59
                                                            62
                                  40
                 25
                                         -0.030
                                    -0.035
                          0
                     0
                                                                   14 8.1
                                               80
                                                                        78
                                                          13 96 13
                                                                           75 0.040 0.050
                                                  151
                                  60
                                                                 9
                 40
                        -0.015
                   -0.012
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
          Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
                                     E-LBKP20LUU
    Oil Free   Bushings  Basic Load Rating    Double Type   Mass (g)                                                                                                                                      Bushings  Oil Free
                   C (Dynamic) N
            dr
                                 Co (Static) N
                                             Moment (N·m)
                  Single  Double  Single  Double  Allowable Static   Single  Double
   P.409     6 8   206   324    265    529      2.18      18     25                                                                                                                                       P.409
    Shaft Supports    Shaft Collars  10  372  1230  1180  1100  7.24  104  165                                                                                                                            Shaft Collars  Shaft Supports
                                       784
                                                          29
                                                                 43
                                                4.31
                   265
                                380
                         431
                                                          52
                                549
                         588
                                                                 78
            12
                                                                 90
                                                10.9
                         657
                                       1200
                                598
                   412
                                                          57
            16
                                                19.7
                                       2350
                   775
                                                                500
                                       3140
                                1570
                   980
                                                          300
                         1560
            25
                                                43.4
   P.430    20     882   1400   1370   2740     26.8      145   225                                                                                                                                       P.430
            30    1570   2490   2740   5490     82.8      375   590
            40    2160   3430   4020   8040     147       880   1380
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    361             Type  E-LBKP            Keyword  flanged bushing with pilot       Economy series
   361   362   363   364   365   366   367   368   369   370   371