Page 368 - MISUMI SINGAPORE Economy Series
P. 368

Compact Flanged Linear Bushings With Pilot, Single / Double


                                                 Representative model: E-LBHP20LUU
                                                  Save Up to
                                                  vs Standard Type  63%              Shipping
                                                                                        from
    2                                                  11.30               SGD 1 day                                                                                                                       2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                       1~9
                                                      Quantity
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                        Case     E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                  Ambient Operating   Accessory: Seal
                                                       Ball
                                                            Retainer
            Bushing    Type    Material  Hardness Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Double  E-LBHP##UU  Equivalent to  58HRC~  Electroless Nickel   Equivalent   Resin  -20~80°C  Nitrile Rubber                                                               Linear Guides  Miniature
            Single
                                                -
                   E-LBHP##LUU
                                                      to SUJ2
                                SUJ2
                   E-LBHPM##UU
            Single
   P.309    Double  E-LBHPM##LUU  Double      Plating                                                                                                                                                     P.309
                    Single
    Linear Guides for     Medium and Heavy Load  Mounting   Mounting   dr = 6~12  dr = 16~40                                                                                                               Medium and Heavy Load  Linear Guides for
                                          Direction
                           Direction
                                                                 2-Mounting
                                                                             4-Mounting
                             t
   P.321                  d    d1       d  t  d1                 Holes 2dr   Holes                                                                                                                        P.321
    Cross Roller   Guides  H  D     H  D                             A           2dr                                                                                                                      Guides  Cross Roller
                                                                                  A
                                                                             F
                                                                          D+6/8/10
                                                                                *
   P.337                   l T L        l  T  L                D+6        *dr16~30: D+6, dr35: D+8, dr40: D+10                                                                                            P.337
    Linear Guide   Shafts  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  Eccentricity   Perpendicularity                                      Shafts  Linear Guide
                   Part Number
                                                   Overall Length L
                                        O.D. D
                                                                               (maximum)
                     2dr
                                                                                       of
   P.341   1Type    Single Double  3Length  No Surface  With Surface   Single Double Tolerance  L  H  T  d  d1  t  F  A  Single Double  Rows    Single Double                                             P.341
                     Tolerance
                                         Tolerance
                                                                                      balls
    Linear   Bushings  6 8  0  0   12  Treatment  Treatment  19  35  5  28  5  3.5  6  3.1  -  20  4                                                                                                      Bushings  Linear
                                                                             24
                                                   24
                                   15
                                                      45
                                                               32
                                             0
                                       0
                 12
                                   21
                                                      57
                                                               42
                                                                             32
                                                   30
   P.349         10  -0.009  -0.010  UU    19  -0.025  -0.020  29  55  6  40  6  4.5 7.5 4.1  29  0.024 0.03  0.035 0.040                                                                                 P.349
          E-LBHP   16        (Double)  28          37  70  ±0.3  48        22 31       5
                             (Single)
          E-LBHPM
                              LUU
     Ball Spline  25  -0.010  -0.012  40  -0.035  -0.030  59  112  10 74 10 6.6 11 6.1 35 49  0.030 0.040  6                                                                                               Ball Spline
                 20
                                                   42
                                                               54
                                                                           24 36
                                   32
                                                      80
                                                                      9
                                                                        5.1
                                                                    5.5
                                                             8
                                                                  8
                         0
                    0
                                                               62
                                                                           32 40
                                             0
                                       0
                 30
                                                   64
                                                      123
                                   45
                         0
                    0
   P.386         40  -0.012  -0.015  60            80  151   13 96 13  9  14 8.1 45 64 0.040 0.050  0.045 0.050                                                                                           P.386
          Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
    Oil Free   Bushings              E-LBHP20LUU                                                                                                                                                          Bushings  Oil Free
                         Basic Load Rating
                                              Double Type
            dr     C (Dynamic) N  Co (Static) N  Allowable Static   Mass (g)
   P.409     6    Single  Double  Single  Double  Moment (N·m)  Single  Double                                                                                                                            P.409
                         324
                                                                 28
    Shaft Supports    Shaft Collars  10 8  265  431  380  1100  4.31  33  102                                                                                                                             Shaft Collars  Shaft Supports
                   206
                                                          21
                                       529
                                265
                                                2.18
                                                                 47
                                       784
                                                                 90
                                                7.24
                                549
                   372
                         588
                                                          64
                                       1200
                         657
            12
                                598
                                                10.9
                                                          68
                   412
                                       2740
                                                          167
            20
                   882
                         1400
                                                26.8
                                1370
                                                                247
   P.430    16     775   1230   1180   2350     19.7      112   182                                                                                                                                       P.430
            25     980   1560   1570   3140     43.4      325   525
            30    1570   2490   2740   5490     82.8      388   645
            40    2160   3430   4020   8040     147       913   1423
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    363             Type  E-LBHP            Keyword  flanged bushing with pilot       Economy series
   363   364   365   366   367   368   369   370   371   372   373