Page 364 - MISUMI SINGAPORE Economy Series
P. 364

Round Flanged Linear Bushings With Pilot, Single / Double


                                                 Representative model: E-LBFPM20LUU
                                                  Save Up to
                                                  vs Standard Type  73%              Shipping
                                                                                        from
    2                                                  13.13               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       4~9
                                                                                       10~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                                                  Ambient Operating   Accessory: Seal
                                                            Retainer
                                                       Ball
                                        Case     E Quantity of volume discount above is for representative Part No. It may differ by the Part.
            Bushing    Type    Material  Hardness Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Double  E-LBFP##UU  Equivalent to  58HRC~  Electroless Nickel   Equivalent   Resin  -20~80°C  Nitrile Rubber                                                               Linear Guides  Miniature
            Single
                                                -
                   E-LBFP##LUU
                                SUJ2
                                                      to SUJ2
                   E-LBFPM##UU
            Single
                                              Plating
   P.309    Double  E-LBFPM##LUU  Single    Double                                                                                                                                                        P.309
    Linear Guides for     Medium and Heavy Load  Mounting Direction  t  Mounting Direction  4-Mounting   4-Mounting Holes  2-Mounting Holes  4-Mounting Holes                                              Medium and Heavy Load  Linear Guides for
                                     t
                                                                   Holes
   P.321                       H  D  d  d1   H  D  d  d1             2dr             2dr         2dr            A                                                                                         P.321
    Cross Roller   Guides          l T          l  T               P.C.D.    P.C.D.  W                     F   2dr                                                                                        Guides  Cross Roller
                                                                                                   A
   P.337                              L              L                                       D+6        D+6/8/10 *                                                                                        P.337
    Linear Guide   Shafts  E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  Eccentricity   Rows    Perpendicularity                              Shafts  Linear Guide
                  Part Number
                                      O.D. D
                                                 Overall Length L
                                                                              (maximum)
                     2dr
                                                                                      of
   P.341   1Type    Tolerance  3Length  Tolerance  Single Double Tolerance  L  H  T  d  d1  t  P.C.D.  Single Double  balls  Single Double                                                                P.341
                   Single Double    No Surface  With Surface
                                    Treatment
                                          Treatment
    Linear   Bushings  10 6 8   0    0   12   0    0   19  35  5  28  5  3.5  6  3.1  20  0.024  0.03  4                                                                                                  Bushings  Linear
                                                                          24
                                                              32
                                  15
                                                24
                                                    45
                                                29
                                                                          29
                                  19
                                                    55
                                                              40
                 12  -0.009  -0.010  UU    21  -0.025  -0.020  30  57  6  42  6  4.5 7.5 4.1  32  0.035 0.040
   P.349  E-LBFP   16        (Single)   28      37  70  ±0.3  48          38                                                                                                                              P.349
          E-LBFPM  20   0    0   (Double)  32   42  112     8  54  8  5.5  9  5.1  43  0.030 0.040  5
                             LUU
                                                    80
     Ball Spline  30  -0.010  -0.012  45   0    0   64  123  10 74 10 6.6 11 6.1  60  0.040 0.050  6  0.045 0.050                                                                                          Ball Spline
                                                                          51
                                                59
                                                              62
                 25
                                  40
                                           -0.030
                                     -0.035
                     0
                         0
                                                80
                                  60
                                                    151
                                                                     14 8.1
                                                                          78
                                                                   9
                 40
                                                            13 96 13
                        -0.015
                    -0.012
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
          Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
    Oil Free   Bushings  Basic Load Rating     Double       Mass (g)                                                                                                                                      Bushings  Oil Free
                                     E-LBFPM20LUU
                                 Co (Static) N
            dr
                   C (Dynamic) N
                                             Moment (N·m)
                  Single  Double  Single  Double  Type Allowable Static   Single  Double
   P.409     6 8   206   324    265    529      2.18      24     31                                                                                                                                       P.409
    Shaft Supports    Shaft Collars  10  372  1230  1180  1100  7.24  120  110                                                                                                                            Shaft Collars  Shaft Supports
                                380
                                                          37
                   265
                                       784
                                                                 51
                                                4.31
                         431
                                                                 98
                                                          72
                         588
                                549
            12
                                598
                                                10.9
                   412
                                       1200
                                                          76
                         657
                                                                190
                   775
                                                19.7
            16
                                       2350
                                                43.4
                                       3140
                                1570
                         1560
            25
                                                                540
                   980
                                                          340
   P.430    20     882   1400   1370   2740     26.8      180   260                                                                                                                                       P.430
            30    1570   2490   2740   5490     82.8      470   680
            40    2160   3430   4020   8040     147      1060   1570
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    359             Type  E-LBFP            Keyword  flanged bushing with pilot       Economy series
   359   360   361   362   363   364   365   366   367   368   369