Page 360 - MISUMI SINGAPORE Economy Series
P. 360

Square Flanged Linear Bushings, Single / Double / Opposite Counterbored Hole



           New                                   Representative model: E-LBK20LUU
           Specs
                                                  Save Up to
                                                  vs Standard Type  69%              Shipping
                                                                                        from
    2                                                   8.90               SGD 5 days                                                                                                                      2
    Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%                                                                                               Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                       1~29
                                                                                       30~
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                          Case   E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                                      Ambient Operating   Accessory: Seal
                                                           Ball
                                                                Retainer
             Counterbored  Type  Material  Hardness  Surface Treatment  Material  Material  Temp  Material
    Miniature   Linear Guides  Opposite counterbored  E-LBKZ  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber                                            Linear Guides  Miniature
                                                  -
                        E-LBK
                                                           to SUJ2
                                SUJ2
              Standard
                        E-LBKM
                            Opposite
                                                              Opposite
   P.309    Single       Mounting Direction  Double Mounting   Mounting Direction                                                                                                                         P.309
                           counterbored
                                                             counterbored
               Mounting
                                           Direction
               Direction
    Linear Guides for     Medium and Heavy Load  t  t  4-Mounting Holes t  d  4-Mounting Holes  2-Mounting Holes  4-Mounting Holes 4-Mounting Holes                                                        Medium and Heavy Load  Linear Guides for
                                                          t
                                                            d1
                                                        d
   P.321          d1  d  d  d1                d1  W                              2dr                                                                                                                      P.321
    Cross Roller   Guides  H  D     1dr     H       1dr         1dr  D  A    1dr   A  W                                                                                                                   Guides  Cross Roller
                                                                             F
                                                T
   P.337            T   L              P.C.D.  P.C.D.    L      D+6        P.C.D.                                                                                                                         P.337
                                                                             D+6
    Linear Guide   Shafts  EFor the opposite counterbored type, the product can be mounted from the reverse side.  Overall Length L                                                                       Shafts  Linear Guide
          E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.
                  Part Number
                                             O.D. D Tolerance
                                                             Double
                                             Double
                                     Single
                                                     Single
                                    Treatment
                                                            Treatment
                                                    Treatment
                                            Treatment
   P.341   1Type  2dr  Tolerance 3Length  No Surface   No Surface   With Surface  With Surface  Single Double  Tolerance  H  T  d  d1                                                                     P.341
                  6 8            12   0      -0.016    -0.015    -0.015    19  35  ±0.3  28  5  3.5  6
                                              0
                                                              0
                                                      0
                                 15
                                                                    24
                                                                         45
                                                                                    32
    Linear   Bushings  E-LBKZ  10  +0.003   19  -0.015    -0.018    -0.018    -0.018    29  55  40  6  4.5  7.5                                                                                           Bushings  Linear
                 12
                      -0.013
                                                                                    42
                                 21
                                                                         57
                                              0
                                                              0
                                                                    30
                                                      0
                                      0
                 13
                                 23
                                                                         61
          E-LBK
                                                                    32
                                                                                    43
                                     -0.018
                             UU
                                                                         70
                            (Single)
                                                                         80
                                 32
                 20
                                                                    42
                                                                                    54
                             LUU
   P.349  E-LBKM  16  +0.003   (Double)  28  0     0     0     0     37  112  ±0.6  48  8  5.5  9                                                                                                         P.349
                                                                                    62
                 25
                                                                    59
                                 40
                 30   -0.015     45  -0.021    -0.021    -0.021    -0.021    64  123  74  10  6.6  11
     Ball Spline  E-LBK  40  +0.003   60  -0.028    -0.032    -0.025    -0.028    100  151  116  13  9  14                                                                                                 Ball Spline
                                                                                    82
                                                              0
                                                                        135
                                      0
                 35
                                                                    70
                                              0
                                 52
                                                      0
                                                                    80
                                                                                    96
                                              -0.03
          E-LBKM
                      -0.016
                                                      0
                                              0
                                      0
                                                              0
                                 80
                 50
                                                                        192
                                      -0.03
                                                     -0.028
                                                              -0.03
   P.386  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.                                                                                      P.386
          Example  Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
    Oil Free   Bushings    Eccentricity  Rows   Perpendicularity  Basic Load Rating   Basic Load Rating    Square Flange   Double Type Allowable                                                          Bushings  Oil Free
                                      E-LBK20LUU
                                                              Co (Static) N
                                                                          Mass (g)
                                                  C (Dynamic) N
                   P.C.D.
            2dr
                                    of
                  t
                        W
                                                                                       (N·m)
                          Single Double  balls  Single  Double  Single  Double  Single  Double  Single  Double  Static Moment
   P.409     6 8  3.1  20  22  0.028        0.028  206  324  265   529   18    25       2.18                                                                                                              P.409
    Shaft Supports    Shaft Collars  10  4.1  29  30  0.024  0.03  4  0.024  0.03  372  1230  1180  1100  104  108  7.24                                                                                  Shaft Collars  Shaft Supports
                                                                   784
                                                                         29
                                                                               43
                    24
                                                                                        4.31
                                                             380
                                                  265
                        25
                                                        431
                                                             549
                                                        588
                                                                         52
                                                                               78
                                                                         57
                                                        657
                                                  412
            12
                                                                               90
                        32
                                                             598
                                                                   1200
                                                                                        10.9
                    32
                                                  510
                        34
                                                             784
            13
                    33
                                                        813
                                                                                        11.6
                                                                         72
                                                                   1570
                                                                              165
                                                                                        19.7
                                                  775
                        37
                    38
            16
                                                                   2350
                    51
                                                             1570
                                                                                        43.4
                                                  980
                        50
                                                       1560
                                                                   3140
                                                                              500
                                                                         300
            25
   P.430    20   5.1  43  42  0.03  0.04  5  0.03  0.04  882  1400  1370  2740  145  225  26.8                                                                                                            P.430
            30   6.1  60  58                      1570  2490  2740  5490  375  590      82.8
            35      67  64          6             1670  2650  3140  6270  560  930      110
            40      78  75  0.04  0.045  0.04  0.045  2160  3430  4020  8040  880  1380  147
            50   8.1  98  92                      3820  6080  7940  15900  2000  3400   397
          How to search  Search on MISUMI official website    Step 1   Input Search Keyword  Step 2   Select Brand Brand
           on website  By                    By                                     MISUMI
    355             Type  E-LBKZ            Keyword  flanged bushing                  Economy series
   355   356   357   358   359   360   361   362   363   364   365