Page 359 - MISUMI SINGAPORE Economy Series
P. 359

Round Flanged Linear Bushings, Medium


                                                 Representative model: E-LBF10DUU
                                                  Save Up to
                                                  vs Standard Type  47%              Shipping
                                                                                        from
 2                                                      6.09               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                      Quantity
                                                                                       30~
                                                                       4~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                 Case            E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                   Ball
                                                       Retainer
                                                             Ambient Operating   Accessory: Seal
              Type    Material  Hardness  Surface Treatment  Material  Material  Temp  Material
 Miniature   Linear Guides  E-LBF##DUU  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
                                          -
                                                  to SUJ2
                       SUJ2
          E-LBF##DMUU
 P.309                            Mounting                      4-Mounting                         P.309
                                  Direction
 Linear Guides for     Medium and Heavy Load  d1  t  d          Holes 2dr  W    4-Mounting Holes  2-Mounting Holes  4-Mounting Holes
                                                                                                   2dr
                                                                                   2dr
                                                                                                     Linear Guides for
                                                                                                    Medium and Heavy Load
 P.321                             H                   D                                A          P.321 A         2dr
 Cross Roller   Guides                 T                        P.C.D.          P.C.D.             Guides  Cross Roller
                                                                                                             F
                                              L
 P.337   E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  D+6  P.337  D+6
 Linear Guide   Shafts  1Type  2dr Part Number  3Length  O.D. D Tolerance  Overall Length L  H  T  d  d1  t  P.C.D.  Eccentricity   Rows   Mass   Shafts  Linear Guide
                                                                                   of   Perpendicularity
                                                                             (maximum)
                                       No Surface   With Surface
                                                                                             (g)
                                                        Tolerance
                                                                                  balls
                      Tolerance
                                              Treatment
                                       Treatment
 P.341            6 8                12   0    0     29      28  5  3.5  6  3.1  20          27    P.341
                                              -0.018
                                        -0.013
                                     15
                                                                                             47
                                                     37
                                                             32
                                                                         24
                  10    0      DUU    19   0    0    47      40          29  0.018  4  0.018  85
                       -0.012
                                        -0.016
                                              -0.023
 Linear   Bushings  E-LBF  12  (No Surface   21   0    0   56  ±0.4  42  6  4.5 7.5 4.1  32  5  0.02  157  Bushings  Linear
                                                                                             89
                             Treatment)
                                                             48
                                                                         38
                  16
                                     28
                              DMUU
                                              -0.025
                                        -0.018
                             (Electroless
                  20
                       -0.015
                                                                         51
                                                                                             479
                                                             62
                                                     83
                  25    0    Nickel Plating)  32   0    0   65  54  8  5.5  9  5.1  43       232
                                     40
 P.349                                  -0.021  -0.028                       0.025  6  0.025       P.349
                  30    0            45              90      74 10 6.6 11 6.1  60            559
                       -0.018
 Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Ball Spline
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
 P.386                  Basic Rated Load  E-LBF10DUU                                               P.386
                                       Static allowable
              dr    C (Dynamic) N  Co (Static) N  moment
                                          (N·m)
 Oil Free   Bushings  6 8  226   310      1.42                                                     Bushings  Oil Free
                                          2.12
                       310
                                 452
              10
              12       508       718      4.37
                       634
                                          6.2
                                 814
 P.409        16       1164     1448      13.1                                                     P.409
 Shaft Supports    Shaft Collars  25  1725  3068  25.3                                             Shaft Collars  Shaft Supports
                                          18.3
                                2068
                       1554
              20
                       2440
                                3974
              30
                                          42.7
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBF             Keyword  flanged bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  354
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   354   355   356   357   358   359   360   361   362   363   364