Page 361 - MISUMI SINGAPORE Economy Series
P. 361

Square Flanged Linear Bushings Medium


                                                 Representative model: E-LBK10DUU
                                                  Save Up to
                                                  vs Standard Type  48%              Shipping
                                                                                        from
 2                                                      7.24               SGD 5 days               2
 Linear Guides / Linear Bushings /    Ball Splines / Oil Free Bushings  Volume Discount  Unit Price  30%  Ball Splines / Oil Free Bushings  Linear Guides / Linear Bushings /

                                                                                       30~
                                                      Quantity
                                                                       4~29
                                                      Discount
                                                 E  Shipping days may differ by Quantity.
                                  Case           E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                                                              Ambient Operating   Accessory: Seal
                                                        Retainer
                                                    Ball
              Type    Material  Hardness  Surface Treatment  Material  Material  Temp  Material
 Miniature   Linear Guides  E-LBK##DUU  Equivalent to   58HRC~  Electroless Nickel Plating  Equivalent   Resin  -20~80°C  Nitrile Rubber  Linear Guides  Miniature
                                          -
                       SUJ2
                                                   to SUJ2
          E-LBK##DMUU
 P.309                          Mounting                                                           P.309
                                Direction
 Linear Guides for     Medium and Heavy Load  t  d        W      4-Mounting Holes                   Medium and Heavy Load  Linear Guides for
                                                                    2dr
 P.321                        H  d1               D                                                P.321
 Cross Roller   Guides                                                                             Guides  Cross Roller


                                  T
                                         L
 P.337    E Resin retainers are available in black and yellow, with the same performance. Please feel free to use.  P.C.D.  P.337
 Linear Guide   Shafts  1Type  2dr  Tolerance  3Length  O.D. D Tolerance  Overall Length L  H  T  d  d1  t  P.C.D. W  Eccentricity   Rows    Perpendicularity  Mass    Shafts  Linear Guide
                Part Number
                                                                                 of
                                                                                            (g)
                                                                          (maximum)
                                  No Surface   With Surface
                                                                                balls
                                                  Tolerance
                                  Treatment
                                        Treatment
 P.341          6 8            12   0    0    29       28  5  3.5  6  3.1  20  22            21    P.341
                                  -0.013
                                        -0.018
                               15
                                                                    24
                                              37
                                                       32
                                                                        25
                                                                                             39
                10   0   (No Surface   19   0    0   47  40         29  30  0.018  4  0.018  65
                         DUU
                   -0.012
                                  -0.016
                                        -0.023
 Linear   Bushings  E-LBK  12  (Electroless   21   0    0   56  ±0.4  42  6  4.5 7.5 4.1  32  32  5  0.02  132  Bushings  Linear
                                                                                             69
                        Treatment)
                         DMUU
                                                       48
                16
                               28
                                                                        37
                                                                    38
                                        -0.025
                                  -0.018
                         Nickel
                   -0.015
                25
                                                                                            440
                                              83
                               40
                                                                        50
                                                                    51
                                                       62
 P.349          20   0   Plating)  32   0    0   65    54  8  5.5  9  5.1  43  42  0.025  6  0.025  197  P.349
                                        -0.028
                                  -0.021
                30   0         45             90       74  10 6.6 11 6.1  60  58            481
                   -0.018
 Ball Spline  Ordering  Please order after selecting part number and parameters according to the selection steps 1 to 3.  Ball Spline
                   Part Number (1Type · 2Diameter of Inscribed Circle dr · 3Length)
          Example
 P.386                  Basic Rated Load  E-LBK10DUU                                               P.386
                                       Static allowable
              dr    C (Dynamic) N  Co (Static) N  moment
                                          (N·m)
 Oil Free   Bushings  6 8  226   310      1.42                                                     Bushings  Oil Free
                                 452
                                          2.12
                       310
              10
                       634
              12       508       718      4.37
                                          6.2
                                 814
 P.409        16       1164     1448      13.1                                                     P.409
 Shaft Supports    Shaft Collars  25  1725  3068  25.3                                             Shaft Collars  Shaft Supports
                                          18.3
                       1554
              20
                                2068
              30
                                          42.7
                                3974
                       2440
           on website
 P.430    How to search  By  Search on MISUMI official website    By  Step 1   Input Search Keyword  Step 2   Select Brand Brand  P.430
                                                                                    MISUMI
                    Type  E-LBK             Keyword  flanged bushing
                                                                                      Economy series
           Register an Account  Technical Support  Sales Inquiry  Contact Us:
                                                                Tel:          (65) 6733 7211
                                                                Website:      sg.misumi-ec.com
                                                                Hours:        9am - 6pm (Mon - Fri)  356
            bit.ly/RegisterMISUMIaccount  techsupport@misumi.com.sg  cs@misumi.com.sg     9am - 3pm (Sat)
   356   357   358   359   360   361   362   363   364   365   366